Tmotor.com
USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).
English
中文简体
English
日本語
Deutsch
Pусский
T-motor logo
U8Ⅱ Lite_U Efficiency Type_U Type_Motors_Multirotor_T-MOTOR Store-Official Store for T-motor drone motor,ESC,Propeller
Shopping cart
There's nothing in your shopping cart
Sign In
Sign Up
Multirotor
Motors
U Type
-U Power Type
-U Efficiency Type
P Type
Navigator Type
Antigravity Type
Gimbal Type
V Type
Quick-Attach-Detach Propeller Adapter
ESC
ALPHA Series
THUNDER Series
FLAME Series
Air Series
Propellers
Carbon Fiber
-NS(Ultra Light)
-VTOL
-Glossy
-Folding
-Polish
Polymer
-Polymer Straight
-Polymer Folding
Fixed Wing
Motors
-AT Series
-AS Series
-AM Series
ESC
-AT ESC
-AM ESC
Propellers
-Plastic
-Polymer
-Polymer Straight
-Polymer Folding
-Carbon Fibre
Combo
-F3P Combo
-3D Combo
FPV
Motors
ESC
Propellers
Drones
Champion Co-brand
Flight Controllers
STACK
VTX
Other
Combo Pack
Manned Aircraft
Integrated Propulsion System
-Standard
-X-Agricultural
-Coaxial
AirGear Combo Set
Robot Dynamics
AK Series Dynamical Modular
R Series Outrunning Torque Motor
RI Series Frameless Inrunning Torque Motor
G Series Inrunning Gimbal Motor
GL Series Out-running Gimbal Motor
ROV Dynamics
Relevant products
T-DRONES
Home
/
Multirotor
/
Motors
/
U Type
/
U Efficiency Type
/
U8Ⅱ Lite
Compare
Collect (0)
Share
Facebook
Twitter
U8Ⅱ Lite
Available points:
15000
Points
▏
Points reward:
309
Points
• Max. Thrust: 9.1kg
• High Thrust/Weight Ratio: 36
• Service Life: 1000h
version:
Standard
Net version
KV:
KV100
+
-
Add to cart
Buy now
USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).
Detail information
┊
Specifications
┊
Add to cart
Hot Products
8IN1 F7 60A
GL100
RI60 KV120
Comparison Column
Recent browsing
Warm prompt
OK
Cancel
Warm prompt
Close
Warm prompt
Close
Please Sign In
Sign In
Sign Up
Remember me
Forgot Password?