
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-MOTOR Antigravity MN2806 KV400/KV650 Outrunner Brushless Motor is engineered for professional users who demand precision, reliability, and performance. Whether you're capturing stunning aerial footage, conducting surveys, or creating spectacular drone light shows, the MN2806 delivers the power and efficiency required for flawless operation.
Antigravity MN2806 Highlights:
Max. thrust: 1.1kg, recommended thrust: 0.4-0.6kg
Motor service life: 600 hours
Wires lead out from the side-bottom of the motor
Various applications: Aerial photography, Surveying, Drone light shows
" Antigravity Series" motors are an ultra-light zero gravity for Multi-rotor motor.
High-Qualityimported Materials; High Slot Space Factor On Winding For Longer, Clearer And More Stable Flight.
Multi-rotors, VTOL,UAVs
1 x T-MOTOR MN2806 Motor KV400/KV650 ( kv which you choose)
1 x Hardware pack
If you have any questions or inquires, please contact us: onlinesales@tmotor.com






| Model No./ Kv | MN2806 KV400/650 | Motor Size(mm) | Φ35*26 |
| Stator Technology | Anti-rust treatment;180°C high | Configuration | 12N14P |
| Shaft Diameter(mm) | IN:4 OUT:4 | Bearing | Imported 694ZZ |
Magnet Temperature | 150℃ | Lead(mm) | Enameled Wire 50mm |
Enamelled Wires Temperature | 180℃ | Coil Withdraw Voltage | 500V/5s |
| Rotor Dynamic Balance Standard | ≤10mg |
| KV Value | KV400 | Battery (lipo)/Voltage Recommendation | 4-6S(4.2V/Sl)/16.8-25.2V |
| Idle Current(18V) | 0.2A | ESC Recommendation | AIR40A6S |
| Peak Current(A) | 9.4A/Continuous 180s | Propeller Recommendation | P12X4/P13X4.4 |
| Max. Power(W) | 216W/Continuous 180s | Motor Weight(g) | 46g Weight (incl. cables) |
| Internal Resistance(mΩ) | 645 | Package Weight(g) | 110g |
| KV Value | KV650 | Battery (lipo)/Voltage Recommendation | 4S(4.2V/Sl)/16.8V |
| Idle Current(18V) | 0.2A | ESC Recommendation | AIR40A6S |
| Peak Current(A) | 12.3A/持续180s | Propeller Recommendation | P12X4/P13X4.4 |
| Max. Power(W) | 187W/持续180s | Motor Weight(g) | 46g Weight (incl. cables) |
| Internal Resistance(mΩ) | 275 | Package Weight(g) | 110g |
| Item No. | Prop | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Inputpower (W) | Efficiency (g/W) | Operating Temperature ℃) |
MN2806 KV400 | T-MOTOR | 40% | 23.59 | 230 | 0.04 | 0.76 | 3080 | 17.85 | 12.91 | 45℃ |
| 45% | 23.54 | 282 | 0.05 | 1.00 | 3417 | 23.62 | 11.93 | |||
| 50% | 23.46 | 344 | 0.06 | 1.32 | 3755 | 30.94 | 11.11 | |||
| 55% | 23.33 | 398 | 0.07 | 1.63 | 4036 | 37.94 | 10.50 | |||
| 60% | 23.28 | 458 | 0.08 | 2.00 | 4319 | 46.61 | 9.83 | |||
| 65% | 23.16 | 511 | 0.08 | 2.38 | 4571 | 55.18 | 9.26 | |||
| 70% | 23.12 | 568 | 0.09 | 2.83 | 4837 | 65.34 | 8.70 | |||
| 75% | 23.09 | 642 | 0.10 | 3.34 | 5094 | 77.08 | 8.33 | |||
| 80% | 23.01 | 705 | 0.11 | 3.84 | 5337 | 88.41 | 7.97 | |||
| 85% | 22.93 | 774 | 0.12 | 4.45 | 5594 | 101.97 | 7.59 | |||
| 90% | 22.91 | 845 | 0.14 | 5.10 | 5838 | 116.77 | 7.24 | |||
| 95% | 22.90 | 915 | 0.14 | 5.78 | 6068 | 132.32 | 6.91 | |||
| 100% | 22.86 | 958 | 0.15 | 6.30 | 6235 | 144.03 | 6.65 | |||
| T-MOTOR P13*4.4 | 40% | 23.63 | 262 | 0.04 | 0.86 | 2991 | 20.38 | 12.85 | 52℃ | |
| 45% | 23.60 | 325 | 0.05 | 1.14 | 3299 | 26.83 | 12.11 | |||
| 50% | 23.57 | 398 | 0.07 | 1.50 | 3632 | 35.42 | 11.24 | |||
| 55% | 23.53 | 458 | 0.07 | 1.88 | 3908 | 44.21 | 10.36 | |||
| 60% | 23.43 | 531 | 0.09 | 2.32 | 4184 | 54.29 | 9.78 | |||
| 65% | 23.25 | 592 | 0.10 | 2.75 | 4416 | 63.91 | 9.26 | |||
| 70% | 23.17 | 660 | 0.11 | 3.27 | 4664 | 75.78 | 8.71 | |||
| 75% | 23.14 | 729 | 0.12 | 3.82 | 4902 | 88.36 | 8.25 | |||
| 80% | 23.09 | 798 | 0.13 | 4.40 | 5126 | 101.53 | 7.86 | |||
| 85% | 23.11 | 875 | 0.14 | 5.07 | 5357 | 117.10 | 7.47 | |||
| 90% | 23.11 | 947 | 0.15 | 5.80 | 5573 | 134.10 | 7.06 | |||
| 95% | 23.07 | 1018 | 0.16 | 6.56 | 5777 | 151.45 | 6.72 | |||
| 100% | 23.05 | 1068 | 0.17 | 7.10 | 5902 | 163.53 | 6.53 | |||
| Notes:Motor temperature is the motor surface temperature aftering running at 80% for 10 mins. (Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation. ) | ||||||||||
MN2806 | T-MOTOR | 40% | 15.47 | 237 | 0.04 | 1.21 | 3138 | 18.75 | 12.66 | 55℃ |
| 45% | 15.44 | 314 | 0.05 | 1.77 | 3589 | 27.41 | 11.47 | |||
| 50% | 15.43 | 361 | 0.06 | 2.19 | 3851 | 33.73 | 10.71 | |||
| 55% | 15.41 | 438 | 0.07 | 2.89 | 4236 | 44.49 | 9.85 | |||
| 60% | 15.39 | 492 | 0.07 | 3.39 | 4469 | 52.23 | 9.43 | |||
| 65% | 15.37 | 568 | 0.09 | 4.21 | 4802 | 64.76 | 8.78 | |||
| 70% | 15.35 | 631 | 0.10 | 4.93 | 5054 | 75.60 | 8.34 | |||
| 75% | 15.32 | 714 | 0.11 | 6.01 | 5384 | 92.08 | 7.75 | |||
| 80% | 15.30 | 772 | 0.12 | 6.77 | 5584 | 103.58 | 7.45 | |||
| 85% | 15.27 | 865 | 0.14 | 8.07 | 5895 | 123.26 | 7.02 | |||
| 90% | 15.25 | 919 | 0.14 | 8.95 | 6083 | 136.53 | 6.73 | |||
| 95% | 15.21 | 999 | 0.17 | 10.36 | 6345 | 157.65 | 6.34 | |||
| 100% | 15.20 | 1036 | 0.17 | 11.04 | 6456 | 167.82 | 6.17 | |||
| T-MOTOR P13*4.4 | 40% | 15.51 | 269 | 0.04 | 1.32 | 2994 | 20.44 | 13.16 | 65℃ | |
| 45% | 15.51 | 346 | 0.06 | 1.88 | 3371 | 29.13 | 11.87 | |||
| 50% | 15.43 | 417 | 0.07 | 2.48 | 3694 | 38.30 | 10.89 | |||
| 55% | 15.42 | 485 | 0.08 | 3.13 | 3989 | 48.20 | 10.06 | |||
| 60% | 15.39 | 557 | 0.09 | 3.88 | 4278 | 59.69 | 9.34 | |||
| 65% | 15.37 | 626 | 0.11 | 4.64 | 4538 | 71.38 | 8.78 | |||
| 70% | 15.33 | 700 | 0.11 | 5.46 | 4777 | 83.73 | 8.36 | |||
| 75% | 15.33 | 785 | 0.13 | 6.49 | 5041 | 99.46 | 7.90 | |||
| 80% | 15.28 | 863 | 0.14 | 7.59 | 5284 | 115.98 | 7.44 | |||
| 85% | 15.25 | 941 | 0.15 | 8.77 | 5510 | 133.74 | 7.04 | |||
| 90% | 15.22 | 1015 | 0.16 | 10.01 | 5729 | 152.40 | 6.66 | |||
| 95% | 15.19 | 1090 | 0.18 | 11.29 | 5925 | 171.60 | 6.35 | |||
| 100% | 15.17 | 1138 | 0.18 | 12.28 | 6061 | 186.36 | 6.10 | |||
| Notes:Motor temperature is the motor surface temperature aftering running at 80% for 10 mins. (Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation. ) | ||||||||||
