Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Enjoy a smooth flight with the T-Motor F1203 7000KV fpv motors.
The F1203 motor has a 1.5mm shaft and comes with a 9x9 mounting pattern so you can have more options for props and frames in the market!
This brushless but powerful motor is suitable for 2-3 inch ultralight quadcopters!
The F1203 motor is suitable for 2-3 inch ultra-light toothpick FPV drones. The shaft length is 1.5mm and equipped with 9x9 mounting holes.
It has more prop and frame options on the market. Equipped with a small high-definition camera, the world is in the palm of your hand.
1 x T-Motor F1203 7000KV Motor
1 x Screws
2-3 Inch Tinywhoop
Updating
Test ltem | 7000 | Configuration | 9N12P |
Internal Resistance | 198mΩ | Motor Dimensions | Φ15.5*14.05mm |
Shaft Diameter | 2mm | Lead | 28# black75mm |
Weight (lncl. Cable) | 5.25g | Weight (Excl.Cable) | 4.45g |
Rated Voltage (Lipo) | 2~3S | Idle Current (10V) | 0.64A |
Max. Power (60s) | 192W | Peak Current (60s) | 10.85A |
Type | Propeller | Throttle | Thrust (g) | Voltage (V) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating |
F1203 KV7000 | GF 2023-3 | 50% | 36.36 | 8.44 | 2.23 | 21697 | 18.82 | 1.93 | 52 (Ambient Temperature: 21℃) |
55% | 43.87 | 8.43 | 2.61 | 23640 | 22.00 | 1.99 | |||
60% | 49.55 | 8.43 | 3.00 | 25221 | 25.29 | 1.96 | |||
65% | 57.27 | 8.43 | 3.38 | 26856 | 28.49 | 2.01 | |||
70% | 65.68 | 8.42 | 3.81 | 28296 | 32.08 | 2.05 | |||
75% | 75.09 | 8.42 | 4.21 | 29501 | 35.45 | 2.12 | |||
80% | 83.24 | 8.42 | 4.63 | 30586 | 38.98 | 2.14 | |||
85% | 88.78 | 8.41 | 5.05 | 31828 | 42.47 | 2.09 | |||
90% | 92.80 | 8.41 | 5.51 | 33247 | 46.34 | 2.00 | |||
95% | 99.08 | 8.40 | 6.10 | 34442 | 51.24 | 1.93 | |||
100% | 105.40 | 8.39 | 6.79 | 35830 | 56.97 | 1.85 | |||
GF 2023-3 | 50% | 58.35 | 12.62 | 3.31 | 27208 | 41.77 | 1.40 | 60 (Ambient Temperature: 21℃) | |
55% | 72.42 | 12.62 | 3.87 | 29371 | 48.84 | 1.48 | |||
60% | 82.03 | 12.61 | 4.48 | 31323 | 56.49 | 1.45 | |||
65% | 90.44 | 12.60 | 5.08 | 33535 | 64.01 | 1.41 | |||
70% | 100.60 | 12.60 | 5.75 | 35546 | 72.45 | 1.39 | |||
75% | 107.68 | 12.59 | 6.35 | 37391 | 79.95 | 1.35 | |||
80% | 120.27 | 12.58 | 7.02 | 39387 | 88.31 | 1.36 | |||
85% | 131.20 | 12.57 | 7.79 | 41075 | 97.92 | 1.34 | |||
90% | 141.37 | 12.56 | 8.66 | 42827 | 108.77 | 1.30 | |||
95% | 149.38 | 12.55 | 9.57 | 44421 | 120.10 | 1.24 | |||
100% | 157.81 | 12.55 | 10.56 | 45398 | 132.53 | 1.19 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) | |||||||||
1203 KV7000 | GF 2020-4 | 50% | 43.02 | 8.40 | 2.39 | 20298 | 20.08 | 2.14 | 54 (Ambient Temperature: 21℃) |
55% | 49.93 | 8.40 | 2.78 | 21861 | 23.35 | 2.14 | |||
60% | 57.79 | 8.39 | 3.19 | 23605 | 26.76 | 2.16 | |||
65% | 66.66 | 8.39 | 3.63 | 24973 | 30.46 | 2.19 | |||
70% | 72.86 | 8.39 | 4.03 | 26319 | 33.81 | 2.15 | |||
75% | 79.89 | 8.38 | 4.43 | 27533 | 37.12 | 2.15 | |||
80% | 86.96 | 8.38 | 4.84 | 28588 | 40.56 | 2.14 | |||
85% | 93.32 | 8.37 | 5.30 | 29890 | 44.36 | 2.10 | |||
90% | 100.80 | 8.37 | 5.83 | 31204 | 48.80 | 2.07 | |||
95% | 109.74 | 8.36 | 6.44 | 32341 | 53.84 | 2.04 | |||
100% | 118.08 | 8.35 | 7.16 | 33777 | 59.79 | 1.98 | |||
GF 2020-4 | 50% | 67.86 | 12.57 | 3.36 | 25238 | 42.24 | 1.61 | 67 (Ambient Temperature: 21℃) | |
55% | 78.57 | 12.57 | 3.94 | 27125 | 49.53 | 1.59 | |||
60% | 87.95 | 12.57 | 4.54 | 29034 | 57.07 | 1.54 | |||
65% | 101.04 | 12.57 | 5.18 | 30965 | 65.11 | 1.55 | |||
70% | 113.09 | 12.56 | 5.81 | 33001 | 72.97 | 1.55 | |||
75% | 126.72 | 12.56 | 6.48 | 34954 | 81.39 | 1.56 | |||
80% | 140.76 | 12.55 | 7.21 | 36751 | 90.49 | 1.56 | |||
85% | 155.92 | 12.53 | 8.05 | 38499 | 100.87 | 1.55 | |||
90% | 168.19 | 12.53 | 8.92 | 40269 | 111.77 | 1.50 | |||
95% | 181.88 | 12.51 | 9.84 | 41812 | 123.10 | 1.48 | |||
100% | 192.57 | 12.51 | 10.85 | 43123 | 135.73 | 1.42 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) | |||||||||
1203 KV7000 | GFD 63-3 | 50% | 62.55 | 8.40 | 3.37 | 15749 | 28.31 | 2.21 | 57 (Ambient Temperature: 21℃) |
55% | 70.32 | 8.40 | 3.92 | 16650 | 32.93 | 2.14 | |||
60% | 77.67 | 8.40 | 4.51 | 17527 | 37.88 | 2.05 | |||
65% | 86.25 | 8.39 | 5.12 | 18285 | 42.96 | 2.01 | |||
70% | 94.42 | 8.38 | 5.82 | 19155 | 48.77 | 1.94 | |||
75% | 103.12 | 8.37 | 6.46 | 19924 | 54.07 | 1.91 | |||
80% | 109.25 | 8.37 | 7.09 | 20735 | 59.34 | 1.84 | |||
85% | 116.10 | 8.35 | 7.79 | 21294 | 65.05 | 1.78 | |||
90% | 122.48 | 8.34 | 8.56 | 22051 | 71.39 | 1.72 | |||
95% | 130.79 | 8.34 | 9.28 | 22598 | 77.40 | 1.69 | |||
100% | 138.97 | 8.38 | 10.13 | 23244 | 84.89 | 1.64 | |||
G 3018-2 | 50% | 65.51 | 8.40 | 2.65 | 18916 | 22.26 | 2.94 | 62 (Ambient Temperature: 21℃) | |
55% | 75.25 | 8.40 | 3.13 | 20378 | 26.29 | 2.86 | |||
60% | 86.78 | 8.40 | 3.64 | 21574 | 30.58 | 2.84 | |||
65% | 97.67 | 8.39 | 4.11 | 22835 | 34.48 | 2.83 | |||
70% | 106.02 | 8.39 | 4.53 | 23931 | 38.01 | 2.79 | |||
75% | 115.10 | 8.39 | 4.99 | 24914 | 41.87 | 2.75 | |||
80% | 126.63 | 8.38 | 5.53 | 25789 | 46.34 | 2.73 | |||
85% | 135.60 | 8.37 | 6.07 | 26814 | 50.81 | 2.67 | |||
90% | 145.85 | 8.37 | 6.72 | 27776 | 56.25 | 2.59 | |||
95% | 154.59 | 8.36 | 7.41 | 28657 | 61.95 | 2.50 | |||
100% | 165.51 | 8.34 | 8.27 | 29447 | 68.97 | 2.40 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) |