Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

VELOX V50A 3-6S 4in1 ESC

60.90

Available points: 1500 Points Points reward: 60 Points

  • Promotion
1.Adopting the QN3109 1.5 MOS
2.18% performance increased3.Improved heat dissipation
3. Via in pad and double-side welding improve fault tolerance
Quantity:

60.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR Velox V50A 3-6S 4in1 Drone ESC


The T-Motor Velox V50A 4-in-1 ESC has been upgraded with a 15% performance increase enabling you to fly with confidence even during high current situations.

The brand new cooling fin design makes heat dissipation more efficient and increases the cooling performance by 10%. Spacious motor pads make soldering easier.


Velox V50A Hightlight:


Suitable for FPV beginners, the power components are laid out on one side, and the overcurrent capability is increased by 18% compared to V45A. 

The lower price is more friendly for beginners and novices. It adopts an integrated motor pad and a through-hole design, so there is no fear of crashes.


Packing List Includes:


1x T-Motor Velox V50A 32Bit 4-In-1 ESC

1x 8P/10P Exchangeable Wiring Harness

1x 8P/8P Silicone Wiring Harness

1x XT60 14AWG 145mm Cable

4x Shock Absorbing Washer

1x Capacitor


Matching Guide:


Velox V3 2207  / F7 flight controller