Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor AM53A ESC is specially built for the P5B glider competition. The factory sets parameters specific to the P5B competition to make it more convenient for users.
It is recommended to use it with a T-Motor AM83 motor.
1.T-Motor opens the three-second era, climbing to 115-122 meters in 3 seconds,climbing to 201-207 meters in 5 seconds.
2.11g ESC matches AM83 motor releasing 63A limit current.
3.The maximum current that is released instantaneously in80 milliseconds climbs unreservedly
1x T-MOTOR AM53A P5B ESC
1x Parts pack
Test Item | AM83 kv 2560 | Weight (Incl. Cable) | 38g |
Height | 28.5mm | Motor Dimensions | 29mm |
Shaft Diameter | 5mm | Lead | 80mm |
Test Item | AM53A | Input Voltage(Lipo) | 2s |
Weight | 11g | Continuous Current | 53A |
Peak Current | 63A | BEC Output | Same as voltage |
Power line | 100mm 16AWG | Signal line | 150mm |
Type | Propeller | Voltage (V) | Current (A) | Power (W) | Torque (N*m) | Thrust (g) |
Am83 | Cam9X7 | 8.40 | 63.83 | 536.00 | 0.222 | 1273 |
Cam9X7 | 7.40 | 53.99 | 399.00 | 0.184 | 1063 |