Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Introducing T-Motors new "Micro" motor, perfect for small lightweight toothpick builds and tinywhoops.
The entire series can meet the pilots that in pursuit of lightweight flight. Tiny yet powerful.
M1106 is a micro-sized motor that is perfect for your 2-3S toothpick builds! It is much more durable with the unibell design.
The M1106 6000KV brushless motor is suitable for 90mm/110mm FPV drone. Fantasy blue and silver unibell design, more durable.
With PCB lead wire to avoid motor scrapping. Agile and powerful, weight only 7.24g (Incl. cable), more flexible to fly.
1x T-Motor M1106 Micro Motor
1x Hardware Set
1.6-2.5Inch,90mm/110mm
Updating
KV | KV6000 | Configuration | 9N12P |
Shaft Diameter | 1.5mm | Lead | 24#75mm |
Weight (Incl. Cable) | 7.2g | Voltage | 16.8V/12.6V |
Idle Current(10V) | 0.4A | Max. Power(10s) | 214W |
Peak Current(10s) | 14.9A |
Propeller | Type | Throttle | Voltage (V) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) |
GF 2020-4 | 6000KV | 20% | 16.8 | 1.1 | 23649 | 48.2 | 17.8 | 2.71 |
40% | 16.8 | 2.7 | 34568 | 103.2 | 45.6 | 2.26 | ||
60% | 16.8 | 4.5 | 42364 | 151.6 | 74.8 | 2.03 | ||
80% | 16.8 | 7.7 | 53026 | 233.9 | 128.9 | 1.81 | ||
100% | 16.7 | 12.8 | 63559 | 336.4 | 214.4 | 1.57 | ||
GFD 63-3 | 6000KV | 20% | 12.6 | 0.8 | 12680 | 33.5 | 10.5 | 3.18 |
40% | 12.6 | 2.3 | 18777 | 73.3 | 29.1 | 2.52 | ||
60% | 12.6 | 4.5 | 24128 | 119.4 | 56.5 | 2.11 | ||
80% | 12.5 | 8.9 | 31661 | 206.6 | 111.1 | 1.86 | ||
100% | 12.5 | 14.9 | 37884 | 297.2 | 186.2 | 1.60 | ||
GF 3028-3 | 6000KV | 20% | 12.6 | 0.8 | 13402 | 39.2 | 10.3 | 3.81 |
40% | 12.6 | 2.2 | 19861 | 88.9 | 28.2 | 3.16 | ||
60% | 12.6 | 4.3 | 25182 | 146.2 | 53.5 | 2.73 | ||
80% | 12.5 | 8.6 | 32784 | 258.8 | 108.2 | 2.39 | ||
100% | 12.5 | 14.3 | 38647 | 357.5 | 178.1 | 2.01 |