P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
The T-Motor PACER P1604 Motor is a continuation of the PACER series, but more durable and comes with a bell design!
The 1.5mm shaft and 9x9 mounting holes make this motor appropriate for more props and frames. The P1604 Motor is super light and only weighs 11.6g and is suitable for 3.5" freestyle Sub 250g drones!
Two KV options to chose from: 2850KV (6S) , 3800KV (4S)
The Pacer 1604 brushless motor is specially designed for 3.5" freestyle and sub250g drone. Super lightweight, only 11.6g (Incl. cable).
Continuation of the Pacer series sliver unibell design, which is more durable. T-Mount version(1.5mm shaft), suitable for more props and frames.
1x T-Motor PACER P1604 Motor
3.5 Inch
KV | KV2850 | Configuration | 12N14P |
Shaft Diameter | 2mm | Lead | 24#120mm |
Weight (Incl. Cable) | 11.6g | Voltage | 25.2V |
Idle Current(10V) | 0.4A | Max. Power(10s) | 394.6W |
Peak Current(10s) | 15.8A |
KV | KV3800 | Configuration | 12N14P |
Shaft Diameter | 2mm | Lead | 24#120mm |
Weight (Incl. Cable) | 11.6g | Voltage | 16.8V |
Idle Current(10V) | 0.8A | Max. Power(10s) | 277.8W |
Peak Current(10s) | 16.8A |
Propeller | Type | Throttle | Voltage (V) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) |
GF 3520-3 | 2850KV | 20% | 25.2 | 1.4 | 19580.2 | 104.1 | 35.4 | 2.94 |
40% | 25.1 | 4.2 | 28436.5 | 235.7 | 105.8 | 2.23 | ||
60% | 25.1 | 7.2 | 34220.1 | 349.7 | 179.9 | 1.94 | ||
80% | 25.0 | 10.4 | 38863.2 | 461.7 | 259.5 | 1.78 | ||
100% | 24.9 | 15.8 | 44031.6 | 618.8 | 394.6 | 1.57 | ||
3800KV | 20% | 16.8 | 1.5 | 17311.1 | 91.2 | 25.9 | 3.52 | |
40% | 16.7 | 4.6 | 25611.5 | 202.2 | 76.6 | 2.64 | ||
60% | 16.7 | 7.7 | 30692.7 | 292.4 | 127.6 | 2.29 | ||
80% | 16.6 | 11.0 | 35219.6 | 380.5 | 182.5 | 2.08 | ||
100% | 16.5 | 16.8 | 40750.1 | 514.1 | 277.8 | 1.85 |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now