Tmotor.com USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

M0802 KV22000 31mm Tiny Whoop Indoor Racing Fpv Motor

10.90

Points reward: 10 Points

Quantity:

10.90

USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

Relevant Products

  • Detail information
  • Specifications

Hot Products


Technical Drawing

Specification
KVKV22000Configuration9N12P
Shaft Diameter1mmLeadJST-1.25 Line length33.5mm
Weight (Incl. Cable)1.91gVoltage4.2V
Idle Current(10V)0.49AMax. Power(10s)18.1W
Peak Current(10s)4.4A

Test Data
PropellerTypeThrottleVoltage
(V)
Current
(A)
RPMThrust
(g)
Power
(W)
Efficiency
(g/W)
GF
1219-3
KV2200050%4.21.43695412.06.02.00
60%4.21.74013816.37.22.26
70%4.22.14286320.68.82.34
80%4.22.54323322.710.22.23
90%4.23.15033728.412.72.23
100%4.13.85450632.915.72.10
GF
1220-4
KV2200050%4.21.5332905.56.30.37
60%4.21.93754913.07.92.10
70%4.22.24089819.39.32.38
80%4.22.74274425.611.32.51
90%4.13.54667930.414.62.39
100%4.14.25179036.817.22.43
GF
35mm-3
KV2200050%4.21.53330217.96.32.83
60%4.21.93783722.07.92.79
70%4.22.34092825.59.42.72
80%4.22.74496629.111.02.64
90%4.13.34798134.613.82.50
100%4.14.15261539.617.02.33
GF
35mm-4
KV2200050%4.21.53333712.36.41.92
60%4.21.93639516.28.02.03
70%4.22.43957321.99.92.21
80%4.22.84216427.611.62.38
90%4.13.54581333.014.62.26
100%4.14.44897437.018.12.04
Motor Analysis Chart

Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.