Technical Drawing
P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Rated voltage(V) | 48 | CAN bus baud rate(Mbps) | 1 |
Peak voltage(V) | 52 | Diameter(mm) | 62x58 |
Rated current(ADC) | 20 | Operation ambient temperature(℃) | -20℃-65℃ |
Peak current(ADC) | 60 | Peak temperature of control panel(℃) | 100 |
Standby power consumption(mA) | ≤50 | Encoder accuracy(bit) | 14bit |
¥298.9Buy Now
¥798.9Buy Now
¥469.9Buy Now