
AT8025 70CC is a hi-end motor suitable for VTOL UAV fixed wing airplanes of the outdoor category.AT8025 with military-grade wire improves the high temp. resistance which with long endurance.
Both mounting way which is convenient for clients with a different application. The 5000W maximum power provides strong power for 30CC-40CC RC airplanes.
It supports 8-12s lipos,recommend with T-Motor AT115A & AT195A ESC
1.AT8025 can replace the 70cc engine in high-efficiency flight conditions, and can replace the 85cc engine in high-speed and high-load flight conditions.
2.The detachable propeller seat is suitable for the installation of fixed-wing and multi-rotor props, providing convenient and safe propeller locking. Method
3.The rear output shaft can pretend to be a magnetic braiding system and try to control the safe flight speed.
4. Use centrifugal active heat dissipation and fit the heat sink at the bottom of the motor for efficient heat dissipation.
1x T-Motor AT8025 Motor
1x Hardware Kit
.jpg)
.jpg)
.jpg)
.jpg)
.jpg)
.jpg)

| Test Item | KV160 | Weight (Incl. Cable) | 985g |
| Motor Dimensions | Φ90*75.8mm | Internal Resistance | 14mΩ |
| Lead | Wound Wire Outlet 100mm | Configuration | 24N28P |
| Shaft Diameter | IN:12mm OUT:10mm | Rated Voltage(LiPo) | 10-14S |
| Idle Current(10V) | 4.0A | Peak Current(180s) | 115A |
| Max Power (180S) | 5000W/12S,5800W/14S |
| Test Item | KV190 | Weight (Incl. Cable) | 990g |
| Motor Dimensions | Φ90*75.8mm | Internal Resistance | 10mΩ |
| Lead | Wound Wire Outlet 100mm | Configuration | 24N28P |
| Shaft Diameter | IN:12mm OUT:10mm | Rated Voltage(LiPo) | 10-12S |
| Idle Current(10V) | 5.0A | Peak Current(180s) | 135A |
| Max Power (180S) | 6000W/12S |
| Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
AT8025 KV160 | 24*10 | 40% | 44.57 | 8.95 | 398.80 | 2806 | 0.922 | 3061 | 7.67 | 67℃ |
| 45% | 44.55 | 10.95 | 487.92 | 3031 | 1.076 | 3595 | 7.37 | |||
| 50% | 44.53 | 13.66 | 608.40 | 3302 | 1.275 | 4278 | 7.03 | |||
| 55% | 44.51 | 16.94 | 754.13 | 3593 | 1.505 | 5065 | 6.72 | |||
| 60% | 44.48 | 20.77 | 923.56 | 3864 | 1.743 | 5894 | 6.38 | |||
| 65% | 44.44 | 25.37 | 1127.30 | 4164 | 2.027 | 6858 | 6.08 | |||
| 70% | 44.40 | 30.83 | 1368.76 | 4472 | 2.346 | 7941 | 5.80 | |||
| 75% | 44.36 | 36.84 | 1634.23 | 4765 | 2.675 | 9062 | 5.55 | |||
| 80% | 44.30 | 43.90 | 1944.71 | 5054 | 3.031 | 10264 | 5.28 | |||
| 85% | 44.24 | 51.68 | 2286.19 | 5333 | 3.404 | 11501 | 5.03 | |||
| 90% | 44.17 | 60.45 | 2669.77 | 5607 | 3.794 | 12799 | 4.79 | |||
| 100% | 44.02 | 78.92 | 3474.27 | 6120 | 4.600 | 15420 | 4.44 | |||
| 25*10 | 40% | 44.62 | 9.58 | 427.54 | 2708 | 1.014 | 3245 | 7.59 | 75℃ | |
| 45% | 44.60 | 12.08 | 538.82 | 2973 | 1.217 | 3921 | 7.28 | |||
| 50% | 44.57 | 15.32 | 682.65 | 3264 | 1.466 | 4757 | 6.97 | |||
| 55% | 44.54 | 19.23 | 856.49 | 3552 | 1.733 | 5639 | 6.58 | |||
| 60% | 44.51 | 23.25 | 1034.62 | 3831 | 2.016 | 6575 | 6.36 | |||
| 65% | 44.46 | 28.83 | 1281.62 | 4123 | 2.340 | 7669 | 5.98 | |||
| 70% | 44.41 | 35.11 | 1559.11 | 4423 | 2.704 | 8854 | 5.68 | |||
| 75% | 44.35 | 42.18 | 1871.01 | 4717 | 3.087 | 10136 | 5.42 | |||
| 80% | 44.29 | 50.02 | 2215.59 | 4999 | 3.490 | 11471 | 5.18 | |||
| 85% | 44.22 | 58.87 | 2603.34 | 5274 | 3.909 | 12826 | 4.93 | |||
| 90% | 44.14 | 68.33 | 3016.11 | 5539 | 4.339 | 14182 | 4.70 | |||
| 100% | 43.97 | 89.78 | 3947.90 | 6036 | 5.258 | 17136 | 4.34 | |||
| 26*12 | 40% | 44.58 | 11.42 | 509.21 | 2596 | 1.332 | 3959 | 7.78 | 88℃ | |
| 45% | 44.55 | 15.05 | 670.43 | 2891 | 1.659 | 4910 | 7.32 | |||
| 50% | 44.51 | 19.62 | 873.19 | 3183 | 1.994 | 5976 | 6.84 | |||
| 55% | 44.47 | 24.78 | 1101.82 | 3471 | 2.365 | 7104 | 6.45 | |||
| 60% | 44.43 | 30.42 | 1351.57 | 3739 | 2.737 | 8247 | 6.10 | |||
| 65% | 44.37 | 37.33 | 1656.54 | 4023 | 3.174 | 9584 | 5.79 | |||
| 70% | 44.31 | 45.33 | 2008.69 | 4310 | 3.633 | 10941 | 5.45 | |||
| 75% | 44.23 | 54.65 | 2417.28 | 4590 | 4.117 | 12432 | 5.14 | |||
| 80% | 44.16 | 64.25 | 2837.31 | 4855 | 4.624 | 13890 | 4.90 | |||
| 85% | 44.07 | 75.46 | 3325.48 | 5112 | 5.150 | 15433 | 4.64 | |||
| 90% | 43.98 | 87.28 | 3838.19 | 5362 | 5.694 | 17014 | 4.43 | |||
| 100% | 43.74 | 115.07 | 5033.52 | 5825 | 6.863 | 20360 | 4.04 | |||
| 23*10 | 40% | 52.18 | 10.58 | 552.29 | 3302 | 1.087 | 3642 | 6.59 | 76℃ | |
| 45% | 52.16 | 12.82 | 668.83 | 3554 | 1.262 | 4239 | 6.34 | |||
| 50% | 52.13 | 15.92 | 830.11 | 3861 | 1.486 | 5026 | 6.05 | |||
| 55% | 52.10 | 19.76 | 1029.43 | 4193 | 1.750 | 5946 | 5.78 | |||
| 60% | 52.06 | 24.26 | 1263.22 | 4521 | 2.048 | 6994 | 5.54 | |||
| 65% | 52.02 | 29.72 | 1545.98 | 4871 | 2.388 | 8154 | 5.27 | |||
| 70% | 51.96 | 36.31 | 1886.85 | 5222 | 2.768 | 9441 | 5.00 | |||
| 75% | 51.90 | 43.78 | 2271.97 | 5564 | 3.167 | 10805 | 4.76 | |||
| 80% | 51.84 | 51.75 | 2682.65 | 5894 | 3.578 | 12197 | 4.55 | |||
| 85% | 51.76 | 60.74 | 3143.74 | 6209 | 4.004 | 13585 | 4.32 | |||
| 90% | 51.68 | 70.55 | 3646.31 | 6514 | 4.450 | 15000 | 4.11 | |||
| 100% | 51.51 | 91.30 | 4702.73 | 7072 | 5.335 | 17768 | 3.78 | |||
| 24*10 | 40% | 52.16 | 11.04 | 575.99 | 3179 | 1.195 | 3858 | 6.70 | 89℃ | |
| 45% | 52.14 | 13.89 | 724.26 | 3478 | 1.427 | 4681 | 6.46 | |||
| 50% | 52.11 | 17.54 | 913.70 | 3803 | 1.702 | 5634 | 6.17 | |||
| 55% | 52.07 | 21.91 | 1140.84 | 4131 | 2.002 | 6685 | 5.86 | |||
| 60% | 52.02 | 27.27 | 1418.53 | 4471 | 2.347 | 7877 | 5.55 | |||
| 65% | 51.97 | 33.78 | 1755.27 | 4818 | 2.747 | 9209 | 5.25 | |||
| 70% | 51.90 | 40.87 | 2121.25 | 5157 | 3.159 | 10636 | 5.01 | |||
| 75% | 51.84 | 49.19 | 2549.96 | 5494 | 3.618 | 12149 | 4.76 | |||
| 80% | 51.77 | 58.24 | 3015.48 | 5818 | 4.088 | 13721 | 4.55 | |||
| 85% | 51.69 | 68.18 | 3524.36 | 6123 | 4.571 | 15313 | 4.35 | |||
| 90% | 51.60 | 79.33 | 4093.14 | 6420 | 5.078 | 16948 | 4.14 | |||
| 100% | 51.40 | 103.71 | 5331.12 | 6961 | 6.141 | 20162 | 3.78 | |||
| 25*10 | 40% | 50.76 | 11.32 | 574.45 | 3036 | 1.265 | 4009 | 6.98 | 103℃ | |
| 45% | 50.73 | 14.62 | 741.62 | 3354 | 1.540 | 4934 | 6.65 | |||
| 50% | 50.70 | 18.57 | 941.65 | 3671 | 1.845 | 5961 | 6.33 | |||
| 55% | 50.66 | 23.27 | 1178.59 | 3991 | 2.181 | 7090 | 6.02 | |||
| 60% | 50.61 | 29.22 | 1478.71 | 4323 | 2.566 | 8371 | 5.66 | |||
| 65% | 50.56 | 35.72 | 1805.87 | 4656 | 2.977 | 9728 | 5.39 | |||
| 70% | 50.49 | 43.55 | 2198.86 | 4981 | 3.432 | 11230 | 5.11 | |||
| 75% | 50.42 | 52.54 | 2649.06 | 5298 | 3.915 | 12795 | 4.83 | |||
| 80% | 50.33 | 63.06 | 3173.78 | 5607 | 4.444 | 14504 | 4.57 | |||
| 85% | 50.25 | 73.45 | 3690.78 | 5903 | 4.976 | 16192 | 4.39 | |||
| 90% | 50.15 | 85.27 | 4276.32 | 6178 | 5.516 | 17898 | 4.19 | |||
| 100% | 49.94 | 111.85 | 5585.29 | 6699 | 6.669 | 21251 | 3.80 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AT8025 KV190 | 23*10 | 40% | 44.65 | 13.76 | 614.47 | 3395 | 1.144 | 3792 | 6.17 | 76℃ |
| 45% | 44.63 | 16.60 | 740.87 | 3668 | 1.315 | 4456 | 6.01 | |||
| 50% | 44.59 | 20.40 | 909.84 | 3968 | 1.542 | 5269 | 5.79 | |||
| 55% | 44.55 | 25.49 | 1135.72 | 4299 | 1.840 | 6257 | 5.51 | |||
| 60% | 44.51 | 30.87 | 1373.99 | 4636 | 2.130 | 7239 | 5.27 | |||
| 65% | 44.44 | 38.26 | 1700.55 | 4996 | 2.496 | 8440 | 4.96 | |||
| 70% | 44.39 | 45.85 | 2034.96 | 5356 | 2.878 | 9698 | 4.77 | |||
| 75% | 44.31 | 55.34 | 2451.98 | 5693 | 3.291 | 11099 | 4.53 | |||
| 80% | 44.23 | 65.43 | 2893.81 | 6029 | 3.713 | 12534 | 4.33 | |||
| 85% | 44.14 | 76.14 | 3360.88 | 6332 | 4.138 | 13917 | 4.14 | |||
| 90% | 44.04 | 87.97 | 3874.09 | 6640 | 4.570 | 15335 | 3.96 | |||
| 100% | 43.83 | 113.82 | 4988.91 | 7192 | 5.459 | 18097 | 3.63 | |||
| 24*10 | 40% | 44.64 | 14.36 | 641.22 | 3280 | 1.253 | 4128 | 6.44 | 89℃ | |
| 45% | 44.61 | 17.95 | 800.65 | 3577 | 1.490 | 4935 | 6.16 | |||
| 50% | 44.57 | 22.64 | 1009.32 | 3907 | 1.779 | 5926 | 5.87 | |||
| 55% | 44.53 | 28.27 | 1258.85 | 4245 | 2.111 | 7051 | 5.60 | |||
| 60% | 44.47 | 34.92 | 1552.99 | 4589 | 2.473 | 8272 | 5.33 | |||
| 65% | 44.40 | 43.04 | 1911.10 | 4939 | 2.883 | 9697 | 5.07 | |||
| 70% | 44.33 | 51.91 | 2301.24 | 5284 | 3.320 | 11149 | 4.85 | |||
| 75% | 44.25 | 62.52 | 2766.66 | 5624 | 3.783 | 12724 | 4.60 | |||
| 80% | 44.15 | 74.00 | 3267.27 | 5943 | 4.266 | 14331 | 4.39 | |||
| 85% | 44.05 | 86.23 | 3798.70 | 6234 | 4.752 | 15898 | 4.19 | |||
| 90% | 43.94 | 100.17 | 4401.00 | 6528 | 5.258 | 17553 | 3.99 | |||
| 100% | 43.70 | 129.08 | 5641.04 | 7057 | 6.275 | 20614 | 3.65 | |||
| 25*10 | 40% | 44.04 | 17.08 | 752.36 | 3224 | 1.490 | 4826 | 6.41 | 104℃ | |
| 45% | 43.96 | 20.80 | 914.30 | 3479 | 1.740 | 5645 | 6.17 | |||
| 50% | 43.86 | 25.28 | 1108.87 | 3752 | 2.030 | 6597 | 5.95 | |||
| 55% | 43.72 | 31.41 | 1373.36 | 4070 | 2.400 | 7800 | 5.68 | |||
| 60% | 43.56 | 38.60 | 1681.24 | 4391 | 2.800 | 9135 | 5.43 | |||
| 65% | 43.21 | 46.87 | 2025.08 | 4690 | 3.210 | 10476 | 5.17 | |||
| 70% | 43.03 | 56.31 | 2422.91 | 4991 | 3.680 | 11971 | 4.94 | |||
| 75% | 42.78 | 66.76 | 2855.55 | 5276 | 4.150 | 13501 | 4.73 | |||
| 80% | 42.53 | 78.10 | 3321.60 | 5541 | 4.640 | 15032 | 4.53 | |||
| 85% | 42.28 | 89.86 | 3799.22 | 5801 | 5.130 | 16554 | 4.36 | |||
| 90% | 42.01 | 103.56 | 4350.59 | 6063 | 5.650 | 18203 | 4.18 | |||
| 100% | 41.39 | 133.33 | 5518.71 | 6716 | 6.700 | 21549 | 3.85 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
