Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AT8020 55CC VTOL UAV Fixed Wing Aircraft Long Shaft Motor 180KV/210KV

309.00

Available points: 0 Points Points reward: 309 Points

KV:
  • KV180
  • KV210
Quantity:

309.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AT8020 55CC VTOL UAV Fixed Wing Aircraft Long Shaft Brushless Motor


AT8020 is a hi-end motor suitable for VTOL UAV fixed wings with a wingspan of 2.2-3.3m and a take-off weight of about 40kg. 

Its 870g  weight can produce a powerful motor with a maximumthrust of 18kg. The maximum power is 5500w. It is suitable for 10-12s and AT195A. ESC.      


AT8020 55CC Hightlights:


1.AT8020 can replace the 55cc engine in high-efficiency flight conditions, and can replace the 70cc engine in high-speed and high-load flight conditions.

2.The detachable propeller seat is suitable for the installation of fixed-wing and multi-rotor props, providing convenient and safe propeller locking. Method

3.The rear output shaft can pretend to be a magnetic braiding system and try to control the safe flight speed.

4. Use centrifugal active heat dissipation and fit the heat sink at the bottom of the motor for efficient heat dissipation.


Packing List Includes:


1x T-Motor AT8020 Motor 

1x Hardware Kit


Matching Guide:


AT 195A ESC



Technical Drawing

1.png

Specification
Test ItemKV180Weight (Incl. Cable)865g
Motor DimensionsΦ90*70.8mmInternal Resistance16mΩ
LeadWound Wire Outlet 100mmConfiguration24N28P
Shaft DiameterIN:12mm
OUT:10mm
Rated Voltage(LiPo)10-14S
Idle Current(10V)4.6APeak Current(180s)120A
Max. Power(180s)5600W/14S

Test ItemKV210Weight (Incl. Cable)870g
Motor DimensionsΦ90*70.8mmInternal Resistance12mΩ
LeadWound Wire Outlet 100mmConfiguration24N28P
Shaft DiameterIN:12mm
OUT:10mm
Rated Voltage(LiPo)10-12S
Idle Current(10V)5.3APeak Current(180s)135A
Max. Power(180s)5500W/12S

Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating

Temperature

(℃)

AT8020
KV180
23*1040%44.409.68429.8030300.85024515.7063℃
45%44.5312.54558.4033601.06031695.70
50%44.4515.97709.9036901.30039625.60
55%44.4219.37860.4039901.53047825.60
60%44.0625.001101.5043501.86058495.30
65%44.0130.351335.7046802.16068805.20
70%43.6635.971570.5049802.48079685.10
75%43.7243.171887.4052802.81090754.80
80%43.4550.772206.0055803.150101634.60
90%42.8268.972953.3060903.900125144.20
100%42.3189.843801.1066604.710149963.90
24*1040%44.4810.59471.0030000.98028446.0077℃
45%44.4513.91618.3033301.24036816.00
50%44.6217.67788.4036601.50045535.80
55%43.9922.01968.2039301.77054275.60
60%44.0027.491209.6043202.12066155.50
65%43.7933.261456.5045902.46077395.30
70%43.6740.371763.0049202.85089925.10
75%43.6248.292106.4051903.210102154.80
80%43.1956.562442.8054903.580114474.70
90%42.5076.013230.4060004.380139804.30
100%41.97102.084284.3065105.310168893.90
25*1040%44.6811.61518.7029701.14032776.3093℃
45%44.3115.40682.4033301.44042266.20
50%44.3519.36858.6036001.72051546.00
55%44.1624.251070.9038702.01061205.70
60%44.0730.091326.1041702.37073075.50
65%43.7237.411635.6045002.81086995.30
70%43.7745.691999.9048303.230100855.00
75%43.2653.952333.9051003.620114554.90
80%43.1763.482740.4054004.030127414.60
90%42.4084.183569.2058804.890153714.30
100%41.53111.254620.2063305.800181213.90
22*1040%51.7610.62549.7035100.96029715.4085℃
45%51.6613.66705.7038701.19037765.40
50%51.7716.94877.0042001.43046325.30
55%51.3822.171139.1046501.79058595.10
60%51.1927.801423.1051002.14071305.00
65%51.1133.741724.5054302.47082534.80
70%50.8940.942083.4057902.83094484.50
75%50.6049.322495.6061503.210107094.30
80%50.4857.522903.6064503.550118754.10
90%49.8375.643769.1070504.370144873.80
100%49.20103.475090.7075605.320174363.40
23*1040%51.8011.77609.7034501.12034575.70HOT
45%51.7915.06780.0038101.40043835.60
50%51.6219.29995.7041401.67053305.40
55%51.3624.371251.6045602.03065465.20
60%51.3131.661624.5049802.45078914.90
65%51.0338.551967.2053402.80091144.60
70%50.8245.672320.9056403.210104134.50
75%50.6155.872827.6060303.660118574.20
80%50.3164.083223.9063004.100132304.10
90%49.8087.384351.5068704.970159163.70
100%48.88113.555550.3074105.910187063.40
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT8020
KV210
22*1040%44.1112.97572.1035100.96028795.0086℃
45%44.0916.65734.1038401.19036935.00
50%44.0420.79915.6042901.45045985.00
55%43.8226.641167.4046801.74056244.80
60%43.5332.771426.5050702.08068224.80
65%43.5039.921736.5054002.40079064.60
70%43.1046.752014.9057602.76091254.50
75%43.1758.512525.9061203.160104464.10
80%42.4068.722913.7064503.510116304.00
90%42.0490.183791.2070204.290141293.70
100%41.19118.954899.6076205.180169503.50
23*1040%44.2014.08622.3035101.16033015.30HOT
45%43.9518.53814.4039001.43042215.20
50%43.7423.481027.0042001.71051605.00
55%43.8129.531293.7045902.07063574.90
60%43.5638.021656.2049802.45076504.60
65%43.4045.261964.3053402.83089284.50
70%43.0655.182376.1056403.220102114.30
75%42.5764.342739.0059703.670115944.20
80%42.3777.793296.0063004.090129423.90
90%41.64103.744319.7068704.910154863.60
100%41.04131.385391.8073505.850182273.40
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.png 英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.