P80Ⅲ Without Pin Agricultural UAV Motor KV100
U8 Lite L Efficiency Multirotor UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Discover a motor that is more resistant to crashes and provides ultimate performance.
The T-Motor M0703 19000KV Tinywhoop Brushless Motor has a rated voltage of 1S and weighs 1.7g,
making it perfect for your 65MM Whoop racing drone. Its unibell design in fantasy blue and silver adds a stylish touch that is sure to dazzle! Soar through the sky with confidence.
The M0703 brushless motor is the first 07xx series motor. Suitable for 65mm tinywhoop. Fantasy blue and silver unibell design, more durable.
With PCB lead wire to avoid motor scrapping. Agile and powerful, weight only 1.7g (Incl. cable), fast response.
1x T-Motor M0703 Micro Motor
1x Hardware Set
65mm
KV | KV19000 | Configuration | 9N12P |
Shaft Diameter | IN: 1.5mm OUT:1mm | Lead | JST-1.25 40mm |
Weight (Incl. Cable) | 1.7g | Voltage | 1S |
Idle Current(10V) | 0.5A | Max. Power(10s) | 7.5W |
Peak Current(10s) | 2.03A |
Propeller | Type | Throttle | Voltage (V) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) |
M12199 | KV19000 | 20% | 3.7 | 0.4 | 17217 | 3.6 | 1.3 | 2.78 |
40% | 3.7 | 0.8 | 28087 | 11.4 | 3.1 | 3.66 | ||
60% | 3.7 | 1.2 | 34799.1 | 15.5 | 4.5 | 3.44 | ||
80% | 3.7 | 1.6 | 39056.5 | 18.7 | 5.7 | 3.29 | ||
100% | 3.7 | 2.0 | 44120.4 | 23.0 | 7.5 | 3.06 |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now