Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

T8044 Ploymer Carbon Propeller For F3P 3D Indoor Plane

3.19

Points reward: 3 Points

1.The new star of F3P competition polymer carbon propeller.
2.Continuous aerobatics and stable power output.
3.Decreasing deformation,smooth and linear throttle response increases stability,presents stronger power and impact force.
Quantity:

3.19

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR T8044 Ploymer Carbon Propeller For F3P 3D Indoor Plane 


T8044 PRO is a polymer carbon propeller for F3P 3D flight. It is F3P competition star、the material and hardness have been upgraded compared to the generation. 

It is more suitable for modelers who want to experience high-performance propellers and recommended to match with AM40 V2 motor and AM16A ESC.       


T9051 Hightlights:


1.Polymer carbon material, which is F3P competition star and suitable for F3P 3D flight

2.Sustained aerobatics、stable power output

3.With greater deformation resistancemore balanced power releaseshowing stronger power and impact capacity

       

Packing List Includes:


1x T-MOTOR T8044 Propeller


Matching Guide:


AM V2 40 motor

3D/4D AM16A ESC

T8044/T9048

BLACKKNIGHT

NO FEAR OF COMPETITION ON THE FIELD

FINGERTIP PRECISION
THE AIRPLANE FOLLOWS CLOSELY

Improved stiffness by three times for the same weight,
decreasing deformation

SOFTNESS AT FINGERTIPS
SMOOTH FLIGHT EXPERIENCE

Response speed doubled.
Smooth and linear throttle response increases stability.

ACCURATE RESPONSE
TO FINGERTIP INPUTS

Double the instantaneous acceleration.
Stronger thrust output and sharper maneuvers.

THE NEW STAR OF F3P COMPETITION

Continuous aerobatics and stable power output.
Slice through the opposition in the rhythm of wind bursts.