Technical Drawing
RO60 KV 115 Standard Version |
RO60 KV115 Lite Version |
P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
A 50% reduction in cogging torque compared to products of the same level offering a silky-smooth new experience
50Featuring a reserved large-diameter hollow through-hole, providing flexible and versatile usage
Simply replace the shaft to meet different hollow requirements, achieving
a one-motor-multiple-uses scenario
The RO series utilizes high-grade magnets for peak motor efficiency, reaching up to 92.6%
Enhanced temperature adaptability, improved operational stability, and extended lifespan
Streamlined Engineering for Lightweight Performance
Real-time monitoring of motor temperature
providing precise rotor position and speed information, ensuring precise motor control
RO60 KV 115 Standard Version |
RO60 KV115 Lite Version |
RO60 KV 115 Standard Version | |||
Application | CobotArm | InsulationClass | F |
DrivingWay | FOC | InsulationHigh-Voltage | 500V |
OperationAmbientTemperature | -20℃~50℃ | InsulationResistance | 10MΩ |
WindingType | star | CoggingTorque | 15N.mm |
PolePairs | 14 | Inertia | 1161gcm² |
MaximumTorqueWeightRatio | 9.68Nm/kg | Weight | 248g |
RotorWeight | 105g | StatorWeight | 143g |
HallTemperatureSensorWire | 30#AWSiliconeWire100±5mm Tinning5±2mm | Lead-Out | Three-PhaseMotorLead-Out: EnameledWireStraightOut 100±5mmTinned5±2mm |
Three-Phasewire | 3mm |
RO60 KV115 Lite Version | |||
Application | CobotArm | InsulationClass | F |
DrivingWay | FOC | InsulationHigh-Voltage | 500V |
OperationAmbientTemperature | -20℃~50℃ | InsulationResistance | 10MΩ |
WindingType | star | CoggingTorque | 15N.mm |
PolePairs | 14 | Inertia | 800gcm² |
RotorWeight | 70g | Weight | 195g |
MaximumHeightofEnameled WireBulge | 5mm | StatorWeight | 125g |
Three-Phasewire | 3mm | Lead-Out | Three-PhaseMotorLead-Out: EnameledWireStraightOut 100±5mmTinned5±2mm |
Electric Parameters | |||
RatedVoltage | 48V | Ke | 8.28V/krpm |
No-LoadSpeed | 5520rpm | PhaseToPhaseResistance | 300mΩ |
RatedTorque | 0.8Nm | PhaseToPhaseInductance | 395μH |
RatedSpeed | 4200rpm | Km | 0.17Nm/√W |
RatedCurrent | 8.5ADC | MechanicalTimeConstant | 2.86ms |
PeakTorque | 2.4Nm | ElectricalTimeConstant | 1.32ms |
PeakCurrent | 40ADC | Kt | 0.094Nm/A |
Kv | 115rpm/V |
¥298.9Buy Now
¥798.9Buy Now
¥469.9Buy Now