Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Velox F7 SE+V50A SE HD Stack

89.90

Available points: 0 Points Points reward: 89 Points

Quantity:

89.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

BETAFLIGHT
LATEST WIRING STANDARD

Unified socket standards, no longer worry
about plugging in the wrong wire

UNLOCKING
THE FULL FUNCTIONS

  • Wireless Bluetooth
  • Dual BEC
  • HD&Analog
  • 8 Motors Support
  • PIT function
  • Voltage Selection
  • All Sockets
  • 128M Black Box
  • Built-in Barometer

BLUETOOTH WIRELESS
PARAMETER ADJUSTMENT

Wireless parameter
adjustment via
mobile phone
Currently only
supports Android
Speedybee connection
no need to carry a
computer outdoors
anymore

THE SECOND-GENERATION
POWER SOLUTION ENSURES
SMOOTH FLYING

The power supply suppresses noise up to 90db,
making the gyroscope low-noise and low-latency

QUALITY
ASSURANCE

The ESC with preset parameters better
matches with Velox V3 motors, there is no damage in 1,000
real flight tests. (This data is for reference only)

32-bit ESC

The updated 32-bit chip supports high PWM frequency
and extends the flight time of the drone

VELOX F7 SE
FCSPEC
FC

  • ModelVELOX F7 SE
  • FirmwareSTM32F7X2
  • Unified targetTMTR-TMOTORVELOXF7
  • MCUSTM32F722
  • GyroscopeICM-42688-P(SPI)
  • BEC5V2A&10V1.5A
  • Uarts6
  • BluetoothTMFC
  • OSDAT7456E&HD
  • Black box128MB
  • USBTYPE-C
  •  
  • Specifications
  • Weight9g
  • Size37.5*40*6.4mm
  • Installation hole30.5*30.5/φ4mm
  • Input voltage12-27V(3-6S)
  • Typical application170-450multi-rotor

VELOX F7 SE
ESCSPEC
ESC

  • MCUAT32F421
  • Input voltage3-6S
  • Current50A
  • Peak Current (5S)60A
  • Size41*44.4*5.8mm
  • Mounting holes30.5*30.5/Φ4mm
  • Weight12.3g
  •  
  •