Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

M0802II

0.00

Points reward: 0 Points

Quantity:

0.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

FIRST CHOICE
FOR65-75mm

MICRO WHOOP

M0802 II丨KV22000/KV25000/KV27000

FIRST CHOICE FOR

65-75mm MICRO WHOOP

M0802 II丨KV22000/KV25000/KV27000

BRAND-NEW APPEARANCE

FANTASY BLUE,UNIBELL DESIGN,THE MOTOR IS MORE RESISTANT CRASH

PRECISE CONTROL,MORE FLEXIBLE TO FLY

BRAND-NEW APPEARANCE

Fantasy blue,unibell design,the motor is more resistant crashPrecise

control,more flexible to fly

HIGH QUALITY MATERIAL

N52 ARC MAGNET,STRONG POWER AND STABLE OUTPUT

BETTER COOLING AND STEADY OPERATION

HIGH QUALITY MATERIAL

N52 ARC MAGNET,STRONG POWER AND STABLE OUTPUT

BETTER COOLING AND STEADY OPERATION

LIGHT AND
AGILE STRONG
POWER

THE WEIGHT IS ONLY1.91g
(INCL.CABLE)

FASTER RESPONSE
MORE FLEXIBLE TO FLY

LIGHT AND

AGILE STRONG POWER

The weight is only1.91g(incl.cable)

Faster response,more flexible to fly

FIGHT FEELING OF
A 5 INCH FPV DRONE

WITH ULTRAHIGH EXPLOSIVE POWER,
BRING THE FLIGHT FEELING OF A 5 INCH
FPV DRONE

FIGHT FEELING OF
A 5 INCH FPV DRONE

With ultrahighh explosive power,
bring the flight feeling of a 5 inch
FPV drone