Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AKE90-8

483.90

Available points: 0 Points Points reward: 483 Points

• Robotic Actuator with a Planetary Gear
• Flexible Installation with Bi-directional Mounting
• Modular Design
• 9 Arcmin Backlash for High Precision
• Constantly Powerful Performance
KV:
  • KV35
Quantity:

483.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

CubeMars' AKE Quasi Direct Drive is the ideal choice for the industrial automation and robotics. This product integrates motor and gearbox, particularly suited for applications such as exoskeletons, bipedal robots, robotic arms, and industrial collaborative robots. The core components of the gearbox are optimized for design and manufacturing processes, offering higher load capacity and lighter weight, achieving a backlash of 9 arcminutes and a torque density of 121 N.m/kg. The modular design of the gearbox and motor facilitates easy installation and maintenance. The motor base is equipped with threaded and through holes for versatile bi-directional mounting, accommodating various installation requirements. CubeMars is dedicated to innovation and quality, ensuring each product meets high customer standards through advanced manufacturing technologies and stringent quality control processes.

AKE90-8

Robotic Actuator with Planetary Gear

QUASI DIRECT DRIVE

Light and Compact,Precise and Powerful

AKE90-8

PRECISION TRANSMISSION
WITH HEAVY LOAD CAPACITY

Achieve higher transmission accuracy within 9 arc backlash; optimized reducer increases load capacity,reaching peak torque density of 121N.m/kg.

AKE90-8

QUIET OPERATION WITH
PRECISION EXCELLENCE

Utilizing grade 5 precision gears and optimized core components in the reducer significantly reduces operational noise while extending motor lifespan

AKE90-8

WINDING UPGRADING FOR
EFFICIENCY BOOST

Enhanced winding process increases slot fill factor by 10% compared to AK series reducing copper losses and temperature rise for superior torque output

AKE90-8

MODULAR DESIGN FOR
HASSLE-FREE MAINTENANCE

Motor and reducer feature separate modular design for easy and quick disassembly and maintenance

Technical Drawing

Specification
ApplicationExoskeletonKe (V/krpm)0.0285
Driving wayFOCPhase to Phase resistance (MΩ)164
Operation ambient temperature-20~50Phase to Phase inductance (μH)235
Winding typedeltaInertia (gcm²)3377.08
Insulation classHKm (Nm/√W)0.67372
Insulation High-voltage (V)1000V 5mA/2sMechanical time constant (ms)2.18
Insulation resistance (MΩ)1000V 10MΩElectrical time constant (ms)1.4329
Pole pairs21Weight (g)1400
Backlash (arcmin)9Maximum torque weight ratio (Nm/kg)121.4
Rated voltage (V)48Peak torque (Nm)170
No-load speed (rpm)210Peak current (ADC)72
Rated torque (Nm)55Kv (rpm/V)35
Rated speed (rpm)120Kt (Nm/A)0.272
Rated current (ADC)21

Motor Analysis Chart