Technical Drawing






| Test Item | KV180 | Weight (Incl. Cable) | 865g |
| Motor Dimensions | Φ90*70.8mm | Internal Resistance | 16mΩ |
| Lead | Wound Wire Outlet 100mm | Configuration | 24N28P |
| Shaft Diameter | IN:12mm OUT:10mm | Rated Voltage(LiPo) | 10-14S |
| Idle Current(10V) | 4.6A | Peak Current(180s) | 120A |
| Max Power (180S) | 5600W/14S |
| Test Item | KV210 | Weight (Incl. Cable) | 870g |
| Motor Dimensions | Φ90*70.8mm | Internal Resistance | 12mΩ |
| Lead | Wound Wire Outlet 100mm | Configuration | 24N28P |
| Shaft Diameter | IN:12mm OUT:10mm | Rated Voltage(LiPo) | 10-12S |
| Idle Current(10V) | 5.3A | Peak Current(180s) | 135A |
| Max Power (180S) | 5500W/12S |
| Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
| AT8020 KV180 | 23*10 | 40% | 44.40 | 9.68 | 429.80 | 3030 | 0.850 | 2451 | 5.70 | 63℃ |
| 45% | 44.53 | 12.54 | 558.40 | 3360 | 1.060 | 3169 | 5.70 | |||
| 50% | 44.45 | 15.97 | 709.90 | 3690 | 1.300 | 3962 | 5.60 | |||
| 55% | 44.42 | 19.37 | 860.40 | 3990 | 1.530 | 4782 | 5.60 | |||
| 60% | 44.06 | 25.00 | 1101.50 | 4350 | 1.860 | 5849 | 5.30 | |||
| 65% | 44.01 | 30.35 | 1335.70 | 4680 | 2.160 | 6880 | 5.20 | |||
| 70% | 43.66 | 35.97 | 1570.50 | 4980 | 2.480 | 7968 | 5.10 | |||
| 75% | 43.72 | 43.17 | 1887.40 | 5280 | 2.810 | 9075 | 4.80 | |||
| 80% | 43.45 | 50.77 | 2206.00 | 5580 | 3.150 | 10163 | 4.60 | |||
| 90% | 42.82 | 68.97 | 2953.30 | 6090 | 3.900 | 12514 | 4.20 | |||
| 100% | 42.31 | 89.84 | 3801.10 | 6660 | 4.710 | 14996 | 3.90 | |||
| 24*10 | 40% | 44.48 | 10.59 | 471.00 | 3000 | 0.980 | 2844 | 6.00 | 77℃ | |
| 45% | 44.45 | 13.91 | 618.30 | 3330 | 1.240 | 3681 | 6.00 | |||
| 50% | 44.62 | 17.67 | 788.40 | 3660 | 1.500 | 4553 | 5.80 | |||
| 55% | 43.99 | 22.01 | 968.20 | 3930 | 1.770 | 5427 | 5.60 | |||
| 60% | 44.00 | 27.49 | 1209.60 | 4320 | 2.120 | 6615 | 5.50 | |||
| 65% | 43.79 | 33.26 | 1456.50 | 4590 | 2.460 | 7739 | 5.30 | |||
| 70% | 43.67 | 40.37 | 1763.00 | 4920 | 2.850 | 8992 | 5.10 | |||
| 75% | 43.62 | 48.29 | 2106.40 | 5190 | 3.210 | 10215 | 4.80 | |||
| 80% | 43.19 | 56.56 | 2442.80 | 5490 | 3.580 | 11447 | 4.70 | |||
| 90% | 42.50 | 76.01 | 3230.40 | 6000 | 4.380 | 13980 | 4.30 | |||
| 100% | 41.97 | 102.08 | 4284.30 | 6510 | 5.310 | 16889 | 3.90 | |||
| 25*10 | 40% | 44.68 | 11.61 | 518.70 | 2970 | 1.140 | 3277 | 6.30 | 93℃ | |
| 45% | 44.31 | 15.40 | 682.40 | 3330 | 1.440 | 4226 | 6.20 | |||
| 50% | 44.35 | 19.36 | 858.60 | 3600 | 1.720 | 5154 | 6.00 | |||
| 55% | 44.16 | 24.25 | 1070.90 | 3870 | 2.010 | 6120 | 5.70 | |||
| 60% | 44.07 | 30.09 | 1326.10 | 4170 | 2.370 | 7307 | 5.50 | |||
| 65% | 43.72 | 37.41 | 1635.60 | 4500 | 2.810 | 8699 | 5.30 | |||
| 70% | 43.77 | 45.69 | 1999.90 | 4830 | 3.230 | 10085 | 5.00 | |||
| 75% | 43.26 | 53.95 | 2333.90 | 5100 | 3.620 | 11455 | 4.90 | |||
| 80% | 43.17 | 63.48 | 2740.40 | 5400 | 4.030 | 12741 | 4.60 | |||
| 90% | 42.40 | 84.18 | 3569.20 | 5880 | 4.890 | 15371 | 4.30 | |||
| 100% | 41.53 | 111.25 | 4620.20 | 6330 | 5.800 | 18121 | 3.90 | |||
| 22*10 | 40% | 51.76 | 10.62 | 549.70 | 3510 | 0.960 | 2971 | 5.40 | 85℃ | |
| 45% | 51.66 | 13.66 | 705.70 | 3870 | 1.190 | 3776 | 5.40 | |||
| 50% | 51.77 | 16.94 | 877.00 | 4200 | 1.430 | 4632 | 5.30 | |||
| 55% | 51.38 | 22.17 | 1139.10 | 4650 | 1.790 | 5859 | 5.10 | |||
| 60% | 51.19 | 27.80 | 1423.10 | 5100 | 2.140 | 7130 | 5.00 | |||
| 65% | 51.11 | 33.74 | 1724.50 | 5430 | 2.470 | 8253 | 4.80 | |||
| 70% | 50.89 | 40.94 | 2083.40 | 5790 | 2.830 | 9448 | 4.50 | |||
| 75% | 50.60 | 49.32 | 2495.60 | 6150 | 3.210 | 10709 | 4.30 | |||
| 80% | 50.48 | 57.52 | 2903.60 | 6450 | 3.550 | 11875 | 4.10 | |||
| 90% | 49.83 | 75.64 | 3769.10 | 7050 | 4.370 | 14487 | 3.80 | |||
| 100% | 49.20 | 103.47 | 5090.70 | 7560 | 5.320 | 17436 | 3.40 | |||
| 23*10 | 40% | 51.80 | 11.77 | 609.70 | 3450 | 1.120 | 3457 | 5.70 | HOT | |
| 45% | 51.79 | 15.06 | 780.00 | 3810 | 1.400 | 4383 | 5.60 | |||
| 50% | 51.62 | 19.29 | 995.70 | 4140 | 1.670 | 5330 | 5.40 | |||
| 55% | 51.36 | 24.37 | 1251.60 | 4560 | 2.030 | 6546 | 5.20 | |||
| 60% | 51.31 | 31.66 | 1624.50 | 4980 | 2.450 | 7891 | 4.90 | |||
| 65% | 51.03 | 38.55 | 1967.20 | 5340 | 2.800 | 9114 | 4.60 | |||
| 70% | 50.82 | 45.67 | 2320.90 | 5640 | 3.210 | 10413 | 4.50 | |||
| 75% | 50.61 | 55.87 | 2827.60 | 6030 | 3.660 | 11857 | 4.20 | |||
| 80% | 50.31 | 64.08 | 3223.90 | 6300 | 4.100 | 13230 | 4.10 | |||
| 90% | 49.80 | 87.38 | 4351.50 | 6870 | 4.970 | 15916 | 3.70 | |||
| 100% | 48.88 | 113.55 | 5550.30 | 7410 | 5.910 | 18706 | 3.40 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
| AT8020 KV210 | 22*10 | 40% | 44.11 | 12.97 | 572.10 | 3510 | 0.960 | 2879 | 5.00 | 86℃ |
| 45% | 44.09 | 16.65 | 734.10 | 3840 | 1.190 | 3693 | 5.00 | |||
| 50% | 44.04 | 20.79 | 915.60 | 4290 | 1.450 | 4598 | 5.00 | |||
| 55% | 43.82 | 26.64 | 1167.40 | 4680 | 1.740 | 5624 | 4.80 | |||
| 60% | 43.53 | 32.77 | 1426.50 | 5070 | 2.080 | 6822 | 4.80 | |||
| 65% | 43.50 | 39.92 | 1736.50 | 5400 | 2.400 | 7906 | 4.60 | |||
| 70% | 43.10 | 46.75 | 2014.90 | 5760 | 2.760 | 9125 | 4.50 | |||
| 75% | 43.17 | 58.51 | 2525.90 | 6120 | 3.160 | 10446 | 4.10 | |||
| 80% | 42.40 | 68.72 | 2913.70 | 6450 | 3.510 | 11630 | 4.00 | |||
| 90% | 42.04 | 90.18 | 3791.20 | 7020 | 4.290 | 14129 | 3.70 | |||
| 100% | 41.19 | 118.95 | 4899.60 | 7620 | 5.180 | 16950 | 3.50 | |||
| 23*10 | 40% | 44.20 | 14.08 | 622.30 | 3510 | 1.160 | 3301 | 5.30 | HOT | |
| 45% | 43.95 | 18.53 | 814.40 | 3900 | 1.430 | 4221 | 5.20 | |||
| 50% | 43.74 | 23.48 | 1027.00 | 4200 | 1.710 | 5160 | 5.00 | |||
| 55% | 43.81 | 29.53 | 1293.70 | 4590 | 2.070 | 6357 | 4.90 | |||
| 60% | 43.56 | 38.02 | 1656.20 | 4980 | 2.450 | 7650 | 4.60 | |||
| 65% | 43.40 | 45.26 | 1964.30 | 5340 | 2.830 | 8928 | 4.50 | |||
| 70% | 43.06 | 55.18 | 2376.10 | 5640 | 3.220 | 10211 | 4.30 | |||
| 75% | 42.57 | 64.34 | 2739.00 | 5970 | 3.670 | 11594 | 4.20 | |||
| 80% | 42.37 | 77.79 | 3296.00 | 6300 | 4.090 | 12942 | 3.90 | |||
| 90% | 41.64 | 103.74 | 4319.70 | 6870 | 4.910 | 15486 | 3.60 | |||
| 100% | 41.04 | 131.38 | 5391.80 | 7350 | 5.850 | 18227 | 3.40 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||