Technical Drawing
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Test Item | GB36-1 | KV | 50 |
Motor Dimensions | ø41.8*24.3mm | Motor Weight(Incl. Cable) | 88g |
Cable Length | 35cm | Hole Size | 5.6mm |
Configuration | 12N14P | Internal Resistance | 15.6Ω |
Motor's Torsion(Nm) | 0.24 | Rated Voltage (Lipo) | 3-6S |