Tmotor.com
USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).
English
中文简体
English
日本語
Deutsch
Pусский
T-motor logo
Air Gear 350_AirGear Combo Set_Combo Pack_T-MOTOR Store-Official Store for T-motor drone motor,ESC,Propeller
Shopping cart
There's nothing in your shopping cart
Sign In
Sign Up
Multirotor
Motors
U Type
-U Power Type
-U Efficiency Type
P Type
Navigator Type
Antigravity Type
Gimbal Type
V Type
Quick-Attach-Detach Propeller Adapter
ESC
ALPHA Series
THUNDER Series
FLAME Series
Air Series
Propellers
Carbon Fiber
-NS(Ultra Light)
-VTOL
-Glossy
-Folding
-Polish
Polymer
-Polymer Straight
-Polymer Folding
Fixed Wing
Motors
-AT Series
-AS Series
-AM Series
ESC
-AT ESC
-AM ESC
Propellers
-Plastic
-Polymer
-Polymer Straight
-Polymer Folding
-Carbon Fibre
Combo
-F3P Combo
-3D Combo
FPV
Motors
ESC
Propellers
Drones
Champion Co-brand
Flight Controllers
STACK
VTX
Other
Combo Pack
Manned Aircraft
Integrated Propulsion System
-Standard
-X-Agricultural
-Coaxial
AirGear Combo Set
Robot Dynamics
AK Series Dynamical Modular
R Series Outrunning Torque Motor
RI Series Frameless Inrunning Torque Motor
G Series Inrunning Gimbal Motor
GL Series Out-running Gimbal Motor
ROV Dynamics
Relevant products
T-DRONES
Air Gear 350
USD $155.98
Available points:
500
积分
▏
Points reward:0
• Ideal to 1200g to 1500g quadcopter
• Low noise and high-speed respond
• Easy and quick installation
• Perfectily match your drone
+
-
Add to cart
Pay Now
手机
访问
USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).
View more
Share
Facebook
Twitter
Collect (1)
Relevant product
AIR 20A 4S
USD $19.99
Add to cart
Detail information
┊
Comment(0)
Add to cart
100%
Positive
Positive
(100%)
Neutral
(100%)
Negative
(100%)
All comments
(0)
Positive
(0)
Neutral
(0)
Negative
(0)
Share
(0)
Hot Products
Air Gear 350
Air Gear 355
Air Gear 450Ⅱ
Comparison Column
Recent browsing
Warm prompt
OK
Cancel
Warm prompt
Close
Warm prompt
Close
Please Sign In
Sign In
Sign Up
Remember me
Forgot Password?
Positive