Technical Drawing
P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Test Item | Long ShaftKV230 | Weight (Incl. Cable) | 408g |
Motor Dimensions | Φ50*79mm | Internal Resistance | 60mΩ |
Lead | Enameled Wire100mm | Configuration | 12N14P |
Shaft Diameter | IN:6mm OUT:6mm | Rated Voltage(Lipo) | 12S |
Idle Current(10V) | 1.4A | Peak Current(180s) | 60A |
Max. Power(180s) | 2500W | Recommendation | / |
Test Item | Long ShaftKV300 | Weight (Incl. Cable) | 405g |
Motor Dimensions | Φ50*79mm | Internal Resistance | 32mΩ |
Lead | Enameled Wire100mm | Configuration | 12N14P |
Shaft Diameter | IN:6mm OUT:6mm | Rated Voltage(Lipo) | 6-12S |
Idle Current(10V) | 1.8A | Peak Current(180s) | 75A |
Max. Power(180s) | 3200W | Recommendation | / |
Test Item | Long ShaftKV450 | Weight (Incl. Cable) | 408g |
Motor Dimensions | Φ50*79mm | Internal Resistance | 16.8mΩ |
Lead | Enameled Wire100mm | Configuration | 12N14P |
Shaft Diameter | IN:6mm OUT:6mm | Rated Voltage(Lipo) | 6S |
Idle Current(10V) | 2.5A | Peak Current(180s) | 75A |
Max. Power(180s) | 1800W | Recommendation | / |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
AT4130 Long Shaft KV230 | APC 16*8 | 40% | 44.40 | 2.87 | 127.58 | 3701 | 0.226 | 1087 | 8.52 | 78 (Ambient Temperature: /) |
45% | 44.38 | 3.73 | 165.46 | 4105 | 0.284 | 1341 | 8.10 | |||
50% | 44.36 | 5.18 | 229.88 | 4664 | 0.366 | 1744 | 7.59 | |||
55% | 44.34 | 6.83 | 302.67 | 5143 | 0.450 | 2139 | 7.07 | |||
60% | 44.31 | 8.56 | 302.67 | 5546 | 0.531 | 2513 | 6.63 | |||
65% | 44.26 | 10.59 | 468.76 | 5941 | 0.616 | 2906 | 6.20 | |||
70% | 44.22 | 13.10 | 579.10 | 6363 | 0.719 | 3366 | 5.81 | |||
75% | 44.16 | 16.32 | 720.88 | 6827 | 0.841 | 3903 | 5.41 | |||
80% | 44.10 | 19.63 | 865.54 | 7215 | 0.958 | 4407 | 5.09 | |||
90% | 43.96 | 27.66 | 1215.78 | 7875 | 1.174 | 5293 | 4.35 | |||
100% | 43.78 | 38.25 | 1674.45 | 8646 | 1.521 | 6395 | 3.82 | |||
APC 17*10 | 40% | 44.52 | 3.84 | 171.08 | 3512 | 0.349 | 1459 | 8.53 | 97 (Ambient Temperature: /) | |
45% | 44.51 | 4.81 | 213.89 | 3869 | 0.424 | 1768 | 8.27 | |||
50% | 44.47 | 6.96 | 309.40 | 4395 | 0.547 | 2285 | 7.38 | |||
55% | 44.43 | 9.59 | 426.03 | 4902 | 0.690 | 2867 | 6.73 | |||
60% | 44.34 | 13.34 | 591.63 | 5359 | 0.835 | 3459 | 5.85 | |||
65% | 44.30 | 15.79 | 699.52 | 5679 | 0.948 | 3905 | 5.58 | |||
70% | 44.24 | 19.07 | 843.63 | 6038 | 1.087 | 4428 | 5.25 | |||
75% | 44.16 | 23.84 | 1052.67 | 6438 | 1.248 | 5069 | 4.82 | |||
80% | 44.08 | 28.30 | 1247.65 | 6806 | 1.410 | 5650 | 4.53 | |||
90% | 43.88 | 39.96 | 1753.67 | 7468 | 1.780 | 6939 | 3.96 | |||
100% | 43.62 | 55.63 | 2426.63 | 7891 | 2.101 | 7630 | 3.14 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AT4130 Long Shaft KV300 | APC 17*10 | 40% | 29.90 | 4.05 | 121.08 | 3148 | 0.284 | 1175 | 9.70 | 68 (Ambient Temperature: /) |
45% | 29.88 | 5.27 | 157.61 | 3471 | 0.351 | 1458 | 9.25 | |||
50% | 29.82 | 8.14 | 242.78 | 3959 | 0.458 | 1903 | 7.84 | |||
55% | 29.76 | 11.40 | 339.11 | 4399 | 0.566 | 2355 | 6.94 | |||
60% | 29.73 | 14.01 | 416.40 | 4747 | 0.669 | 2773 | 6.66 | |||
65% | 29.66 | 17.51 | 519.33 | 5085 | 0.772 | 3187 | 6.14 | |||
70% | 29.59 | 21.50 | 636.19 | 5475 | 0.900 | 3696 | 5.81 | |||
75% | 29.50 | 26.67 | 787.01 | 5821 | 1.027 | 4198 | 5.33 | |||
80% | 29.43 | 31.27 | 920.27 | 6126 | 1.145 | 4662 | 5.07 | |||
90% | 29.21 | 43.47 | 1269.79 | 6717 | 1.411 | 5652 | 4.45 | |||
100% | 29.01 | 55.72 | 1616.42 | 7215 | 1.670 | 6577 | 4.07 | |||
APC 18*8 | 40% | 29.90 | 4.08 | 122.11 | 3124 | 0.285 | 1246 | 10.20 | 85 (Ambient Temperature: /) | |
45% | 29.87 | 5.54 | 165.57 | 3478 | 0.355 | 1573 | 9.50 | |||
50% | 29.82 | 8.36 | 249.20 | 3969 | 0.462 | 2061 | 8.27 | |||
55% | 29.78 | 11.20 | 333.59 | 4404 | 0.577 | 2542 | 7.62 | |||
60% | 29.71 | 14.42 | 428.57 | 4781 | 0.681 | 3027 | 7.07 | |||
65% | 29.67 | 17.26 | 512.26 | 5093 | 0.771 | 3438 | 6.71 | |||
70% | 29.59 | 21.71 | 642.57 | 5476 | 0.906 | 4019 | 6.26 | |||
75% | 29.49 | 26.99 | 796.16 | 5800 | 1.034 | 4601 | 5.78 | |||
80% | 29.41 | 32.15 | 945.54 | 6147 | 1.169 | 5145 | 5.44 | |||
90% | 29.22 | 43.46 | 1269.83 | 6721 | 1.428 | 6224 | 4.90 | |||
100% | 29.01 | 55.77 | 1617.91 | 7201 | 1.672 | 7231 | 4.47 | |||
APC 14*7 | 40% | 44.53 | 3.40 | 151.51 | 4778 | 0.202 | 1086 | 7.17 | 82 (Ambient Temperature: /) | |
45% | 44.50 | 4.53 | 201.78 | 5356 | 0.258 | 1375 | 6.81 | |||
50% | 44.47 | 6.46 | 287.44 | 6077 | 0.339 | 1796 | 6.25 | |||
55% | 44.41 | 8.76 | 388.82 | 6659 | 0.418 | 2183 | 5.62 | |||
60% | 44.38 | 11.21 | 497.36 | 7306 | 0.509 | 2633 | 5.29 | |||
65% | 44.35 | 13.42 | 595.23 | 7783 | 0.586 | 2989 | 5.02 | |||
70% | 44.28 | 17.04 | 754.68 | 8371 | 0.699 | 3536 | 4.69 | |||
75% | 44.19 | 22.48 | 993.34 | 9045 | 0.837 | 4146 | 4.17 | |||
80% | 44.11 | 26.78 | 1181.17 | 9528 | 0.967 | 4686 | 3.97 | |||
90% | 43.89 | 39.41 | 1729.89 | 10475 | 1.290 | 5432 | 3.14 | |||
100% | 43.67 | 53.21 | 2323.39 | 11329 | 1.595 | 6283 | 2.70 | |||
APC 15*8 | 40% | 44.32 | 4.37 | 193.70 | 4605 | 0.294 | 1431 | 7.39 | 85 (Ambient Temperature: /) | |
45% | 44.31 | 5.73 | 253.89 | 5142 | 0.366 | 1779 | 7.01 | |||
50% | 44.25 | 8.48 | 375.21 | 5885 | 0.484 | 2342 | 6.24 | |||
55% | 44.20 | 11.61 | 513.33 | 6502 | 0.613 | 2928 | 5.70 | |||
60% | 44.13 | 15.12 | 667.08 | 7064 | 0.731 | 3484 | 5.22 | |||
65% | 44.07 | 18.52 | 816.06 | 7526 | 0.848 | 4010 | 4.91 | |||
70% | 44.01 | 22.29 | 981.04 | 8039 | 0.983 | 4569 | 4.66 | |||
75% | 43.84 | 30.92 | 1355.63 | 8623 | 1.208 | 5080 | 3.75 | |||
80% | 43.72 | 38.65 | 1689.88 | 9142 | 1.420 | 5694 | 3.37 | |||
90% | 43.43 | 55.53 | 2412.02 | 9931 | 1.801 | 6751 | 2.80 | |||
100% | 43.14 | 72.26 | 3117.41 | 10572 | 2.171 | 7787 | 2.50 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AT4130 Long Shaft KV450 | APC 17*10 | 40% | 22.24 | 9.57 | 212.83 | 3706 | 0.397 | 1632 | 7.67 | 63 (Ambient Temperature: /) |
45% | 22.21 | 11.55 | 256.58 | 3969 | 0.457 | 1873 | 7.30 | |||
50% | 22.16 | 14.22 | 315.17 | 4285 | 0.533 | 2182 | 6.92 | |||
55% | 22.08 | 18.77 | 414.61 | 4705 | 0.655 | 2671 | 6.44 | |||
60% | 22.01 | 23.17 | 510.03 | 5078 | 0.764 | 3124 | 6.13 | |||
65% | 21.92 | 28.60 | 627.00 | 5418 | 0.885 | 3610 | 5.76 | |||
70% | 21.82 | 34.25 | 747.18 | 5733 | 0.993 | 4039 | 5.41 | |||
75% | 21.72 | 40.63 | 882.51 | 6090 | 1.113 | 4486 | 5.08 | |||
80% | 21.57 | 49.20 | 1061.39 | 6405 | 1.274 | 5113 | 4.82 | |||
90% | 21.31 | 65.24 | 1390.48 | 6926 | 1.540 | 6091 | 4.38 | |||
100% | 21.16 | 74.27 | 1571.68 | 7167 | 1.676 | 6534 | 4.16 | |||
APC 18*8 | 40% | 22.24 | 9.57 | 212.80 | 3696 | 0.400 | 1778 | 8.35 | 81 (Ambient Temperature: /) | |
45% | 22.21 | 11.36 | 252.32 | 3953 | 0.454 | 2016 | 7.99 | |||
50% | 22.16 | 14.17 | 314.14 | 4283 | 0.533 | 2356 | 7.50 | |||
55% | 22.09 | 18.30 | 404.33 | 4684 | 0.643 | 2830 | 7.00 | |||
60% | 22.01 | 23.22 | 511.02 | 5082 | 0.765 | 3374 | 6.60 | |||
65% | 21.93 | 28.09 | 615.93 | 5403 | 0.870 | 3824 | 6.21 | |||
70% | 21.84 | 33.66 | 735.00 | 5719 | 0.994 | 4355 | 5.93 | |||
75% | 21.72 | 40.51 | 879.75 | 6048 | 1.120 | 4908 | 5.58 | |||
80% | 21.60 | 47.54 | 1026.98 | 6360 | 1.248 | 5409 | 5.27 | |||
90% | 21.34 | 63.11 | 1346.94 | 6905 | 1.503 | 6471 | 4.80 | |||
100% | 21.18 | 72.70 | 1540.06 | 7201 | 1.641 | 7017 | 4.56 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now