Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
AS2304 is a motor weighing20g, suitable for 150-320g indoor F3P aircraft, and supports 2-3s batteries.
• Designed for indoor 150 to 320g planes
• For F3P, 3D, 4D and other acrobatic planes
1x T-MOTOR AS2304 Motor
1x Parts pack
Updating
Test Item | KV1500 Short Shaft | Weight (Incl. Cable) | 20g |
Motor Dimensions | Short Shaft Φ28*16.5mm | Internal Resistance | 236mΩ |
Lead | Enameled Wire 40mm | Configuration | 12N14P |
Shaft Diameter | IN:4mm | Rated Voltage(Lipo) | 2-3S |
Idle Current(10V) | 0.35A | Peak Current(180s) | 9A |
Max Power (180S) | 72W | Recommendation | 20A+8040/9050/1060 |
Test Item | KV1800 Short Shaft | Weight (Incl. Cable) | 20g |
Motor Dimensions | Short Shaft Φ28*16.5mm | Internal Resistance | 138mΩ |
Lead | Enameled Wire 40mm | Configuration | 12N14P |
Shaft Diameter | IN:4mm | Rated Voltage(Lipo) | 2-3S |
Idle Current(10V) | 0.5A | Peak Current(180s) | 16A |
Max Power (180S) | 168W | Recommendation | 20-25A+7035/8040/9050 |
Test Item | KV2300 Short Shaft | Weight (Incl. Cable) | 20g |
Motor Dimensions | Short Shaft Φ28*16.5mm | Internal Resistance | 88mΩ |
Lead | Enameled Wire 40mm | Configuration | 12N14P |
Shaft Diameter | IN:4mm | Rated Voltage(Lipo) | 2-3S |
Idle Current(10V) | 0.75A | Peak Current(180s) | 16A |
Max Power (180S) | 108W | Recommendation | 30A+7035/8040/9050 |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating (℃) |
AS2304 Short Shaft KV1500 | GWS 7035 | 40% | 11.91 | 1.25 | 14.95 | 7980 | 0.014 | 134 | 8.99 | 68 (Ambient /) |
45% | 11.90 | 1.55 | 18.41 | 8518 | 0.016 | 152 | 8.28 | |||
50% | 11.88 | 1.82 | 21.63 | 9018 | 0.017 | 171 | 7.91 | |||
55% | 11.86 | 2.11 | 25.02 | 9427 | 0.019 | 192 | 7.68 | |||
60% | 11.84 | 2.40 | 28.42 | 9762 | 0.021 | 210 | 7.40 | |||
65% | 11.82 | 2.74 | 32.40 | 10203 | 0.023 | 232 | 7.15 | |||
70% | 11.80 | 3.18 | 37.56 | 10740 | 0.025 | 257 | 6.85 | |||
75% | 11.76 | 3.71 | 43.59 | 11346 | 0.028 | 289 | 6.63 | |||
80% | 11.71 | 4.32 | 50.66 | 11931 | 0.031 | 322 | 6.35 | |||
90% | 11.61 | 5.84 | 67.81 | 13098 | 0.037 | 396 | 5.85 | |||
100% | 11.59 | 6.08 | 70.44 | 13304 | 0.038 | 407 | 5.78 | |||
GWS 8040 | 40% | 7.94 | 0.90 | 7.17 | 4454 | 0.012 | 97 | 13.50 | 54 (Ambient /) | |
45% | 7.93 | 1.15 | 9.13 | 4762 | 0.014 | 113 | 12.33 | |||
50% | 7.92 | 1.44 | 11.43 | 5080 | 0.016 | 127 | 11.10 | |||
55% | 7.90 | 1.76 | 13.87 | 5395 | 0.018 | 145 | 10.42 | |||
60% | 7.88 | 2.15 | 16.94 | 5729 | 0.020 | 167 | 9.85 | |||
65% | 7.86 | 2.63 | 20.64 | 6141 | 0.023 | 190 | 9.19 | |||
70% | 7.83 | 3.20 | 25.06 | 6541 | 0.026 | 219 | 8.74 | |||
75% | 7.80 | 3.77 | 29.44 | 6932 | 0.029 | 243 | 8.25 | |||
80% | 7.77 | 4.41 | 34.30 | 7290 | 0.032 | 269 | 7.83 | |||
90% | 7.69 | 5.91 | 45.42 | 7939 | 0.038 | 325 | 7.15 | |||
100% | 7.66 | 6.23 | 47.78 | 8087 | 0.039 | 336 | 7.04 | |||
GWS 9050 | 40% | 7.92 | 1.05 | 8.29 | 3535 | 0.015 | 102 | 12.33 | 68 (Ambient /) | |
45% | 7.90 | 1.41 | 11.12 | 3843 | 0.018 | 125 | 11.22 | |||
50% | 7.87 | 1.83 | 14.45 | 4148 | 0.021 | 149 | 10.29 | |||
55% | 7.84 | 2.37 | 18.59 | 4492 | 0.024 | 173 | 9.31 | |||
60% | 7.81 | 3.01 | 23.51 | 4815 | 0.029 | 203 | 8.65 | |||
65% | 7.77 | 3.70 | 28.75 | 5123 | 0.033 | 232 | 8.06 | |||
70% | 7.72 | 4.51 | 34.82 | 5445 | 0.037 | 263 | 7.56 | |||
75% | 7.67 | 5.38 | 41.24 | 5727 | 0.041 | 294 | 7.13 | |||
80% | 7.62 | 6.17 | 46.96 | 5988 | 0.044 | 322 | 6.86 | |||
90% | 7.42 | 7.89 | 58.57 | 6402 | 0.050 | 369 | 6.30 | |||
100% | 7.40 | 8.10 | 59.95 | 6428 | 0.051 | 374 | 6.23 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AS2304 Short Shaft KV1800 | GWS 8040 | 40% | 11.83 | 2.63 | 31.06 | 6952 | 0.027 | 229 | 7.37 | 65 (Ambient /) |
45% | 11.77 | 3.32 | 39.04 | 7492 | 0.031 | 267 | 6.83 | |||
50% | 11.63 | 4.14 | 48.18 | 7692 | 0.035 | 307 | 6.37 | |||
55% | 11.50 | 5.11 | 58.71 | 8177 | 0.040 | 351 | 5.98 | |||
60% | 11.42 | 6.20 | 70.83 | 8739 | 0.046 | 399 | 5.63 | |||
65% | 11.31 | 7.39 | 83.55 | 9222 | 0.051 | 445 | 5.33 | |||
70% | 11.19 | 8.72 | 97.51 | 9655 | 0.056 | 494 | 5.06 | |||
75% | 11.07 | 10.14 | 112.28 | 10075 | 0.061 | 539 | 4.80 | |||
80% | 11.01 | 11.67 | 128.43 | 10451 | 0.066 | 582 | 4.53 | |||
90% | 10.85 | 14.88 | 161.49 | 11082 | 0.076 | 665 | 4.12 | |||
100% | 10.93 | 15.22 | 166.27 | 11128 | 0.077 | 665 | 4.00 | |||
GWS 9050 | 40% | 7.87 | 1.83 | 14.43 | 4059 | 0.019 | 136 | 9.41 | 56 (Ambient /) | |
45% | 7.83 | 2.37 | 18.54 | 4407 | 0.022 | 162 | 8.74 | |||
50% | 7.78 | 3.07 | 23.87 | 4757 | 0.026 | 195 | 8.17 | |||
55% | 7.72 | 3.93 | 30.34 | 5114 | 0.031 | 229 | 7.54 | |||
60% | 7.65 | 4.89 | 37.38 | 5470 | 0.036 | 264 | 7.06 | |||
65% | 7.57 | 5.95 | 45.05 | 5795 | 0.041 | 300 | 6.66 | |||
70% | 7.50 | 6.99 | 52.38 | 6105 | 0.045 | 333 | 6.36 | |||
75% | 7.42 | 8.22 | 60.99 | 6394 | 0.050 | 370 | 6.06 | |||
80% | 7.34 | 9.41 | 69.04 | 6658 | 0.053 | 399 | 5.77 | |||
90% | 7.10 | 11.91 | 84.55 | 7061 | 0.060 | 450 | 5.32 | |||
100% | 7.04 | 11.96 | 84.15 | 7049 | 0.059 | 447 | 5.31 | |||
GWS 1060 | 40% | 7.83 | 2.13 | 16.66 | 3264 | 0.023 | 146 | 8.78 | 68 (Ambient /) | |
45% | 7.77 | 3.00 | 23.29 | 3608 | 0.028 | 178 | 7.64 | |||
50% | 7.72 | 3.69 | 28.48 | 3935 | 0.033 | 212 | 7.45 | |||
55% | 7.47 | 4.68 | 34.92 | 4143 | 0.038 | 241 | 6.89 | |||
60% | 7.34 | 5.74 | 42.12 | 4402 | 0.042 | 271 | 6.44 | |||
65% | 7.36 | 7.01 | 51.56 | 4684 | 0.047 | 306 | 5.93 | |||
70% | 7.28 | 8.28 | 60.26 | 4901 | 0.053 | 336 | 5.58 | |||
75% | 7.20 | 9.59 | 69.02 | 5111 | 0.057 | 364 | 5.27 | |||
80% | 7.11 | 10.92 | 77.63 | 5277 | 0.062 | 390 | 5.02 | |||
90% | 6.93 | 13.70 | 94.90 | 5574 | 0.068 | 436 | 4.60 | |||
100% | 6.90 | 13.73 | 94.77 | 5549 | 0.067 | 429 | 4.53 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AS2304 Short Shaft KV2300 | GWS 8040 | 40% | 7.53 | 2.66 | 20.01 | 5602 | 0.019 | 158 | 7.88 | 87 (Ambient /) |
45% | 7.61 | 3.32 | 25.28 | 6123 | 0.023 | 188 | 7.42 | |||
50% | 7.55 | 3.97 | 30.00 | 6513 | 0.026 | 216 | 7.19 | |||
55% | 7.23 | 4.62 | 33.39 | 6762 | 0.029 | 237 | 7.08 | |||
60% | 7.14 | 5.55 | 39.62 | 7184 | 0.032 | 265 | 6.68 | |||
65% | 7.05 | 6.51 | 45.90 | 7589 | 0.036 | 298 | 6.49 | |||
70% | 6.98 | 7.71 | 53.82 | 8017 | 0.039 | 333 | 6.18 | |||
75% | 7.03 | 9.19 | 64.60 | 8512 | 0.044 | 374 | 5.79 | |||
80% | 7.11 | 10.98 | 78.02 | 9021 | 0.050 | 425 | 5.44 | |||
90% | 7.09 | 14.64 | 103.86 | 9817 | 0.059 | 507 | 4.88 | |||
100% | 7.08 | 15.20 | 107.63 | 9899 | 0.060 | 513 | 4.77 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |