Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
AS2308 is a motor specially designed for outdoor small 3D, training machines, gliders, etc. The motor weighs 49g and supports 3-4s battery.
It is recommended to match AT30A ESC + T-Motor SF8/9-inch propeller.
1.T-Motor AS Series is designed for training practice, it owns cost-effective and equally high-performance suitable for beginners.
2. Using imported high-quality bearings, combined with structural strength, the motor is resistant to falling and explosion.
3. The rear shaft design is convenient for glider use.
4.946g high thrust design ensures strong power and crisp and graceful movements when the aircraft is flying
1x T-MOTOR AS2308 Motor
1x Parts pack
Updating
Test Item | Long Shaft KV1450 | Weight (Incl. Cable) | 49g |
Motor Dimensions | Φ29.4*40.5mm | Internal Resistance | 88mΩ |
Lead | 20#AWG 100mm | Configuration | 12N14P |
Shaft Diameter | IN:4mm OUT:4mm | Rated Voltage(Lipo) | 3S |
Idle Current(10V) | 0.74A | Peak Current(180s) | 24A |
Max Power (180S) | 275W | Recommendation | / |
Test Item | Long Shaft KV2600 | Weight (Incl. Cable) | 49g |
Motor Dimensions | Φ29.4*40.5mm | Internal Resistance | 29.5mΩ |
Lead | 20#AWG 100mm | Configuration | 12N14P |
Shaft Diameter | IN:4mm OUT:4mm | Rated Voltage(Lipo) | 3-4S |
Idle Current(10V) | 1.62A | Peak Current(180s) | 29A |
Max Power (180S) | 326W | Recommendation | / |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operatin (℃) |
AS2308 Long Shaft KV1450 | APC 8*6 | 40% | 11.90 | 4.21 | 50.05 | 6209 | 0.050 | 267 | 5.34 | 78 (Ambient /) |
45% | 11.89 | 5.02 | 59.64 | 6595 | 0.056 | 306 | 5.13 | |||
50% | 11.86 | 5.92 | 70.24 | 6989 | 0.063 | 344 | 4.90 | |||
55% | 11.84 | 7.00 | 82.83 | 7383 | 0.072 | 386 | 4.66 | |||
60% | 11.82 | 8.12 | 95.95 | 7820 | 0.080 | 435 | 4.53 | |||
65% | 11.79 | 9.50 | 111.92 | 8299 | 0.088 | 507 | 4.53 | |||
70% | 11.75 | 10.93 | 128.50 | 8689 | 0.097 | 563 | 4.38 | |||
75% | 11.71 | 12.76 | 149.41 | 9117 | 0.110 | 621 | 4.15 | |||
80% | 11.66 | 14.69 | 171.37 | 9527 | 0.118 | 673 | 3.93 | |||
90% | 11.56 | 19.32 | 223.25 | 10264 | 0.150 | 782 | 3.50 | |||
100% | 11.52 | 20.53 | 236.53 | 10418 | 0.157 | 798 | 3.37 | |||
APC 9*6 | 40% | 11.89 | 4.43 | 52.64 | 5458 | 0.058 | 314 | 5.96 | 81 (Ambient /) | |
45% | 11.87 | 5.44 | 64.56 | 5874 | 0.067 | 366 | 5.68 | |||
50% | 11.84 | 6.66 | 78.82 | 6318 | 0.076 | 425 | 5.40 | |||
55% | 11.81 | 8.11 | 95.74 | 6761 | 0.086 | 487 | 5.08 | |||
60% | 11.77 | 9.88 | 116.24 | 7206 | 0.099 | 558 | 4.80 | |||
65% | 11.72 | 11.80 | 138.38 | 7645 | 0.114 | 622 | 4.50 | |||
70% | 11.68 | 13.57 | 158.50 | 7965 | 0.132 | 666 | 4.20 | |||
75% | 11.63 | 15.54 | 180.79 | 8287 | 0.143 | 732 | 4.05 | |||
80% | 11.58 | 17.74 | 205.43 | 8609 | 0.153 | 797 | 3.88 | |||
90% | 11.47 | 22.78 | 261.25 | 9202 | 0.169 | 926 | 3.55 | |||
100% | 11.44 | 23.98 | 274.36 | 9273 | 0.172 | 946 | 3.45 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AS2308 Long Shaft KV2600 | APC 6*4 | 40% | 11.77 | 9.11 | 107.23 | 14546 | 0.048 | 386 | 3.60 | 91 (Ambient /) |
45% | 11.74 | 10.39 | 121.93 | 15297 | 0.053 | 437 | 3.59 | |||
50% | 11.71 | 11.61 | 135.98 | 15941 | 0.058 | 477 | 3.51 | |||
55% | 11.68 | 12.92 | 150.92 | 16663 | 0.063 | 521 | 3.45 | |||
60% | 11.65 | 14.26 | 166.22 | 17178 | 0.067 | 563 | 3.39 | |||
65% | 11.62 | 15.57 | 180.85 | 17689 | 0.071 | 604 | 3.34 | |||
70% | 11.59 | 16.97 | 196.69 | 18197 | 0.076 | 644 | 3.28 | |||
75% | 11.56 | 18.31 | 211.65 | 18750 | 0.081 | 679 | 3.21 | |||
80% | 11.51 | 20.63 | 237.40 | 19429 | 0.091 | 744 | 3.13 | |||
90% | 11.37 | 26.31 | 299.24 | 21104 | 0.106 | 872 | 2.91 | |||
100% | 11.32 | 28.81 | 325.99 | 21690 | 0.121 | 909 | 2.79 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |