Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
AS2312 is a motor specially designed for outdoor small 3D, training machines, gliders, etc. The motor weighs 67g and supports 3-4s battery.
It is recommended to match AT30A ESC + T-Motor SF8/9-inch propeller
1.T-Motor AS Series is designed for training practice, it owns cost-effective and equally high-performance suitable for beginners.
2. Using imported high-quality bearings, combined with structural strength, the motor is resistant to falling and explosion.
3. The rear shaft design is convenient for glider use.
4.1728g high thrust design ensures strong power and crisp and graceful movements when the aircraft is flying
1x T-MOTOR AS2312 Motor
1x Parts pack
Updating
Test Item | Long Shaft KV1150 | Weight (Incl. Cable) | 63g |
Motor Dimensions | Φ29.4*44.5mm | Internal Resistance | 81mΩ |
Lead | 20#AWG 100mm | Configuration | 12N14P |
Shaft Diameter | IN:4mm OUT:4mm | Rated Voltage(Lipo) | 3-4S |
Idle Current(10V) | 0.76A | Peak Current(180s) | 23A |
Max Power (180S) | 357W | Recommendation | / |
Test Item | Long Shaft KV1400 | Weight (Incl. Cable) | 63g |
Motor Dimensions | Φ29.4*44.5mm | Internal Resistance | 49.8mΩ |
Lead | 20#AWG 100mm | Configuration | 12N14P |
Shaft Diameter | IN:4mm OUT:4mm | Rated Voltage(Lipo) | 3S |
Idle Current(10V) | 1.05A | Peak Current(180s) | 30A |
Max Power (180S) | 334W | Recommendation | / |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating (℃) |
AS2312 Long Shaft KV1150 | APC 8*6 | 40% | 15.88 | 5.02 | 79.68 | 7405 | 0.072 | 394 | 4.95 | 81 (Ambient /) |
45% | 15.87 | 5.91 | 93.82 | 7923 | 0.081 | 463 | 4.94 | |||
50% | 15.85 | 6.89 | 109.23 | 8344 | 0.095 | 506 | 4.63 | |||
55% | 15.83 | 7.89 | 124.93 | 8697 | 0.107 | 553 | 4.42 | |||
60% | 15.80 | 9.11 | 143.83 | 9108 | 0.117 | 608 | 4.22 | |||
65% | 15.77 | 10.32 | 162.75 | 9526 | 0.126 | 654 | 4.02 | |||
70% | 15.74 | 11.81 | 185.82 | 9921 | 0.139 | 726 | 3.91 | |||
75% | 15.69 | 13.86 | 217.42 | 10453 | 0.153 | 815 | 3.75 | |||
80% | 15.64 | 16.18 | 253.03 | 10917 | 0.167 | 912 | 3.60 | |||
90% | 15.51 | 21.49 | 333.35 | 11816 | 0.202 | 1088 | 3.26 | |||
100% | 15.47 | 23.10 | 357.33 | 12097 | 0.207 | 1129 | 3.16 | |||
APC 9*6 | 40% | 11.88 | 3.80 | 45.10 | 5292 | 0.055 | 296 | 6.57 | 72 (Ambient /) | |
45% | 11.87 | 4.47 | 53.04 | 5618 | 0.062 | 338 | 6.38 | |||
50% | 11.86 | 5.19 | 61.51 | 5972 | 0.068 | 382 | 6.21 | |||
55% | 11.84 | 5.97 | 70.65 | 6278 | 0.076 | 425 | 6.01 | |||
60% | 11.82 | 6.87 | 81.22 | 6597 | 0.083 | 472 | 5.81 | |||
65% | 11.79 | 8.17 | 96.24 | 7024 | 0.095 | 533 | 5.54 | |||
70% | 11.76 | 9.47 | 111.38 | 7409 | 0.105 | 589 | 5.29 | |||
75% | 11.72 | 10.97 | 128.63 | 7786 | 0.117 | 655 | 5.09 | |||
80% | 11.68 | 12.79 | 149.46 | 8164 | 0.130 | 731 | 4.89 | |||
90% | 11.58 | 17.00 | 196.84 | 8898 | 0.163 | 867 | 4.40 | |||
100% | 11.55 | 18.61 | 214.84 | 9147 | 0.177 | 911 | 4.24 | |||
APC 10*5.5 | 40% | 11.88 | 3.99 | 47.42 | 4873 | 0.060 | 358 | 7.56 | 69 (Ambient /) | |
45% | 11.86 | 4.84 | 57.44 | 5215 | 0.070 | 416 | 7.24 | |||
50% | 11.84 | 5.63 | 66.70 | 5498 | 0.078 | 466 | 6.98 | |||
55% | 11.82 | 6.83 | 80.78 | 5864 | 0.090 | 536 | 6.63 | |||
60% | 11.78 | 8.39 | 98.82 | 6248 | 0.104 | 619 | 6.27 | |||
65% | 11.75 | 9.89 | 116.15 | 6635 | 0.116 | 694 | 5.98 | |||
70% | 11.70 | 11.74 | 137.39 | 7015 | 0.122 | 764 | 5.56 | |||
75% | 11.66 | 13.61 | 158.68 | 7348 | 0.136 | 847 | 5.34 | |||
80% | 11.61 | 15.78 | 183.22 | 7656 | 0.153 | 937 | 5.12 | |||
90% | 11.50 | 20.45 | 235.18 | 8262 | 0.187 | 1117 | 4.75 | |||
100% | 11.46 | 22.10 | 253.27 | 8430 | 0.196 | 1167 | 4.61 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AS2312 Long Shaft KV1400 | APC 8*6 | 40% | 11.86 | 5.76 | 68.31 | 6902 | 0.061 | 340 | 4.98 | 72 (Ambient /) |
45% | 11.84 | 6.80 | 80.53 | 7308 | 0.070 | 386 | 4.79 | |||
50% | 11.81 | 7.81 | 92.32 | 7653 | 0.076 | 426 | 4.62 | |||
55% | 11.79 | 8.90 | 104.90 | 8115 | 0.084 | 488 | 4.65 | |||
60% | 11.77 | 10.07 | 118.42 | 8454 | 0.091 | 531 | 4.49 | |||
65% | 11.73 | 11.41 | 133.82 | 8802 | 0.100 | 582 | 4.35 | |||
70% | 11.70 | 12.79 | 149.63 | 9173 | 0.109 | 634 | 4.24 | |||
75% | 11.65 | 14.85 | 172.97 | 9618 | 0.123 | 707 | 4.09 | |||
80% | 11.60 | 17.14 | 198.86 | 10082 | 0.135 | 773 | 3.89 | |||
90% | 11.48 | 22.37 | 256.76 | 10912 | 0.163 | 912 | 3.55 | |||
100% | 11.43 | 24.55 | 280.46 | 11160 | 0.181 | 949 | 3.38 | |||
APC 9*6 | 40% | 11.85 | 6.19 | 73.38 | 6169 | 0.073 | 408 | 5.56 | 66 (Ambient /) | |
45% | 11.82 | 7.35 | 86.86 | 6558 | 0.083 | 463 | 5.33 | |||
50% | 11.79 | 8.59 | 101.30 | 6902 | 0.092 | 519 | 5.12 | |||
55% | 11.76 | 10.08 | 118.59 | 7291 | 0.103 | 580 | 4.89 | |||
60% | 11.72 | 11.97 | 140.31 | 7737 | 0.116 | 652 | 4.65 | |||
65% | 11.67 | 14.01 | 163.56 | 8158 | 0.132 | 717 | 4.38 | |||
70% | 11.63 | 15.93 | 185.18 | 8487 | 0.151 | 774 | 4.18 | |||
75% | 11.57 | 18.39 | 212.78 | 8885 | 0.166 | 852 | 4.01 | |||
80% | 11.51 | 21.06 | 242.35 | 9279 | 0.181 | 940 | 3.88 | |||
90% | 11.36 | 27.31 | 310.25 | 9967 | 0.206 | 1116 | 3.60 | |||
100% | 11.31 | 29.54 | 334.23 | 10161 | 0.214 | 1162 | 3.48 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |