Test Item | Long Shaft KV900 | Weight (Incl. Cable) | 110g |
Motor Dimensions | Φ36.2*54.5mm | Internal Resistance | 43.5mΩ |
Lead | Enameled Wire 100mm | Configuration | 12N14P |
Shaft Diameter | IN:5mm OUT:5mm | Rated Voltage(Lipo) | 3-4S |
Idle Current(10V) | 1.35A | Peak Current(180s) | 37A |
Max. Power(180s) | 553W | Recommendation | / |
Test Item | Long Shaft KV1050 | Weight (Incl. Cable) | 112g |
Motor Dimensions | Φ36.2*54.5mm | Internal Resistance | 34.6mΩ |
Lead | Enameled Wire 100mm | Configuration | 12N14P |
Shaft Diameter | IN:5mm OUT:5mm | Rated Voltage(Lipo) | 3-4S |
Idle Current(10V) | 1.35A | Peak Current(180s) | 49A |
Max. Power(180s) | 718W | Recommendation | / |
Test Item | Long Shaft KV1200 | Weight (Incl. Cable) | 112g |
Motor Dimensions | Φ36.2*54.5mm | Internal Resistance | 25.2mΩ |
Lead | Enameled Wire 100mm | Configuration | 12N14P |
Shaft Diameter | IN:5mm OUT:5mm | Rated Voltage(Lipo) | 3-4S |
Idle Current(10V) | 2.21A | Peak Current(180s) | 61A |
Max. Power(180s) | 885W | Recommendation | / |
Test Item | Long Shaft KV2000 | Weight (Incl. Cable) | 116g |
Motor Dimensions | Φ36.2*54.5mm | Internal Resistance | 11mΩ |
Lead | Enameled Wire 100mm | Configuration | 12N14P |
Shaft Diameter | IN:5mm OUT:5mm | Rated Voltage(Lipo) | 2-3S |
Idle Current(10V) | 4.5A | Peak Current(180s) | 42A |
Max. Power(180s) | 441W | Recommendation | / |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating (℃) |
AS2814 Long Shaft KV900 | APC | 40% | 15.89 | 7.13 | 113.25 | 6653 | 0.114 | 696 | 6.14 | 83 (Ambient /) |
45% | 15.86 | 8.35 | 132.43 | 7015 | 0.129 | 780 | 5.89 | |||
50% | 15.83 | 9.70 | 153.52 | 7373 | 0.144 | 874 | 5.69 | |||
55% | 15.80 | 10.88 | 171.89 | 7660 | 0.157 | 949 | 5.52 | |||
60% | 15.77 | 12.54 | 197.71 | 7997 | 0.174 | 1052 | 5.32 | |||
65% | 15.73 | 14.52 | 228.35 | 8391 | 0.196 | 1165 | 5.10 | |||
70% | 15.68 | 16.47 | 258.28 | 8762 | 0.215 | 1284 | 4.97 | |||
75% | 15.61 | 19.34 | 301.94 | 9224 | 0.239 | 1424 | 4.72 | |||
80% | 15.54 | 22.28 | 346.32 | 9703 | 0.262 | 1558 | 4.50 | |||
90% | 15.37 | 29.93 | 459.95 | 10530 | 0.320 | 1882 | 4.09 | |||
100% | 15.30 | 32.72 | 500.58 | 10763 | 0.341 | 1989 | 3.97 | |||
APC | 40% | 15.89 | 7.35 | 116.83 | 6422 | 0.125 | 753 | 6.44 | 93 (Ambient /) | |
45% | 15.86 | 8.66 | 137.43 | 6774 | 0.141 | 850 | 6.19 | |||
50% | 15.82 | 10.10 | 159.86 | 7151 | 0.157 | 945 | 5.91 | |||
55% | 15.79 | 11.64 | 183.84 | 7496 | 0.173 | 1039 | 5.65 | |||
60% | 15.74 | 13.45 | 211.72 | 7817 | 0.195 | 1109 | 5.24 | |||
65% | 15.68 | 16.24 | 254.67 | 8188 | 0.229 | 1213 | 4.76 | |||
70% | 15.63 | 18.60 | 290.72 | 8585 | 0.252 | 1396 | 4.80 | |||
75% | 15.56 | 21.56 | 335.42 | 9015 | 0.278 | 1592 | 4.74 | |||
80% | 15.48 | 25.08 | 388.07 | 9464 | 0.306 | 1766 | 4.55 | |||
90% | 15.28 | 33.34 | 509.61 | 10233 | 0.370 | 2103 | 4.13 | |||
100% | 15.21 | 36.34 | 552.95 | 10448 | 0.389 | 2209 | 3.99 | |||
APC 12*6 | 40% | 11.88 | 5.35 | 63.50 | 4549 | 0.092 | 523 | 8.24 | 69 (Ambient /) | |
45% | 11.86 | 6.35 | 75.24 | 4866 | 0.103 | 596 | 7.92 | |||
50% | 11.83 | 7.44 | 88.00 | 5152 | 0.116 | 667 | 7.57 | |||
55% | 11.81 | 8.52 | 100.64 | 5425 | 0.127 | 738 | 7.34 | |||
60% | 11.78 | 9.72 | 114.57 | 5692 | 0.138 | 804 | 7.02 | |||
65% | 11.74 | 11.59 | 136.03 | 6042 | 0.159 | 918 | 6.75 | |||
70% | 11.68 | 13.97 | 163.22 | 6395 | 0.183 | 1060 | 6.49 | |||
75% | 11.63 | 16.19 | 188.28 | 6730 | 0.203 | 1172 | 6.23 | |||
80% | 11.57 | 18.79 | 217.53 | 7064 | 0.225 | 1296 | 5.96 | |||
90% | 11.43 | 25.03 | 286.06 | 7682 | 0.274 | 1557 | 5.44 | |||
100% | 11.37 | 27.44 | 312.15 | 7887 | 0.293 | 1656 | 5.31 | |||
APC | 40% | 11.87 | 5.70 | 67.72 | 4127 | 0.106 | 561 | 8.28 | 82 (Ambient /) | |
45% | 11.85 | 6.73 | 79.74 | 4399 | 0.118 | 634 | 7.95 | |||
50% | 11.82 | 7.98 | 94.38 | 4690 | 0.134 | 714 | 7.57 | |||
55% | 11.78 | 9.77 | 115.14 | 5014 | 0.155 | 834 | 7.25 | |||
60% | 11.73 | 11.86 | 139.12 | 5369 | 0.179 | 959 | 6.89 | |||
65% | 11.68 | 14.31 | 167.12 | 5713 | 0.205 | 1101 | 6.59 | |||
70% | 11.61 | 17.19 | 199.57 | 6046 | 0.232 | 1245 | 6.24 | |||
75% | 11.55 | 19.99 | 230.78 | 6339 | 0.257 | 1376 | 5.96 | |||
80% | 11.47 | 23.05 | 264.46 | 6643 | 0.281 | 1499 | 5.67 | |||
90% | 11.31 | 30.26 | 342.33 | 7173 | 0.335 | 1781 | 5.20 | |||
100% | 11.25 | 33.08 | 372.13 | 7347 | 0.354 | 1885 | 5.06 | |||
Note: Motor temperature is motor surface temperature @100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AS2814 Long Shaft KV1050 | APC | 40% | 15.79 | 9.66 | 152.52 | 7248 | 0.136 | 827 | 5.42 | 92 (Ambient /) |
45% | 15.76 | 11.48 | 180.90 | 7657 | 0.157 | 944 | 5.22 | |||
50% | 15.71 | 13.20 | 207.28 | 8033 | 0.172 | 1042 | 5.03 | |||
55% | 15.66 | 15.24 | 238.67 | 8345 | 0.195 | 1165 | 4.88 | |||
60% | 15.61 | 17.61 | 274.98 | 8747 | 0.216 | 1288 | 4.68 | |||
65% | 15.55 | 20.21 | 314.22 | 9142 | 0.237 | 1423 | 4.53 | |||
70% | 15.48 | 23.37 | 361.77 | 9605 | 0.263 | 1570 | 4.34 | |||
75% | 15.39 | 27.38 | 421.30 | 10064 | 0.297 | 1752 | 4.16 | |||
80% | 15.29 | 31.67 | 484.19 | 10506 | 0.326 | 1917 | 3.96 | |||
90% | 15.06 | 41.60 | 626.63 | 11362 | 0.385 | 2251 | 3.59 | |||
100% | 15.02 | 43.68 | 655.87 | 11446 | 0.399 | 2320 | 3.54 | |||
APC | 40% | 15.77 | 9.94 | 156.76 | 6967 | 0.150 | 899 | 5.73 | 79 (Ambient /) | |
45% | 15.72 | 11.83 | 185.92 | 7367 | 0.171 | 1019 | 5.48 | |||
50% | 15.68 | 13.73 | 215.24 | 7756 | 0.190 | 1108 | 5.15 | |||
55% | 15.62 | 16.37 | 255.58 | 8053 | 0.226 | 1174 | 4.59 | |||
60% | 15.56 | 19.09 | 296.92 | 8544 | 0.249 | 1359 | 4.58 | |||
65% | 15.49 | 22.02 | 341.14 | 8950 | 0.275 | 1542 | 4.52 | |||
70% | 15.40 | 25.78 | 397.04 | 9389 | 0.307 | 1742 | 4.39 | |||
75% | 15.31 | 29.80 | 456.05 | 9824 | 0.338 | 1907 | 4.18 | |||
80% | 15.19 | 34.88 | 529.96 | 10235 | 0.377 | 2106 | 3.97 | |||
90% | 14.94 | 46.36 | 692.40 | 10917 | 0.450 | 2454 | 3.54 | |||
100% | 14.89 | 48.22 | 718.16 | 11014 | 0.457 | 2474 | 3.44 | |||
APC 12*6 | 40% | 11.86 | 7.18 | 85.10 | 4968 | 0.108 | 616 | 7.24 | 71 (Ambient /) | |
45% | 11.82 | 8.53 | 100.80 | 5308 | 0.123 | 701 | 6.96 | |||
50% | 11.79 | 9.88 | 116.43 | 5612 | 0.136 | 773 | 6.64 | |||
55% | 11.75 | 11.39 | 133.89 | 5880 | 0.152 | 871 | 6.51 | |||
60% | 11.71 | 13.45 | 157.51 | 6190 | 0.172 | 982 | 6.23 | |||
65% | 11.65 | 16.06 | 187.02 | 6545 | 0.196 | 1113 | 5.95 | |||
70% | 11.58 | 18.95 | 219.48 | 6932 | 0.220 | 1249 | 5.69 | |||
75% | 11.52 | 21.80 | 251.12 | 7273 | 0.242 | 1368 | 5.45 | |||
80% | 11.44 | 25.11 | 287.30 | 7617 | 0.268 | 1512 | 5.26 | |||
90% | 11.26 | 33.10 | 372.82 | 8217 | 0.325 | 1808 | 4.85 | |||
100% | 11.19 | 36.14 | 404.45 | 8443 | 0.344 | 1902 | 4.70 | |||
APC | 40% | 11.84 | 7.50 | 88.82 | 4448 | 0.124 | 655 | 7.37 | 85 (Ambient /) | |
45% | 11.81 | 9.04 | 106.73 | 4764 | 0.142 | 751 | 7.04 | |||
50% | 11.77 | 10.86 | 127.88 | 5105 | 0.162 | 859 | 6.72 | |||
55% | 11.71 | 13.39 | 156.73 | 5480 | 0.186 | 999 | 6.37 | |||
60% | 11.65 | 16.15 | 188.18 | 5843 | 0.213 | 1142 | 6.07 | |||
65% | 11.57 | 19.48 | 225.36 | 6186 | 0.243 | 1300 | 5.77 | |||
70% | 11.49 | 22.98 | 263.98 | 6524 | 0.271 | 1444 | 5.47 | |||
75% | 11.41 | 26.55 | 302.81 | 6809 | 0.299 | 1595 | 5.27 | |||
80% | 11.31 | 30.66 | 346.80 | 7101 | 0.328 | 1752 | 5.05 | |||
90% | 11.11 | 39.68 | 440.88 | 7625 | 0.388 | 2049 | 4.65 | |||
100% | 11.03 | 43.27 | 477.24 | 7746 | 0.410 | 2149 | 4.50 | |||
Note: Motor temperature is motor surface temperature @100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AS2814 Long Shaft KV1200 | APC 9*6 | 40% | 15.75 | 11.65 | 183.57 | 8564 | 0.143 | 813 | 4.43 | 67 (Ambient /) |
45% | 15.72 | 13.66 | 214.74 | 9057 | 0.161 | 912 | 4.25 | |||
50% | 15.67 | 15.80 | 247.56 | 9540 | 0.177 | 1000 | 4.04 | |||
55% | 15.61 | 17.98 | 280.71 | 9920 | 0.194 | 1095 | 3.90 | |||
60% | 15.57 | 19.99 | 311.22 | 10256 | 0.213 | 1192 | 3.83 | |||
65% | 15.51 | 22.53 | 349.45 | 10675 | 0.233 | 1296 | 3.71 | |||
70% | 15.44 | 25.57 | 394.73 | 11135 | 0.256 | 1406 | 3.56 | |||
75% | 15.34 | 29.71 | 455.79 | 11680 | 0.286 | 1543 | 3.39 | |||
80% | 15.24 | 34.35 | 523.32 | 12192 | 0.314 | 1673 | 3.20 | |||
90% | 14.98 | 45.75 | 685.48 | 13130 | 0.383 | 1941 | 2.83 | |||
100% | 14.88 | 50.25 | 747.73 | 13436 | 0.405 | 2013 | 2.69 | |||
APC | 40% | 15.73 | 12.59 | 197.98 | 7826 | 0.162 | 977 | 4.94 | 56 (Ambient /) | |
45% | 15.68 | 15.06 | 236.11 | 8247 | 0.186 | 1116 | 4.73 | |||
50% | 15.61 | 17.78 | 277.52 | 8701 | 0.211 | 1253 | 4.51 | |||
55% | 15.56 | 20.61 | 320.61 | 9139 | 0.232 | 1381 | 4.31 | |||
60% | 15.47 | 24.03 | 371.71 | 9575 | 0.258 | 1532 | 4.12 | |||
65% | 15.39 | 27.41 | 421.86 | 9939 | 0.287 | 1685 | 3.99 | |||
70% | 15.28 | 32.08 | 490.17 | 10429 | 0.323 | 1880 | 3.84 | |||
75% | 15.17 | 36.95 | 560.55 | 10897 | 0.353 | 2057 | 3.67 | |||
80% | 15.05 | 42.23 | 635.73 | 11361 | 0.387 | 2241 | 3.52 | |||
90% | 14.76 | 55.60 | 820.51 | 12117 | 0.456 | 2583 | 3.15 | |||
100% | 14.64 | 60.43 | 884.95 | 12329 | 0.482 | 2683 | 3.03 | |||
APC | 40% | 11.81 | 8.81 | 103.99 | 6344 | 0.104 | 624 | 6.00 | 67 (Ambient /) | |
45% | 11.77 | 10.35 | 121.85 | 6700 | 0.117 | 706 | 5.79 | |||
50% | 11.74 | 11.97 | 140.54 | 7046 | 0.136 | 802 | 5.71 | |||
55% | 11.70 | 13.69 | 160.16 | 7362 | 0.151 | 888 | 5.54 | |||
60% | 11.66 | 15.40 | 179.50 | 7657 | 0.166 | 969 | 5.40 | |||
65% | 11.61 | 17.65 | 204.87 | 7992 | 0.185 | 1071 | 5.23 | |||
70% | 11.55 | 20.15 | 232.85 | 8355 | 0.202 | 1177 | 5.05 | |||
75% | 11.48 | 23.36 | 268.13 | 8751 | 0.226 | 1314 | 4.90 | |||
80% | 11.40 | 26.87 | 306.24 | 9187 | 0.247 | 1443 | 4.71 | |||
90% | 11.21 | 35.51 | 397.99 | 9963 | 0.298 | 1725 | 4.33 | |||
100% | 11.13 | 38.89 | 432.91 | 10206 | 0.316 | 1829 | 4.23 | |||
APC | 40% | 11.80 | 9.02 | 106.49 | 6134 | 0.114 | 682 | 6.40 | 56 (Ambient /) | |
45% | 11.76 | 10.62 | 124.89 | 6492 | 0.128 | 764 | 6.12 | |||
50% | 11.72 | 12.39 | 145.29 | 6829 | 0.144 | 853 | 5.87 | |||
55% | 11.68 | 14.16 | 165.50 | 7139 | 0.157 | 941 | 5.68 | |||
60% | 11.63 | 16.26 | 189.17 | 7458 | 0.174 | 1039 | 5.49 | |||
65% | 11.57 | 19.14 | 221.39 | 7853 | 0.200 | 1129 | 5.10 | |||
70% | 11.50 | 22.40 | 257.49 | 8145 | 0.225 | 1215 | 4.72 | |||
75% | 11.42 | 25.63 | 292.72 | 8588 | 0.248 | 1379 | 4.71 | |||
80% | 11.34 | 29.38 | 333.07 | 8983 | 0.271 | 1549 | 4.65 | |||
90% | 11.14 | 38.41 | 427.67 | 9704 | 0.322 | 1858 | 4.34 | |||
100% | 11.04 | 42.49 | 469.21 | 9924 | 0.342 | 1980 | 4.22 | |||
Note: Motor temperature is motor surface temperature @100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AS2814 Long Shaft KV2000 | APC 9*6 | 40% | 11.11 | 12.42 | 138.00 | 14745 | 0.054 | 435 | 3.15 | 67 (Ambient /) |
45% | 11.03 | 13.52 | 149.04 | 15339 | 0.058 | 474 | 3.18 | |||
50% | 10.92 | 14.70 | 160.63 | 15815 | 0.062 | 505 | 3.15 | |||
55% | 10.84 | 15.77 | 170.94 | 16229 | 0.066 | 537 | 3.14 | |||
60% | 10.78 | 16.52 | 177.99 | 16544 | 0.068 | 563 | 3.16 | |||
65% | 10.72 | 17.31 | 185.55 | 16882 | 0.071 | 587 | 3.16 | |||
70% | 10.68 | 17.91 | 191.20 | 17234 | 0.073 | 625 | 3.27 | |||
75% | 10.66 | 18.58 | 198.12 | 17483 | 0.076 | 645 | 3.26 | |||
80% | 10.60 | 18.92 | 200.50 | 17671 | 0.077 | 652 | 3.25 | |||
90% | 10.45 | 20.77 | 217.00 | 18250 | 0.083 | 707 | 3.26 | |||
100% | 10.35 | 22.48 | 232.81 | 18840 | 0.088 | 744 | 3.20 | |||
APC | 40% | 10.79 | 16.08 | 173.52 | 11994 | 0.089 | 644 | 3.71 | 56 (Ambient /) | |
45% | 10.64 | 18.05 | 192.01 | 12482 | 0.096 | 703 | 3.66 | |||
50% | 10.56 | 20.11 | 212.31 | 12968 | 0.105 | 757 | 3.56 | |||
55% | 10.45 | 21.99 | 229.76 | 13337 | 0.113 | 808 | 3.52 | |||
60% | 10.34 | 23.84 | 246.61 | 13696 | 0.119 | 857 | 3.48 | |||
65% | 10.25 | 25.48 | 261.07 | 14009 | 0.127 | 902 | 3.45 | |||
70% | 10.16 | 26.99 | 274.13 | 14237 | 0.132 | 939 | 3.43 | |||
75% | 10.07 | 28.40 | 286.02 | 14477 | 0.137 | 975 | 3.41 | |||
80% | 10.00 | 29.78 | 297.91 | 14716 | 0.143 | 1009 | 3.39 | |||
90% | 9.86 | 37.06 | 365.30 | 15858 | 0.170 | 1182 | 3.24 | |||
100% | 9.87 | 41.63 | 410.77 | 16442 | 0.186 | 1279 | 3.11 | |||
Note: Motor temperature is motor surface temperature @100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now