Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor AT5230B is a hi-end motor suitable for VTOL UAV fixed wing larger airplanes of the Outdoor category.
features with excellent heat dissipation structure which ensures the powerful flight. 3500W maximum power which give strong power for 30CC RC airplane.
It is support 6-12s lipos with T-Motor AT115A.
1 Thanks to the solid structure and high-quality materials, the AT52 series engines provide unparalleled reliability and durability, allowing you to fly with confidence.
2.AT52 series engines use imported high-quality bearings and are designed with structural strength to be durable and reliable. Ensuring optimal engine performance and sustainable service life.
3.The steel shaft is divided into front-out shaft and rear-out shaft to adapt to various installation methods and meet the needs of different application scenarios.
1x T-MOTOR AT5230B Motor
1x Hardware pack
Test Item | Long Shaft KV200 | Weight (Incl. Cable) | 610g |
Motor Dimensions | Φ60*130mm | Internal Resistance | 22mΩ |
Lead | Enameled Wire 100mm | Configuration | 24N28P |
Shaft Diameter | IN:10mm OUT:8mm | Rated Voltage(Lipo) | 6-12S |
Idle Current(10V) | 2.7A | Peak Current(180s) | 75A |
Max Power (180S) | 3500W | Recommendation | / |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
AT5230-B Long Shaft KV200 | FALCON 20*10 | 40% | 36.88 | 5.40 | 199.02 | 3032 | 0.460 | 1603 | 8.05 | 78 (Ambient Temperature: /) |
45% | 36.84 | 7.06 | 260.13 | 3378 | 0.561 | 1987 | 7.64 | |||
50% | 36.78 | 9.60 | 353.20 | 3785 | 0.685 | 2488 | 7.05 | |||
55% | 36.70 | 13.09 | 480.52 | 4211 | 0.837 | 3091 | 6.43 | |||
60% | 36.63 | 16.86 | 617.35 | 4649 | 0.999 | 3750 | 6.08 | |||
65% | 36.56 | 20.15 | 736.66 | 4971 | 1.131 | 4263 | 5.79 | |||
70% | 36.45 | 24.81 | 904.39 | 5309 | 1.295 | 4918 | 5.44 | |||
75% | 36.35 | 29.62 | 1076.71 | 5656 | 1.461 | 5585 | 5.19 | |||
80% | 36.25 | 34.44 | 1248.34 | 5941 | 1.615 | 6214 | 4.98 | |||
90% | 36.02 | 45.45 | 1637.06 | 6514 | 2.089 | 7553 | 4.61 | |||
100% | 35.77 | 57.41 | 2053.49 | 6973 | 2.434 | 8905 | 4.34 | |||
FALCON 21*10 | 40% | 36.85 | 6.17 | 227.25 | 2993 | 0.551 | 1899 | 8.36 | 86 (Ambient Temperature: /) | |
45% | 36.81 | 8.07 | 297.08 | 3321 | 0.656 | 2346 | 7.90 | |||
50% | 36.75 | 11.07 | 406.83 | 3716 | 0.896 | 2984 | 7.34 | |||
55% | 36.67 | 14.89 | 546.11 | 4119 | 0.991 | 3652 | 6.69 | |||
60% | 36.55 | 19.99 | 730.83 | 4567 | 1.212 | 4493 | 6.15 | |||
65% | 36.46 | 24.19 | 882.01 | 4875 | 1.469 | 5148 | 5.84 | |||
70% | 36.36 | 29.07 | 1056.84 | 5201 | 1.697 | 5868 | 5.55 | |||
75% | 36.23 | 35.04 | 1269.71 | 5521 | 1.898 | 6707 | 5.28 | |||
80% | 36.13 | 40.18 | 1451.84 | 5798 | 2.055 | 7330 | 5.05 | |||
90% | 35.85 | 53.34 | 1912.21 | 6314 | 2.608 | 8884 | 4.65 | |||
100% | 35.56 | 66.54 | 2366.34 | 6765 | 2.977 | 10167 | 4.30 | |||
FALCON 22*10 | 40% | 36.84 | 6.98 | 257.14 | 2924 | 0.666 | 2212 | 8.60 | 102 (Ambient Temperature: /) | |
45% | 36.78 | 9.27 | 340.87 | 3248 | 0.785 | 2733 | 8.02 | |||
50% | 36.70 | 12.83 | 470.96 | 3634 | 1.041 | 3463 | 7.35 | |||
55% | 36.61 | 17.30 | 633.17 | 4028 | 1.205 | 4210 | 6.65 | |||
60% | 36.48 | 23.56 | 859.54 | 4470 | 1.479 | 5212 | 6.06 | |||
65% | 36.39 | 27.79 | 1011.32 | 4753 | 1.720 | 5925 | 5.86 | |||
70% | 36.26 | 33.81 | 1226.09 | 5067 | 1.979 | 6726 | 5.49 | |||
75% | 36.12 | 40.68 | 1469.54 | 5367 | 2.216 | 7649 | 5.20 | |||
80% | 35.99 | 46.54 | 1675.26 | 5624 | 2.397 | 8345 | 4.98 | |||
90% | 35.67 | 61.48 | 2193.17 | 6105 | 2.852 | 10003 | 4.56 | |||
100% | 35.35 | 76.51 | 2704.98 | 6518 | 3.339 | 11500 | 4.25 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AT5230-B Long Shaft KV200 | FALCON 18*10 | 40% | 44.27 | 5.74 | 254.19 | 3654 | 0.496 | 1681 | 6.61 | 83 (Ambient Temperature: /) |
45% | 44.23 | 7.45 | 329.50 | 4058 | 0.599 | 2079 | 6.31 | |||
50% | 44.15 | 11.13 | 491.43 | 4679 | 0.751 | 2760 | 5.62 | |||
55% | 44.07 | 14.49 | 638.51 | 5134 | 0.932 | 3315 | 5.19 | |||
60% | 44.00 | 17.60 | 774.52 | 5551 | 1.089 | 3898 | 5.03 | |||
65% | 43.94 | 20.84 | 915.83 | 5913 | 1.227 | 4453 | 4.86 | |||
70% | 43.84 | 25.66 | 1124.70 | 6340 | 1.499 | 5209 | 4.63 | |||
75% | 43.73 | 30.91 | 1351.62 | 6754 | 1.689 | 5892 | 4.36 | |||
80% | 43.61 | 36.43 | 1588.96 | 7078 | 1.850 | 6249 | 3.93 | |||
90% | 43.36 | 48.53 | 2104.20 | 7736 | 2.238 | 7296 | 3.47 | |||
100% | 43.06 | 62.54 | 2692.85 | 8280 | 2.643 | 8111 | 3.01 | |||
FALCON 19*10 | 40% | 44.27 | 6.12 | 270.98 | 3609 | 0.546 | 1894 | 6.99 | 92 (Ambient Temperature: /) | |
45% | 44.23 | 7.99 | 353.32 | 4010 | 0.653 | 2317 | 6.56 | |||
50% | 44.13 | 12.47 | 550.33 | 4619 | 0.863 | 3190 | 5.80 | |||
55% | 44.05 | 15.71 | 691.84 | 5048 | 1.007 | 3781 | 5.47 | |||
60% | 43.98 | 19.51 | 858.14 | 5477 | 1.173 | 4473 | 5.21 | |||
65% | 43.89 | 23.39 | 1026.35 | 5822 | 1.318 | 5069 | 4.94 | |||
70% | 43.78 | 28.55 | 1250.05 | 6249 | 1.503 | 5841 | 4.67 | |||
75% | 43.65 | 34.74 | 1516.66 | 6647 | 1.711 | 6712 | 4.43 | |||
80% | 43.54 | 40.31 | 1755.18 | 6965 | 1.895 | 7455 | 4.25 | |||
90% | 43.26 | 53.73 | 2324.24 | 7599 | 2.289 | 8993 | 3.87 | |||
100% | 42.97 | 67.29 | 2891.43 | 8139 | 2.685 | 10263 | 3.55 | |||
FALCON 20*10 | 40% | 44.24 | 6.89 | 304.73 | 3559 | 0.604 | 2200 | 7.22 | 100 (Ambient Temperature: /) | |
45% | 44.20 | 8.93 | 394.77 | 3940 | 0.734 | 2711 | 6.87 | |||
50% | 44.10 | 13.71 | 604.51 | 4540 | 0.961 | 3623 | 5.99 | |||
55% | 44.01 | 17.55 | 772.57 | 4964 | 1.149 | 4365 | 5.65 | |||
60% | 43.92 | 21.86 | 960.16 | 5400 | 1.336 | 5109 | 5.32 | |||
65% | 43.83 | 25.99 | 1139.25 | 5749 | 1.501 | 5784 | 5.08 | |||
70% | 43.72 | 31.56 | 1379.72 | 6145 | 1.712 | 6639 | 4.81 | |||
75% | 43.57 | 38.29 | 1668.41 | 6535 | 1.934 | 7529 | 4.51 | |||
80% | 43.45 | 44.35 | 1926.74 | 6849 | 2.137 | 8337 | 4.33 | |||
90% | 43.13 | 59.00 | 2544.65 | 7462 | 2.573 | 10079 | 3.96 | |||
100% | 42.80 | 74.31 | 3180.32 | 7973 | 2.990 | 11641 | 3.66 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |