P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Powerful, silent, and efficient is what describes F1303 5000KV fpv motors by T-Motor.
This motor is specifically designed to fit 3 inch toothpick builds and it is made with a customized de-noise magnet so you can enjoy a smooth and soft flying experience!
The F1303 5000KV fpv motor is powerful, quiet and efficient. This motor is exquisite and compact, specially designed for 3-inch toothpick drones.
Customized magnet noise reduction is used to reduce indoor flight noise, allowing you to enjoy a smooth and soft flight experience!
1 x T-Motor F1303 5000KV Motor
1 x Parts Bag
3 Inch
Updating
TestItem | KV5000 | Weight(Incl.Cable) | 6.1g |
Motor Dimensions | Φ16.5*14.55mm | Internal Resistance | 280mΩ |
Lead | 24#AWG85mm | Configuration | 9N12P |
Shaft Diameter | 2mm | Rated Voltage(Lipo) | 2-3S |
Idle Current(4V) | 0.32A | Peak Current(60s) | 7.45A |
Max.Power(60s) | 87W |
Type | Propeller | Throttle | Thrust (g) | Voltage (V) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating |
F1303 KV5000 | HQ 3018 | 50% | 66.24 | 11.94 | 1.83 | 22735 | 21.83 | 3.03 | (Ambient Temperature: 27℃) |
55% | 77.02 | 11.92 | 2.23 | 24358 | 26.60 | 2.90 | |||
60% | 87.17 | 11.91 | 2.67 | 25785 | 31.75 | 2.75 | |||
65% | 99.82 | 11.89 | 3.16 | 27100 | 37.55 | 2.66 | |||
70% | 109.31 | 11.87 | 3.74 | 28724 | 44.44 | 2.46 | |||
75% | 125.84 | 11.84 | 4.35 | 29547 | 51.47 | 2.44 | |||
80% | 133.38 | 11.82 | 4.87 | 30926 | 57.58 | 2.32 | |||
85% | 143.74 | 11.80 | 5.40 | 31974 | 63.72 | 2.26 | |||
90% | 159.87 | 11.77 | 6.07 | 32846 | 71.41 | 2.24 | |||
95% | 166.34 | 11.74 | 6.69 | 33709 | 78.51 | 2.12 | |||
100% | 177.27 | 11.70 | 7.45 | 34651 | 87.15 | 2.03 | |||
GF 2540 | 50% | 63.73 | 11.94 | 1.82 | 22881 | 21.78 | 2.93 | (Ambient Temperature: 27℃) | |
55% | 73.74 | 11.93 | 2.24 | 24389 | 26.70 | 2.76 | |||
60% | 80.84 | 11.92 | 2.65 | 26092 | 31.59 | 2.56 | |||
65% | 92.33 | 11.91 | 3.13 | 27486 | 37.32 | 2.47 | |||
70% | 101.52 | 11.88 | 3.71 | 28963 | 44.13 | 2.30 | |||
75% | 112.37 | 11.86 | 4.23 | 30162 | 50.14 | 2.24 | |||
80% | 118.44 | 11.84 | 4.70 | 31523 | 55.71 | 2.13 | |||
85% | 128.49 | 11.82 | 5.27 | 32758 | 62.26 | 2.06 | |||
90% | 136.69 | 11.80 | 5.86 | 33678 | 69.16 | 1.98 | |||
95% | 144.42 | 11.76 | 6.51 | 34868 | 76.55 | 1.89 | |||
100% | 151.18 | 11.70 | 7.18 | 35612 | 84.05 | 1.80 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now