Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

F1203 Tinywhoop FPV Motor 2-3S KV7000

14.90

Available points: 350 Points Points reward: 14 Points

  • Promotion
1. Powerful
2. High-speed
3. Comes with arc magnets for higher efficiency
4. Suitable for 2" - 3" quads
Quantity:

14.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR F1203  2-3 Inch Tinywhoop Drone Motor

 

Enjoy a smooth flight with the T-Motor F1203 7000KV fpv motors. 

The F1203 motor has a 1.5mm shaft and comes with a 9x9 mounting pattern so you can have more options for props and frames in the market! 

This brushless but powerful motor is suitable for 2-3 inch ultralight quadcopters!


F1203 Highlights:


The F1203 motor is suitable for 2-3 inch ultra-light toothpick FPV drones. The shaft length is 1.5mm and equipped with 9x9 mounting holes.

It has more prop and frame options on the market. Equipped with a small high-definition camera, the world is in the palm of your hand. 


Packing List Includes:


1 x T-Motor F1203 7000KV Motor 

1 x Screws


Matching Frame:


2-3 Inch Tinywhoop


Matching Guide:


Updating


Technical Drawing

Specification
Test ltem7000Configuration9N12P
Internal Resistance198mΩMotor DimensionsΦ15.5*14.05mm
Shaft Diameter2mmLead28# black75mm
Weight (lncl. Cable)5.25gWeight (Excl.Cable)4.45g
Rated Voltage (Lipo)2~3SIdle Current (10V)0.64A
Max. Power (60s)192WPeak Current (60s)10.85A
Test Data
Type PropellerThrottleThrust
(g)
Voltage
(V)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)

Operating
Temperature

(℃)
F1203
KV7000
GF
2023-3
50%36.368.442.232169718.821.9352
(Ambient
Temperature:
21
)
55%43.878.432.612364022.001.99
60%49.558.433.002522125.291.96
65%57.278.433.382685628.492.01
70%65.688.423.812829632.082.05
75%75.098.424.212950135.452.12
80%83.248.424.633058638.982.14
85%88.788.415.053182842.472.09
90%92.808.415.513324746.342.00
95%99.088.406.103444251.241.93
100%105.408.396.793583056.971.85
GF
2023-3
50%58.3512.623.312720841.771.4060
(Ambient
Temperature:
21
)
55%72.4212.623.872937148.841.48
60%82.0312.614.483132356.491.45
65%90.4412.605.083353564.011.41
70%100.6012.605.753554672.451.39
75%107.6812.596.353739179.951.35
80%120.2712.587.023938788.311.36
85%131.2012.577.794107597.921.34
90%141.3712.568.6642827108.771.30
95%149.3812.559.5744421120.101.24
100%157.8112.5510.5645398132.531.19
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins.
(Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.)
1203
KV7000
GF
2020-4
50%43.028.402.392029820.082.1454
(Ambient
Temperature:
21
)
55%49.938.402.782186123.352.14
60%57.798.393.192360526.762.16
65%66.668.393.632497330.462.19
70%72.868.394.032631933.812.15
75%79.898.384.432753337.122.15
80%86.968.384.842858840.562.14
85%93.328.375.302989044.362.10
90%100.808.375.833120448.802.07
95%109.748.366.443234153.842.04
100%118.088.357.163377759.791.98
GF
2020-4
50%67.8612.573.362523842.241.6167
(Ambient
Temperature:
21
)
55%78.5712.573.942712549.531.59
60%87.9512.574.542903457.071.54
65%101.0412.575.183096565.111.55
70%113.0912.565.813300172.971.55
75%126.7212.566.483495481.391.56
80%140.7612.557.213675190.491.56
85%155.9212.538.0538499100.871.55
90%168.1912.538.9240269111.771.50
95%181.8812.519.8441812123.101.48
100%192.5712.5110.8543123135.731.42
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins.
(Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.)
1203
KV7000
GFD
63-3
50%62.558.403.371574928.312.2157
(Ambient
Temperature:
21
)
55%70.328.403.921665032.932.14
60%77.678.404.511752737.882.05
65%86.258.395.121828542.962.01
70%94.428.385.821915548.771.94
75%103.128.376.461992454.071.91
80%109.258.377.092073559.341.84
85%116.108.357.792129465.051.78
90%122.488.348.562205171.391.72
95%130.798.349.282259877.401.69
100%138.978.3810.132324484.891.64
G
3018-2
50%65.518.402.651891622.262.9462
(Ambient
Temperature:
21
)
55%75.258.403.132037826.292.86
60%86.788.403.642157430.582.84
65%97.678.394.112283534.482.83
70%106.028.394.532393138.012.79
75%115.108.394.992491441.872.75
80%126.638.385.532578946.342.73
85%135.608.376.072681450.812.67
90%145.858.376.722777656.252.59
95%154.598.367.412865761.952.50
100%165.518.348.272944768.972.40
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins.
(Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.)
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.