Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

M1104 1.6"-2"Fpv Drone Racing/Freestyle Motor

11.90

Available points: 300 Points Points reward: 11 Points

  • Promotion
1. Blue and silver unibell design
2. Easy to install
3. Lightweight
KV:
  • KV7500
Quantity:

11.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR Mirco M1104 Indoor racing&freestyle Motor


T-Motors new "Micro" motor, perfect for small lightweight toothpick builds and tinywhoops. 

The entire series can meet the pilots that in pursuit of lightweight flight. Tiny yet powerful.

M1104 is a micro-sized motor that is perfect for your 2-3S toothpick builds! It is much more durable with the unibell design. 


Mirco M1104 Hightlight:


The M1104 7500KV brushless motor is suitable for 90mm/110mm FPV drone. Fantasy blue and silver unibell design, more durable. 

With PCB lead wire to avoid motor scrapping. Agile and powerful, weight only 5.6g (Incl. cable), more flexible to fly.


Packing List Includes:


1x T-Motor M1104 Micro Motor

1x Hardware Set


Matching Frame:


1.6-2Inch,90mm/110mm


Matching Guide:


Updating


Technical Drawing

Specification
KVKV7500Configuration9N12P
Shaft Diameter1.5mmLead24#75mm
Weight (Incl. Cable)5.6gVoltage16.8V/12.6V/8.4V
Idle Current(10V)0.44AMax. Power(10s)198W
Peak Current(10s)13.1A

Test Data
PropellerTypeThrottleVoltage
(V)
Current
(A)
RPMThrust
(g)
Power
(W)
Efficiency
(g/W)
GF
1636-4
7500KV20%16.81.23357234.319.41.77
40%16.82.85083179.647.01.70
60%16.84.462932118.973.51.62
80%16.86.774857170.6111.91.53
100%16.711.884940251.4197.71.27
GF
2020-4
7500KV20%12.60.91812927.311.82.32
40%12.62.52728062.530.92.03
60%12.64.334670101.454.61.86
80%12.58.145317171.7101.21.70
100%12.513.154613240.0163.01.47
GF
3028-3
7500KV20%8.40.7907024.45.74.26
40%8.42.21434663.518.43.44
60%8.44.618862111.438.32.91
80%8.38.223402175.568.12.58
100%8.412.726811231.4106.32.18
Analysis Chart

Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.