Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

M1103 1.6 Inch FPV Racing Drone Motor

11.90

Available points: 12 Points Points reward: 11 Points

  • Promotion
KV:
  • KV8000
  • KV11000
Quantity:

11.90
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
KVKV8000Configuration9N12P
Shaft Diameter1.5MMLead24#75MM
Weight (Incl. Cable)4.64gVoltage2-3S
Idle Current(10V)0.48AMax. Power(10s)284W
Peak Current(10s)18.4A

KVKV11000Configuration9N12P
Shaft Diameter1.5MMLead24#75MM
Weight (Incl. Cable)4.61gVoltage2-3S
Idle Current(10V)0.52AMax. Power(10s)188W
Peak Current(10s)15.2A

Test Data
PropellerTypeThrottleVoltage
(V)
Current
(A)
RPMThrust
(g)
Power
(W)
Efficiency
(g/W)
GF
1635-3
8000KV20%16.81.33552434.621.21.63
40%16.83.23322085.053.91.58
60%16.75.312701130.088.41.47
80%16.77.114072157.9118.71.33
100%16.611.523831215.8190.41.13
GF
2015-2
8000KV20%16.81.33203045.622.62.02
40%16.83.545888104.558.51.79
60%16.75.923499154.098.81.56
80%16.78.68223204.5143.31.43
100%16.318.415420225.3283.90.79
GF
1636-4
8000KV20%12.61.02669819.412.11.60
40%12.62.74119654.833.51.64
60%12.64.04949781.350.61.61
80%12.55.523518114.569.31.65
100%12.58.69758155.6107.81.44
GF
2023-3
8000KV20%12.61.31879319.215.81.21
40%12.63.62903250.644.71.13
60%12.55.53586481.568.31.19
80%12.58.842235114.5110.11.04
100%12.315.445760137.3189.50.72
GF
65MMS-2
8000KV20%12.61.02621628.912.22.37
40%12.62.83942272.734.82.09
60%12.54.347094106.253.81.97
80%12.56.050444138.375.51.83
100%12.49.76278194.6120.91.61
GF
65MMS-2
8000KV20%8.40.51420810.24.22.43
40%8.41.62266135.113.12.68
60%8.42.82871554.423.32.33
80%8.34.63426586.738.12.28
100%8.37.440489122.161.21.99
GF
63MM-3
8000KV20%8.40.6806012.84.72.73
40%8.42.21364635.818.71.91
60%8.36.21711562.851.51.22
80%8.37.92157987.365.71.33
100%8.211.723374109.896.31.14
GF
3018-2
8000KV20%8.40.51083513.44.52.98
40%8.41.91740938.016.12.36
60%8.43.92269369.432.42.14
80%8.36.727507107.255.71.92
100%8.310.430606139.885.91.63
GF
1636-3
11000KV20%12.61.53288031.218.51.68
40%12.63.74901372.346.21.57
60%12.56.120902110.776.31.45
80%12.57.812120134.197.51.38
100%12.412.921746198.1160.11.24
GF
2015-2
11000KV20%12.61.62941738.219.61.95
40%12.64.14382689.751.31.75
60%12.56.828165134.485.31.58
80%12.59.811934176.3122.61.44
100%12.415.212552238.0188.21.26
GF
2023-3
11000KV20%8.40.81493216.46.72.44
40%8.42.62395940.921.51.90
60%8.44.92955770.840.71.74
80%8.38.03602498.866.61.48
100%8.212.440794131.2102.01.29
GF
65MMS-2
11000KV20%8.40.81637220.56.43.21
40%8.42.52569055.920.72.70
60%8.44.53195190.837.42.43
80%8.37.338370131.760.62.17
100%8.211.344143173.893.21.86
Analysis Chart

Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.