T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

GB54-2 Gimbal Type 3-6S UAV Drone Motor KV26

74.90

Available points: 3600 Points Points reward: 74 Points

• Gimbal system motor
• Surveillance camera motor
• Small Cogging Torque
Quantity :

74.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR GB36-1 UAV Motor KV26


T-Motor GB54-2 Brushless Gimbal Motor offers smooth, precise control for drones, UAVs, and quadcopters. With a durable hollow shaft and high-end MT series bearings, it ensures reliable performance.Designed with sealed bearings and housings to protect against dust and sand, the GB54-2 is ideal for demanding environments. Perfect for custom drone builds or system upgrades, it delivers exceptional stability and durability for professional camera control.


Gimbal GB54-2 Highlights:


  • Smooth & Precise Control: Hollow shaft and high-end MT series bearings for stable, accurate operation.

  • Durable Protection: Sealed bearings and housings prevent dust and sand, ensuring reliability in harsh environments.

  • Ideal for Drones & UAVs: Perfect for a range of drone and gimbal setups, including custom builds and upgrades.

  • Professional-Grade Performance: Delivers exceptional stability and durability for high-quality camera control.


T-Motor "GB-Type" Motors for the individual development of gimbal on drones, vehicles or hand-use.


Application Areas:


  • Multi-rotors, VTOL, UAVs , Aerial Photography


Packing List Includes:


1 x T-MOTOR GB54-2 KV26( kv which you choose)

1 x Hardware pack


Matching Guide:


Updating


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com

Technical Drawing

54-2.jpg

Specification Export to Excel
Test ItemGB54-2KV 26
Motor Dimensionsø60.7*25mmMotor Weight(Incl. Cable)156g
Cable Length35cmHole Size12.7mm
Configuration12N14PInternal Resistance15Ω
Motor's Torsion(Nm)0.45Rated Voltage (Lipo)3-6S