P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-MOTOR FLAME 180A 12S ESC delivers 180A continuous and 200A peak power (10s) for multi-rotors. Compatible with U12 motors and 6-12S LiPo, it features efficient heat dissipation, IP56 protection, and essential safeguards like overload, motor lock-up, and throttle signal loss protection. Ideal for demanding flight conditions.
500Hz, 6-12S LiPo
IP56
Layered structure Efficient and reasonable heat dissipation
Start-up, Overload, Motor lock-up and Throttle signal loss protection
1x T-Motor FLAME 180A 12S ESC
1x Hardware Kit