Technical Drawing

Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart









| Model No./ Kv | V807 KV170 | Magnet Temperature Resistance Grade | Class E 150℃ |
| Motor Size(mm) | Φ88.5*46.4 | Lead(mm) | 12AWG*1000 |
| Stator Technology | Anti-rust treatment | Enamelled Wires Temperature | Class C 220℃ |
| Configuration | 24N28P | Coil Withdraw Voltage | 500V/5s |
| Shaft Diameter(mm) | IN:12 OUT:8 | Rotor Dynamic Balance Standard | ≤5mg |
| Bearing | Imported 6901ZZ | IP | IP35 |
| KV Value | KV170 | Battery (lipo)/Voltage Recommendation | 12S(4.2V/Sl)/42-52V |
| Idle Current(18V) | 3.0A | ESC Recommendation | FLAME 180A 12S V2.0 |
| Peak Current(A) | 150A/Continuous 180s | Propeller Recommendation | G27*8.8/G28*9.2/G29*9.5 |
| Max. Power(W) | 6800W/Continuous 180s | Motor Weight(g) | 650g (800g Weight (incl.cables)) |
| Internal Resistance(mΩ) | 40 | Package Weight(g) | 1000g |
| Item No. | Prop | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Inputpower (W) | Efficiency (g/W) | Operating Temperature ℃) |
| V807 KV170 | G27*8.8 | 40% | 47.76 | 4047 | 1.39 | 10.41 | 2732 | 497.06 | 8.14 | 107℃ (Ambient |
| 45% | 47.69 | 5059 | 1.70 | 13.75 | 3021 | 655.50 | 7.72 | |||
| 50% | 47.57 | 6445 | 2.17 | 19.81 | 3383 | 942.21 | 6.84 | |||
| 55% | 47.42 | 7792 | 2.56 | 26.23 | 3699 | 1243.82 | 6.26 | |||
| 60% | 47.30 | 9125 | 2.94 | 32.61 | 3993 | 1542.46 | 5.92 | |||
| 65% | 47.06 | 10968 | 3.47 | 43.88 | 4362 | 2065.07 | 5.31 | |||
| 70% | 46.90 | 12248 | 3.84 | 52.04 | 4602 | 2440.62 | 5.02 | |||
| 75% | 46.69 | 13716 | 4.28 | 62.32 | 4867 | 2909.41 | 4.71 | |||
| 80% | 46.49 | 14969 | 4.67 | 71.51 | 5077 | 3324.48 | 4.50 | |||
| 90% | 46.04 | 17604 | 5.45 | 92.79 | 5445 | 4271.76 | 4.12 | |||
| 100% | 45.52 | 19849 | 6.12 | 116.62 | 5785 | 5308.27 | 3.74 | |||
| G28*9.2 | 40% | 47.73 | 4372 | 1.56 | 11.04 | 2698 | 527.22 | 8.29 | 128℃ (Ambient Temperature: 22℃) | |
| 45% | 47.65 | 5443 | 1.88 | 14.75 | 2988 | 702.90 | 7.74 | |||
| 50% | 47.52 | 6915 | 2.37 | 21.39 | 3346 | 1016.23 | 6.81 | |||
| 55% | 47.37 | 8307 | 2.77 | 28.13 | 3659 | 1332.57 | 6.24 | |||
| 60% | 47.25 | 9702 | 3.17 | 34.67 | 3943 | 1637.97 | 5.92 | |||
| 65% | 47.09 | 11073 | 3.57 | 42.37 | 4199 | 1995.01 | 5.55 | |||
| 70% | 46.82 | 12865 | 4.11 | 55.21 | 4538 | 2584.99 | 4.98 | |||
| 75% | 46.61 | 14442 | 4.56 | 65.73 | 4784 | 3063.87 | 4.71 | |||
| 80% | 46.40 | 15717 | 4.95 | 75.55 | 4983 | 3505.38 | 4.48 | |||
| 90% | 45.93 | 18275 | 5.74 | 97.82 | 5345 | 4492.59 | 4.07 | |||
| 100% | 45.34 | 20721 | 6.46 | 124.56 | 5649 | 5647.55 | 3.67 | |||
| G29*9.5 | 40% | 47.69 | 5070 | 1.87 | 12.97 | 2620 | 618.39 | 8.20 | HOT | |
| 45% | 47.59 | 6276 | 2.24 | 17.37 | 2897 | 826.77 | 7.59 | |||
| 50% | 47.42 | 7916 | 2.84 | 25.28 | 3240 | 1199.04 | 6.60 | |||
| 55% | 47.26 | 9558 | 3.34 | 33.51 | 3554 | 1584.03 | 6.03 | |||
| 60% | 47.08 | 11083 | 3.82 | 42.40 | 3819 | 1996.30 | 5.55 | |||
| 65% | 46.93 | 12433 | 4.23 | 49.99 | 4042 | 2346.17 | 5.30 | |||
| 70% | 46.62 | 14312 | 4.83 | 65.04 | 4338 | 3032.08 | 4.72 | |||
| 75% | 46.33 | 15888 | 5.31 | 78.22 | 4552 | 3624.20 | 4.38 | |||
| 80% | 46.09 | 17138 | 5.71 | 89.68 | 4727 | 4133.43 | 4.15 | |||
| 90% | 45.54 | 19498 | 6.46 | 115.33 | 5024 | 5251.58 | 3.71 | |||
| 100% | 44.71 | 20997 | 6.93 | 151.70 | 5200 | 6782.02 | 3.10 | |||
| Notes:Motor temperature is the motor surface temperature aftering running at 80% for 10 mins. (Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation. ) | ||||||||||