Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AT7215 30CC 10-12S Aircraft Fixed Wing Brushless Motor -KV200/KV245/KV270/KV220

219.00

Available points: 10000 Points Points reward: 219 Points

• Packaging Weight:900g,Packaging size:185*125*105mm• AT72 series are suitable for 120E-170E aircraft,corresponding to gasoline engine about 30-40CC
KV:
  • KV200
  • KV245
  • KV270
  • KV220
Quantity:

219.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

英.jpg

Specification
Test ItemLong Shaft KV200Weight (Incl. Cable)550g
Motor DimensionsΦ81.4*57.9mmInternal Resistance27mΩ
LeadEnameled Wire 100mmConfiguration24N22P
Shaft DiameterIN10mm
OUT
10mm
Rated Voltage(Lipo)10-12S
Idle Current(10V)2.4APeak Current(180s)95A
Max. Power(180s)4400W/12S

Test ItemLong Shaft KV220Weight (Incl. Cable)565g
Motor DimensionsΦ81.4*57.9mmInternal Resistance24mΩ
LeadEnameled Wire 100mmConfiguration24N22P
Shaft DiameterIN10mm
OUT
10mm
Rated Voltage(Lipo)10-12S
Idle Current(10V)2.4APeak Current(180s)100A
Max. Power(180s)4500W/12S

Test ItemLong Shaft KV245Weight (Incl. Cable)555g
Motor DimensionsΦ81.4*57.9mmInternal Resistance20mΩ
LeadEnameled Wire 100mmConfiguration24N22P
Shaft DiameterIN10mm
OUT
10mm
Rated Voltage(Lipo)8-10S
Idle Current(10V)2.4APeak Current(180s)110A
Max. Power(180s)5000W/12S

Test ItemLong Shaft KV270Weight (Incl. Cable)560g
Motor DimensionsΦ81.4*57.9mmInternal Resistance17mΩ
LeadEnameled Wire 100mmConfiguration24N22P
Shaft DiameterIN10mm
OUT
10mm
Rated Voltage(Lipo)8S
Idle Current(10V)2.4APeak Current(180s)120A
Max. Power(180s)4800W/10S


Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating

Temperature

()
AT7215
KV200
19*1040%44.255.64249.8134940.53218337.34/
45%44.227.41327.7538900.65023127.05
50%44.1510.26453.0843560.79528786.35
55%44.0813.28585.5748130.94634775.94
60%44.0216.59730.1652061.11040865.60
65%43.9121.80957.4056981.33749035.12
70%43.7927.161189.4761281.56257104.80
75%43.6633.601466.8565471.82165824.49
80%43.5339.601723.4068822.05073664.27
90%43.2353.832327.0175992.53789113.83
100%42.8471.553065.0982083.126105553.44
19*1040%47.856.24298.6137540.62821447.1897

(Ambient

Temperature:

/)

45%47.818.24394.1741680.74526646.76
50%47.7411.29538.8446550.89633096.14
55%47.6515.05717.0251301.07040285.62
60%47.5420.64981.0257021.32649615.06
65%47.4424.881180.3060991.54056464.78
70%47.3131.041468.5765391.84565994.49
75%47.1638.371809.8469672.16476564.23
80%47.0145.662146.3773382.45085954.00
90%46.6463.092942.1480773.018104493.55
100%46.1784.643907.5286813.758115722.96
20*1040%36.924.81177.6429590.45315618.79/
45%36.896.29231.8832950.54919328.33
50%36.838.69319.9137120.67624347.61
55%36.7811.26414.1040960.79429267.07
60%36.7214.08517.1344370.91734116.60
65%36.6516.99622.7247391.04639196.29
70%36.5721.17773.9951081.22145335.86
75%36.4427.501002.1055481.46554525.44
80%36.3232.851192.9758481.67761555.16
90%36.0644.991622.4164522.08975534.66
100%35.7858.372088.3469842.48389064.26
20*1040%41.865.71239.0133080.54417308.0383

(Ambient

Temperature:

/)

45%41.817.58316.7836790.65423877.54
50%41.7510.44435.9441240.80730086.90
55%41.6913.63568.0445440.96736496.43
60%41.6017.16713.8749171.12142785.99
65%41.5420.64857.2652621.29849545.78
70%41.3728.111162.8857781.59759875.15
75%41.2434.521423.4061651.84768564.82
80%41.1041.041686.8064912.09577254.58
90%40.7856.182291.1271472.59394234.11
100%40.4272.812943.1277263.082110373.75
20*1040%44.276.15272.1934680.61721457.88/
45%44.238.16360.8738620.74426777.42
50%44.1611.30499.1643220.91033636.74
55%44.0615.29673.6547481.08340936.08
60%43.9918.76825.3351571.25347695.78
65%43.8625.021097.3356411.53557735.26
70%43.7430.861349.8660511.81366464.93
75%43.5937.901652.1264662.10876304.62
80%43.4544.571936.4868032.35084794.38
90%43.0861.702658.5074742.901103813.90
100%42.6780.633440.9780633.439121883.54
20*1040%47.896.97333.9537130.69224647.38115

(Ambient

Temperature:

/)

45%47.859.16438.1341240.83430667.00
50%47.7712.53598.5946021.02438426.42
55%47.6916.62792.7050821.22746295.84
60%47.5423.111098.6856471.52757215.21
65%47.4428.181336.8960311.78565494.90
70%47.3034.761644.0764682.09575354.58
75%47.1243.282039.3168842.43187064.27
80%46.9551.192403.4572472.71496934.03
90%46.5271.103307.8979463.354118863.59
100%46.0293.674310.6985223.978138503.21
21*1040%36.935.36198.1229170.52818229.20/
45%36.887.22266.1632440.65522868.59
50%36.8210.16374.0536540.85629207.81
55%36.7513.47495.1840251.03135427.16
60%36.6717.10626.9943601.22141986.70
65%36.5920.60753.9546641.36147626.32
70%36.4825.92945.3650101.56154925.81
75%36.3631.981162.8153801.81063615.47
80%36.2039.171418.0557222.07272145.09
90%35.8953.721928.3962962.60788084.57
100%35.5470.322499.0167843.102104574.18
21*1040%41.866.55274.1832470.62122908.35121

(Ambient

Temperature:

/)

45%41.818.77366.6036130.75428477.77
50%41.7412.04502.4340540.93035617.09
55%41.6616.10670.6044661.15643416.48
60%41.5620.57854.7748451.37851266.00
65%41.4624.841029.6451681.58558365.67
70%41.2833.571385.7756581.98170585.09
75%41.1241.071688.6160262.28480474.77
80%40.9648.721995.5163322.56889924.51
90%40.5767.082721.2569303.167109984.04
100%40.1287.843523.6274503.739128693.65
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT7215
KV220
19*1040%43.936.27275.6236670.49219567.1089

(Ambient

Temperature:

/)

45%43.888.37367.2940860.61224696.72
50%43.8211.23492.2645420.76930666.23
55%43.7215.46675.7650370.94837955.62
60%43.6220.91911.8055831.17347095.16
65%43.5025.561111.8559721.34954084.86
70%43.3931.661373.7664081.57962774.57
75%43.2538.521665.8668391.79871394.29
80%43.1145.431958.9172062.01979914.08
90%42.6662.782678.1979092.51196883.62
100%42.2384.853582.9084763.102107292.99
19*1040%47.547.13338.8839760.57423016.79/
45%47.489.50451.0944140.71828796.38
50%47.4012.85609.3049010.89935845.88
55%47.2518.81888.7355131.14445825.16
60%47.1623.961129.8059991.36054354.81
65%46.9229.011361.2764101.56962574.60
70%46.7835.261649.3668401.80671814.35
75%46.6443.922048.8173012.08682184.01
80%46.4752.442436.8976982.35391853.77
90%46.0474.623435.6483813.016105213.06
100%45.6298.874510.5490023.611118652.63
20*1040%36.635.48200.9031300.41716488.20/
45%36.587.23264.3334840.51820687.82
50%36.539.91361.8339040.65126097.21
55%36.4413.37487.1443020.79832076.58
60%36.3616.56602.2146490.94237826.28
65%36.3519.42705.9849651.07443006.09
70%36.1824.65892.0453351.24149985.60
75%36.0232.281162.8058031.48259535.12
80%35.8037.571344.8061091.64265884.90
90%35.5750.951812.5267382.01880544.44
100%35.2766.482344.8372772.40595514.07
20*1040%41.556.52270.8535020.52320917.7283

(Ambient

Temperature:

/)

45%41.508.64358.6738870.65026077.27
50%41.4211.86491.3643410.81532796.67
55%41.3015.88655.9947770.99439956.09
60%41.2219.80816.2951681.16747025.76
65%40.9925.921062.2456421.39255855.26
70%40.8632.051309.6760411.61164594.93
75%40.7239.641614.0664461.85574184.60
80%40.6146.341881.7767852.06682484.38
90%40.2663.702564.6274552.555101223.95
100%39.8983.103314.8780273.031118843.59
20*1040%43.917.02308.2336690.57022797.4087

(Ambient

Temperature:

/)

45%43.879.22404.3440710.71028447.03
50%43.7512.76558.3045350.88735656.39
55%43.6417.56766.5450001.08243465.67
60%43.5223.531024.2655441.33853675.24
65%43.3128.331226.9459131.53061144.98
70%43.1835.071514.3363391.77570654.67
75%43.0442.911846.7167532.03381064.39
80%42.9050.752177.0771072.27990424.15
90%42.5269.802967.9677892.814110193.71
100%42.1091.963871.5383653.363129003.33
20*1040%47.547.87373.9039260.65926267.02/
45%47.4810.47496.9043440.80932616.56
50%47.4014.16671.2748201.00840546.04
55%47.1920.06946.8953581.24950255.31
60%46.9826.611250.1459001.53661794.94
65%46.8232.711531.7163201.77571024.64
70%46.7239.991868.3167592.04981844.38
75%46.5649.172289.3371882.35193484.08
80%46.3659.212745.1275702.655105053.83
90%45.9680.463697.5682643.239125113.38
100%45.48106.604848.6888593.872143072.95
21*1040%36.586.27229.4030850.50019258.3984

(Ambient

Temperature:

/)

45%36.528.34304.4634270.62424167.94
50%36.4311.87432.3638390.79330767.11
55%36.3515.49563.2142240.96637436.65
60%36.2619.70714.1645761.14044226.19
65%36.1523.55851.3548811.29450305.91
70%35.9429.261051.6752281.50558495.56
75%35.7638.201365.8956651.78169235.07
80%35.6245.041604.0059581.99577404.83
90%35.3261.322165.9965412.44294074.34
100%34.9878.822756.7770402.857109443.97
21*1040%41.537.47310.3034420.62224197.80/
45%41.469.94412.3138220.77830257.34
50%41.3013.73567.1842470.97037636.63
55%41.1318.57763.9046781.19246356.07
60%41.0123.67970.9050631.40954655.63
65%40.8531.161272.8755341.68865685.16
70%40.7638.061551.3559161.94175404.86
75%40.5546.971904.4362932.22386054.52
80%40.4055.282233.3566082.47995424.27
90%40.0375.933039.8372163.042115853.81
100%39.5999.673945.5777263.615135513.43
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT7215
KV245
18*1040%36.886.74248.7836810.50817216.92/
45%36.839.24340.1741470.70522076.49
50%36.7512.77469.2546290.86227635.89
55%36.6815.99586.5250481.00932915.61
60%36.5621.67792.0955681.21540155.07
65%36.4526.84978.4360141.39147034.81
70%36.3332.571183.3164511.55053244.50
75%36.1839.661434.7368071.77958324.07
80%36.0446.631680.6471801.98964253.82
90%35.6664.502299.7978642.44976103.31
100%35.5767.852413.5879772.52478213.24
18*1040%41.847.90330.4241140.56721376.4774

(Ambient

Temperature:

/)

45%41.7710.92456.0546380.73027215.97
50%41.6715.09629.0751750.91834025.41
55%41.5420.97871.0157691.17442824.92
60%41.4525.771068.3062091.31449694.65
65%41.3132.541344.1967071.56957974.31
70%41.1241.061688.6271501.85963443.76
75%40.9449.542028.1575542.12470403.47
80%40.7658.372379.1579492.37977653.26
90%40.2482.343313.2486593.06288172.66
100%40.1486.093455.7387753.16190372.62
18*1040%43.997.00307.9439930.50420156.54/
45%43.939.34410.2344500.62625206.14
50%43.8812.31540.1449340.76931045.75
55%43.7417.92784.0555700.99039845.08
60%43.6523.091007.8660331.21545584.52
65%43.5528.071222.3264401.41150904.16
70%43.4234.501497.9168821.62858303.89
75%43.2642.651844.9873501.88066743.62
80%43.1250.142161.8677562.10373923.42
90%42.7070.563013.0384612.66082682.74
100%42.2891.763879.7191133.14995702.47
18*1040%47.617.86374.2343010.58223476.27102

(Ambient

Temperature:

/)

45%47.5510.34491.6547770.72428935.89
50%47.4614.05666.9853070.89635865.38
55%47.3420.34962.7359421.16344554.63
60%47.2226.291241.4564571.42351574.15
65%47.1132.061510.0568881.63758423.87
70%46.9739.371848.9173691.88666913.62
75%46.7848.872286.2078552.18476443.34
80%46.5859.462769.4182322.52379922.89
90%46.1082.273793.0089873.12494862.50
100%45.61105.954832.7696603.648108352.24
19*1040%30.025.56167.0430370.36413438.04/
45%29.967.93237.4834530.46117357.31
50%29.9110.57316.0638560.57221696.86
55%29.8513.32397.4141920.67325886.52
60%29.7816.28484.9045230.78130196.23
65%29.7020.48608.1548900.91735605.85
70%29.5825.75761.7952811.08041675.47
75%29.4631.75935.1556531.25648135.15
80%29.3437.381096.7359691.40953924.92
90%29.0650.511467.9065661.74465594.47
100%29.0152.791531.5066611.80267504.41
19*1040%33.306.35211.6233320.40616117.6254

(Ambient

Temperature:

/)

45%33.248.96297.7437710.52420877.01
50%33.1812.23405.8542080.65126136.44
55%33.1015.64517.6745890.77731336.05
60%33.0218.94625.4749300.91536215.79
65%32.9223.78782.8053481.08942625.45
70%32.7531.641036.3358401.31851144.93
75%32.6337.451222.0261831.49257604.71
80%32.5044.111433.3365161.68164364.49
90%32.1659.751921.7071432.11378424.08
100%32.1062.452004.7672482.18480414.01
19*1040%37.007.40273.7936580.48619487.12/
45%36.9310.27379.2041200.62925186.64
50%36.8414.26525.5246000.79531576.01
55%36.7717.98661.2650100.95637595.68
60%36.6424.24888.2155281.18645995.18
65%36.4930.521113.7059641.39253684.82
70%36.3537.401359.6263861.62961884.55
75%36.2044.441608.7467481.85069504.32
80%36.0452.241882.5371022.07977264.10
90%35.6371.462545.6577682.57993853.69
100%35.5574.972664.6978712.66696473.62
19*1040%41.898.79368.0440760.66024556.6783

(Ambient

Temperature:

/)

45%41.8312.07505.0045850.82431306.20
50%41.7017.43726.7351121.01539075.38
55%41.5723.82990.3457061.28549234.97
60%41.4529.401218.6661481.51757164.69
65%41.3036.781519.0166261.80266674.39
70%41.1145.431867.7670722.07576034.07
75%40.9354.282221.6774712.34485273.84
80%40.7164.612630.0078432.65795413.63
90%40.1690.003614.5285253.421108503.00
100%40.0395.303814.6486083.570110602.90
20*1040%29.906.16184.0629980.40715378.35/
45%29.868.62257.5134070.52319877.72
50%29.7711.98356.5338020.65124977.01
55%29.7214.81440.1141420.77829706.75
60%29.6518.10536.6844640.90234506.43
65%29.5522.83674.5948301.07640546.01
70%29.4328.57840.6552051.25647465.65
75%29.2935.231031.7755651.43454315.26
80%29.1641.331205.0858701.61060375.01
90%28.8555.921613.4164402.02173604.56
100%28.7958.611687.3665262.09476014.50
20*1040%33.187.02232.9832860.46018507.9463

(Ambient

Temperature:

/)

45%33.129.88327.1337190.60023927.31
50%33.0413.41443.1541520.77029936.76
55%32.9517.21566.9945350.92035796.31
60%32.8721.01690.5448671.06741406.00
65%32.7427.05885.6452781.26548895.52
70%32.5735.231147.7357431.53058175.07
75%32.4341.831356.6560731.73765254.81
80%32.2749.371593.3963951.95272674.56
90%31.9166.332116.6069962.38488044.16
100%31.8369.762220.6670862.47491164.11
20*1040%36.686.54239.8833400.47018997.92/
45%36.638.63316.2037180.58023597.46
50%36.5611.65426.0541410.72329396.90
55%36.4815.52565.9945760.88835996.36
60%36.4119.16697.7049331.04041956.01
65%36.3223.31846.7352701.19148135.69
70%36.1431.451136.5357721.44558135.11
75%35.9338.301375.9761311.65166584.84
80%35.7644.971608.2264581.84874164.61
90%35.4360.662149.4770782.24389844.18
100%35.1178.262748.1676262.662105603.84
20*1040%41.617.78323.7337080.58623667.3194

(Ambient

Temperature:

/)

45%41.5410.33429.1341230.73229406.85
50%41.4713.98579.5145810.90036256.26
55%41.3519.09789.1050591.09644235.61
60%41.2225.671058.1656001.36054685.17
65%41.1131.221283.4859791.56562964.91
70%40.9138.231564.1663881.80472474.63
75%40.7046.801904.8667962.06882364.32
80%40.5154.902224.0371322.29591704.12
90%40.1374.502990.0478092.803110173.68
100%39.7196.513831.9983873.299127453.33
21*1040%29.947.03210.5329590.50618648.86/
45%29.8710.07300.9333620.67424128.02
50%29.7913.81411.3537470.85430047.31
55%29.7117.70525.9340841.01936036.85
60%29.6321.58639.3643981.18541706.52
65%29.5127.36807.4547471.36748836.05
70%29.3534.631016.6051091.58656605.57
75%29.2141.611215.4954331.80864155.28
80%29.0449.771445.1257302.04371844.97
90%28.6866.701912.9462672.50886204.51
100%28.6069.911999.9163432.59389114.46
21*1040%33.188.13269.9232360.56722108.1971

(Ambient

Temperature:

/)

45%33.1011.79390.2836620.75728677.35
50%33.0315.73519.4240800.94735826.90
55%32.9320.39671.4944621.15542666.35
60%32.8325.14825.1447861.34249415.99
65%32.6832.121049.6251741.60758265.55
70%32.4742.071365.9356141.93368975.05
75%32.3149.791608.7259242.18177104.79
80%32.1258.671884.2362252.42985524.54
90%31.7078.552489.6667852.926102404.11
100%31.5982.892618.5268603.034105974.05
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT7215
KV270
19*1040%29.945.73171.5029980.42913507.87/
45%29.907.50224.2333420.51616987.57
50%29.8510.11301.6237410.64221207.03
55%29.7813.49401.6641400.82626416.58
60%29.7116.68495.4444710.94730886.23
65%29.6420.01592.9147781.05935275.95
70%29.5424.64727.7251441.21840725.60
75%29.4031.45924.5055911.40147985.19
80%29.2836.821078.2559001.55353094.92
90%29.0249.511437.0664971.89964814.51
100%28.7263.801832.1570142.22676154.16
19*1040%32.956.46212.7732850.41216087.5667

(Ambient

Temperature:

/)

45%32.918.45278.0536560.51020137.24
50%32.8411.47376.8440800.66525286.71
55%32.7615.30501.3245100.81030736.13
60%32.6918.89617.4648550.95036225.87
65%32.6022.71740.5051901.09041315.58
70%32.4529.88969.6356921.30249255.08
75%32.3236.421177.0660701.50956134.77
80%32.1842.861379.0064051.69762494.53
90%31.8757.481831.8770332.07475674.13
100%31.5174.612350.5575702.47189373.80
19*1040%36.637.08259.2035760.47418887.28/
45%36.569.48346.7839870.59423686.83
50%36.4812.79466.6644370.73029386.30
55%36.4217.00619.0249060.90236105.83
60%36.3421.14768.4052941.04742035.47
65%36.1828.091016.3357891.26250514.97
70%36.0634.641249.2062071.46358404.68
75%35.9241.921505.6765991.67166394.41
80%35.7948.881749.3869351.85773724.21
90%35.4466.102342.8576022.26588863.79
100%35.0386.053014.0281722.704100983.35
19*1040%41.598.51353.7640110.59023636.6891

(Ambient

Temperature:

/)

45%41.5211.30469.1444590.73029446.28
50%41.4515.44640.0749410.91136715.74
55%41.2722.58931.9855811.16346685.01
60%41.1628.471171.8760541.38655524.74
65%41.0434.551417.8564701.59763964.51
70%40.8842.191724.9068891.82572754.22
75%40.7051.672103.0073252.10482923.94
80%40.4260.752455.8676902.32991513.73
90%39.9684.333370.1583522.907104343.10
100%39.43108.824290.6589283.430113272.64
20*1040%29.986.21186.1329930.41815658.41/
45%29.948.13243.2933290.51019397.97
50%29.8811.10331.5837220.63224477.38
55%29.7814.93444.5641070.77529986.75
60%29.7218.34544.9244410.91335066.44
65%29.6422.15656.5047441.04840086.11
70%29.5227.46810.8150881.21046435.73
75%29.3635.521042.9955271.46154795.25
80%29.2341.461211.9158201.63660725.01
90%28.9355.631609.5963962.01673634.57
100%28.6171.052032.5568952.35785964.23
20*1040%32.947.07232.9232480.51618447.9269

(Ambient

Temperature:

/)

45%32.899.32306.7036060.63423237.57
50%32.8112.72417.4740340.78928926.93
55%32.7316.90552.9744460.96435286.38
60%32.6420.87681.2948011.12441036.02
65%32.5425.43827.4551281.27746925.67
70%32.3633.851095.5956141.54556435.15
75%32.2240.931318.9259731.77164104.86
80%32.0747.901536.2162981.98771234.64
90%31.7264.492045.8368982.40986074.21
100%31.3383.092602.9274142.869101273.89
20*1040%36.607.91289.5135490.54021707.49/
45%36.5510.32377.2939440.66526917.13
50%36.4713.96509.2743920.82833426.56
55%36.3619.03691.8948481.01440775.89
60%36.2723.56854.4152281.18147565.57
65%36.1231.311131.1357241.42357365.07
70%35.9838.641390.3061211.65166274.77
75%35.8246.651671.1864991.87075024.49
80%35.6854.591947.4668362.07782904.26
90%35.2873.612597.1274612.540100563.87
100%34.8193.893268.5180072.945115533.53
20*1040%41.579.36388.9539630.66827046.95106

(Ambient

Temperature:

/)

45%41.5112.32511.2343940.82233336.52
50%41.4116.87698.6848771.02541265.91
55%41.2225.281041.9254951.32453345.12
60%41.1131.761305.5759561.57863294.85
65%40.9738.691584.9063661.80172624.58
70%40.7847.431934.1167792.06282484.26
75%40.6257.092318.5971882.33793034.01
80%40.3967.272716.9675522.607103293.80
90%39.8790.823621.3282053.138122023.37
100%39.30117.244607.4187493.680137952.99
21*1040%29.967.05211.1629400.51418478.75/
45%29.919.31278.3932680.64022938.24
50%29.8412.72379.4236590.83428947.63
55%29.7417.29514.3040281.00435676.94
60%29.6421.72643.5943531.19641916.51
65%29.5725.78762.1846541.34347836.28
70%29.4332.17946.5649831.53954625.77
75%29.2739.951169.0853411.77662915.38
80%29.0948.661415.2956762.02871355.04
90%28.7265.821890.4962042.51086214.56
100%28.3483.882376.8866662.93799784.20
21*1040%32.858.14267.4631880.57921748.1373

(Ambient

Temperature:

/)

45%32.8010.72351.5235440.72027057.70
50%32.7114.62478.2439510.90033937.10
55%32.6020.05653.4743541.13641636.37
60%32.4924.87808.1547111.30848105.95
65%32.3930.11975.4250221.51755095.65
70%32.1939.621275.0754641.86866015.18
75%32.0148.451550.7758192.13974744.82
80%31.8356.471797.7961192.37582724.60
90%31.4275.902384.9666722.87199184.16
100%30.9796.812998.1671563.336114283.81
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.