P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
The CubeMars W30 underwater thruster is a propulsion device developed by CubeMars specifically for corrosive marine environments.This design boasts corrosion resistance, high efficiency, and a compact structure. The magnet surface is coated with a special corrosion-resistant layer, and the winding is encapsulated with potting glue, allowing the motor to be water-cooled while ensuring stableperformance. The steel shaft and body screws are made of high-grade stainless steel, providing excellent corrosion resistance.
Unlike regular bearings, this thruster utilizes an imported bushing for self-lubrication upon immersion, allowing the thruster to naturally withstand pressure with a diving depth of up to 200 meters. The rectifying cover is made of PC plastic, sturdy and pressure-resistant, with a streamlined design for maximum thrust of 7.7kgf.
This thruster can be used in various fields such as marine robotics, unmanned boats, surfboards, etc. The main parameters of the W30 thruster are as follows:
- External Dimensions: Ф100*108mm
- Forward Thrust: 6.7kgf-7.7kgf
- Reverse Thrust: 5.0kgf-5.8kgf
- Rated Power: 480W
- Rated Current: 22A
- Weight (in air): 420g
- Weight (in water): 200g
- Effective Diving Depth: 200m
- Recommended Battery/Voltage: 6S (single cell 4.2V)|
- Cable Specifications/Length: 18AWG/1000mm
Voltage | 4-6S | Motor wires | Black 16AWG 100mm*3p |
Continuous current | 45A | Power wires | Red/Black 14AWG 200mm |
Instant current | 50A(10s ) | Signal wires | PVC JR 3p |
Standby loss | ≤50mA | Throttle range | 1000-2000us |
Throttle flash frenquency | 400Hz | Weight | 32.5g |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now