Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
AM06A ESC is an ESC designed for F3P-A indoor aircraft,it's designed for F3P-A competiton.
It can be matched with T-Motor AM20 motor and T10*3.1 carbon props.
1.Be powered by 1-2S lithium batteries. When using 2S or 1S batteries, the 1.5A BEC can provide 5.2V.
2.The ESC weighs only 1.1 grams without cables with size 18.5 x 9.5 mm,very light and easier to accomplish the task competition
1x T-MOTOR AM06A ESC
1x Parts pack
Size | 18.6×9.4×4.0mm | output Wire | 22AWG-40mm |
Weight | 1.1g(without wire) | Output plug | 2.0 gold plug(female) |
Power Wire | 22AWG-80mm | Signal line | 120mm |
Power Plug | JST |
Battery | 1-2S Lipo | BEC Output Voltage | 5.2V |
Continuous current | 6A | BEC Output Current | 1.5A |
Peak Current | 8A | ESC Program | BLHeli-s |