Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AM06A 1-2S F3P Indoor Plane ESC

21.90

Available points: 500 Points Points reward: 21 Points

1.ver light with 1.1g
2.Work with AM20
3.linear power output complete each action more precisely
Quantity:

21.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications
  • Download

Hot Products

About T-MOTOR AM06A 1-2S F3P Indoor Fixed Wing Plane ESC


AM06A ESC is an ESC designed for F3P-A indoor aircraft,it's designed for F3P-A competiton. 

It can be matched with T-Motor AM20 motor and T10*3.1 carbon props.              


AM60A Highlights:


1.Be powered by 1-2S lithium batteries. When using 2S or 1S batteries, the 1.5A BEC can provide 5.2V.

2.The ESC weighs only 1.1 grams without cables with size 18.5 x 9.5 mm,very light and easier to accomplish the task competition


Packing List Includes:


1x T-MOTOR AM06A ESC

1x Parts pack


Matching Guide:


AM20 Motor / FS10*3.1 prop


Technical Drawing

未标题-3.jpg

Specification
Size18.6×9.4×4.0mmoutput Wire22AWG-40mm
Weight1.1g(without wire)Output plug2.0 gold plug(female)
Power Wire22AWG-80mmSignal line120mm
Power PlugJST
Battery1-2S LipoBEC Output Voltage5.2V
Continuous current6ABEC Output Current1.5A
Peak Current8AESC ProgramBLHeli-s