Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AM20 PRO Indoor Plane Motor ESC Prop Combo Set

89.00

Available points: 4500 Points Points reward: 89 Points

KV:
  • KV1500
  • KV1900
Quantity:

89.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products


Technical Drawing

Specification
Test ItemKV1500Weight (Incl. Cable)10.1g
Motor DimensionsΦ25.4*15mmInternal Resistance630mΩ
Lead40mmConfiguration12N14P
Shaft DiameterIN:3mmRated Voltage(Lipo)2S
Idle Current(10V)0.14APeak Current(180s)6A
Max. Power(180s)67.2W
Test ItemKV1900Weight (Incl. Cable)10.1g
Motor DimensionsΦ25.4*15mmInternal Resistance455mΩ
Lead40mmConfiguration12N14P
Shaft DiameterIN:3mmRated Voltage(Lipo)2S
Idle Current(10V)0.25APeak Current(180s)6A
Max. Power(180s)67.2W
Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)
Operating Temperature
(
)
T-MOTOR
AM20
KV1500
T-MOTOR
10*3.1
30%8.230.342.8216480.0063713.1830
35%8.230.494.0518820.0074811.91
40%8.220.725.8920610.009589.85
45%8.220.897.3223220.010709.61
50%8.221.2510.2723950.011767.38
55%8.221.3611.1527050.014958.55
60%8.211.6313.3628560.0151067.95
65%8.201.9415.9129970.0171187.41
70%8.192.2718.5831470.0191286.92
75%8.192.6221.4232790.0201396.50
80%8.173.0925.2334600.0221546.11
85%8.173.4928.4735690.0241655.80
90%8.163.9031.8136580.0251765.52
95%8.154.3035.0237410.0261835.23
100%8.144.6838.0638360.0271894.98
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
T-MOTOR
AM20
KV1900
T-MOTOR
10*3.1
30%8.220.514.1918920.0074811.3730
35%8.220.756.1921260.009609.65
40%8.211.3210.8620320.008544.98
45%8.201.8314.9719380.007493.29
50%8.192.0216.5123610.011744.48
55%8.191.9616.0229280.0161126.98
60%8.192.3519.2230860.0181256.49
65%8.182.7922.7932260.0201375.99
70%8.173.2426.4533450.0211475.57
75%8.163.7030.2034680.0231585.23
80%8.154.1733.9435800.0241674.91
85%8.144.6537.8036770.0251754.64
90%8.135.1441.7537600.0261834.38
95%8.115.6545.8238200.0271904.16
100%8.106.1449.7238870.0281963.95
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.