Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN4110 Navigator Type UAV Multi-Motor KV300/KV340/KV400

86.99

Available points: 4000 Points Points reward: 86 Points

For multi-rotors, VTOL and fixed wings
5% more efficient on 1kg-2.5kg
5% more thrust on 100% throttle
Heat flux increases by 18%
KV:
  • KV300
  • KV400
  • KV340
Quantity:

86.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

"Navigator" motors are for general uses like aerial photography.
For demand of multi-rotors, VTOL and fixed wings.
With reasonable airflow channel design, heat flux increases by18% High-performance iron core material, high slot rate and reduced heat generation ensures long-lasting flight.Efficiency goes up to 8g/W on 60% throttle.

1. Max. thrust :3.8kg
2. Recommendation:T-MOTOR P16*5.4" prop 
3. MTBF:About1000hours
4. Motor Maintenance:Regularly lubricate bearings to reduce friction and wear
5. Features:Industrial Grade, Waterproof, dustproof, low noise, 220°C high temperature resistance.

If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


Technical Drawing

Specification
Motor SizeΦ47.4*36.7mmStatorImported silicon steel sheet; Anti-rust treatment;180℃ high temperature-resisting coatings
Configuration12N14PShaft DiameterIN:6mm OUT:4
Bearing686ZZ/696ZZMagnet LevelN45SH
Lead Cable16AWG*150mmCopper Wire220℃ high temperature resistance: Level C
Coil Insulation Test500V/5sCentrifugal Cooling DesignYES
Rotor Dynamic Balance Standard≤5Mg

KV300Rated Voltage (Lipo)6S
ldle Current(10V)0.9APropeller RecommendationP17-18"/T16*8"
Peak Current (180s)23AMotor Weight (Incl. Cable)152g
Max.Power (180s)535WPackage Weight255g
Internal Resistance135mΩ

KV340Rated Voltage (Lipo)6S
ldle Current(10V)0.9APropeller RecommendationP17-18"/T16*8"
Peak Current (180s)30AMotor Weight (Incl. Cable)152g
Max.Power (180s)700WPackage Weight255g
Internal Resistance112mΩ

KV400Rated Voltage (Lipo)6S
ldle Current(10V)1.0APropeller RecommendationP15-16"
Peak Current (180s)32AMotor Weight (Incl. Cable)152g
Max.Power (180s)770WPackage Weight255g
Internal Resistance85mΩ

Fixed wing Recommendation
KV MN4110 KV300PropellerT16*8"
ESCAT 75A 6SBattery(Lipo) /Voltage6S(4.2V/pc)/22-25V
Thrust/motor(kg)0.8kgMTOW (1 motor/2 motors) (kg)3/6kg
KV MN4110 KV340PropellerT16*8"
ESCAT 75A 6SBattery(Lipo) /Voltage6S(4.2V/pc)/22-25V
Thrust/motor(kg)1.2kgMTOW (1 motor/2 motors) (kg)4/8kg
Multi-rotor / VTOL Recommendation
KV MN4110 KV300PropellerP17*5.8"
ESCFLAME 60A 12S V2.0Battery(Lipo) /Voltage6S(4.2V/pc)/ 22-25V
Thrust/motor(kg)1.0kgMTOW (1 motor/2 motors) (kg)4.0kg
KV MN4110 KV300PropellerP18*6.1"
ESCFLAME 60A 12S V2.0Battery(Lipo) /Voltage6S(4.2V/pc)/ 22-25V
Thrust/motor(kg)1.25kgMTOW (1 motor/2 motors) (kg)5.0kg
KV MN4110 KV340PropellerP17*5.8"
ESCFLAME 60A 12S V2.0Battery(Lipo) /Voltage6S(4.2V/pc)/ 22-25V
Thrust/motor(kg)1.25kgMTOW (1 motor/2 motors) (kg)5.0kg
KV MN4110 KV340PropellerP18*6.1"
ESCFLAME 60A 12S V2.0Battery(Lipo) /Voltage6S(4.2V/pc)/ 22-25V
Thrust/motor(kg)1.5kgMTOW (1 motor/2 motors) (kg)6.0kg
KV MN4110 KV400PropellerP15*5"
ESCFLAME 60A 12S V2.0Battery(Lipo) /Voltage6S(4.2V/pc)/ 22-25V
Thrust/motor(kg)1.0kgMTOW (1 motor/2 motors) (kg)4.0kg
KV MN4110 KV400PropellerP16*5.4"
ESCFLAME 60A 12S V2.0Battery(Lipo) /Voltage6S(4.2V/pc)/ 22-25V
Thrust/motor(kg)1.25kgMTOW (1 motor/2 motors) (kg)5.0kg
Note: For coaxial configurations, please consider a thrust loss of 25%
Test Data
TypePropellerThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)
Operating
Temperature
(℃)
MN4110
KV300
T16*840%23.836310.132.1428245112.3776
(Ambient
Temperature:
15℃)
42%23.807160.152.5730026111.72
44%23.797710.162.8631026811.34
46%23.778250.173.1332037411.09
48%23.768730.183.3932898110.83
50%23.749230.193.7133938810.48
52%23.739760.204.0134879510.25
54%23.7110320.214.35358810310.00
56%23.6910940.234.7236751129.79
58%23.6811460.245.0237511199.64
60%23.6612100.255.4438551299.39
62%23.6412730.275.9139501409.11
64%23.6213340.286.3040351498.97
66%23.6013980.296.7641271608.76
68%23.5814640.317.2842251728.53
70%23.5615250.327.7443041828.36
72%23.5315960.338.2743931958.20
74%23.5116540.348.7544722068.04
76%23.4817220.369.3545692197.85
78%23.4618030.389.9946562347.69
80%23.4318680.3910.6147362497.52
90%23.3122260.4713.9251443246.86
100%23.2926830.5618.8956284406.10
MN4110
KV300
P17*5.840%23.776900.142.2328095313.0277
(Ambient
Temperature:
15℃)
42%23.747880.162.6829836412.37
44%23.728410.172.9530797012.03
46%23.719040.183.2631847711.69
48%23.699550.193.5232688311.46
50%23.6710180.203.8433679111.20
52%23.6510790.224.1834629910.92
54%23.6411410.234.54356210710.64
56%23.6212130.244.96365911710.36
58%23.6112640.255.24373012410.21
60%23.5913330.265.6638221339.99
62%23.5714080.286.1239221449.76
64%23.5514740.296.5340111549.58
66%23.5315470.317.0341031659.36
68%23.5116160.327.5041911769.16
70%23.4916880.338.0642881898.92
72%23.4817610.348.5143682008.82
74%23.4618240.369.0644532138.58
76%23.4319090.389.7245432288.39
78%23.4119730.3910.2946302418.19
80%23.4020490.4010.8647172548.06
90%23.3224610.4814.4351203377.31
100%23.2329470.5819.3555874496.56
MN4110
KV300
P18*6.140%23.768500.182.7927446612.8281
(Ambient
Temperature:
15℃)
42%23.749190.203.1328367412.37
44%23.7110260.223.7129968811.67
46%23.6911000.244.0830909711.38
48%23.6711630.254.46318810611.01
50%23.6512250.264.78326211310.85
52%23.6212980.275.23335612410.51
54%23.6113690.295.66344713410.23
56%23.5814480.306.1635361459.97
58%23.5515170.326.6636241579.67
60%23.5415660.336.9836861649.53
62%23.5116490.357.5637731789.28
64%23.4817230.368.1538601919.01
66%23.4618060.388.7539462058.80
68%23.4818850.409.3240282198.62
70%23.4819650.419.9541182348.41
72%23.4720490.4310.6441962508.21
74%23.4621250.4411.2742792648.04
76%23.4422060.4611.9743472807.86
78%23.4322830.4812.6844272977.68
80%23.4123640.4913.3845093137.55
90%23.2927760.5817.3848554056.86
100%23.1832240.6823.1052615356.02
MN4110
KV340
T16*840%23.818270.173.1831927610.9290
(Ambient
Temperature:
15℃)
42%23.798790.183.4933018310.57
44%23.789440.203.8534099210.30
46%23.7610110.214.25351010110.01
48%23.7410840.234.7236231129.67
50%23.7311240.244.9837101189.51
52%23.7111920.255.4538161299.22
54%23.7012670.275.9439211419.00
56%23.6813420.286.4640211538.77
58%23.6714120.306.9541271658.58
60%23.6614910.317.5842371798.31
62%23.6515530.328.0243251908.19
64%23.6316350.348.7144242067.94
66%23.6217030.369.3045302207.75
68%23.6117950.3810.0646252387.56
70%23.6018590.3910.6647252527.39
72%23.5919340.4011.3748222687.21
74%23.5620240.4212.1649152867.07
76%23.5321020.4412.9250043046.91
78%23.5221800.4513.7150993236.76
80%23.5122550.4714.4951813416.62
90%23.4326710.5619.1555934495.95
100%23.4131610.6625.7360826025.25
MN4110
KV340
P17*5.840%23.788930.183.2831817811.4481
(Ambient
Temperature:
15℃)
42%23.769570.193.6032808611.18
44%23.7410260.213.9833919510.85
46%23.7211000.224.39350010410.57
48%23.7011760.244.86361011510.21
50%23.6912350.255.16369312210.11
52%23.6713080.265.6137991339.84
54%23.6513830.276.0939031449.61
56%23.6314570.296.5740011559.39
58%23.6015430.307.1641071699.13
60%23.5716260.327.8042091848.84
62%23.5616960.338.2442881948.74
64%23.5317710.348.9044002098.46
66%23.5218400.369.4544842228.28
68%23.4819470.3810.2245952408.12
70%23.4620190.4010.8746892557.92
72%23.4221080.4111.6447842737.73
74%23.3922020.4312.4148722907.59
76%23.3622930.4513.1949583087.44
78%23.3323700.4613.9950483267.26
80%23.3124630.4814.8151343457.14
90%23.2629050.5719.3455464506.46
100%23.1034230.6725.8459895975.73
MN4110
KV340
P18*6.140%23.7310790.234.0730799711.15102
(Ambient
Temperature:
15℃)
42%23.7111620.254.54318710810.80
44%23.6912320.264.95328211710.49
46%23.6713140.285.47338212910.15
48%23.6513900.295.9634781419.87
50%23.6314770.316.5535781559.55
52%23.6015530.337.1136751689.25
54%23.5916220.347.5437481789.11
56%23.5617060.368.2238481948.81
58%23.5317860.388.8239442088.60
60%23.5118620.399.4640302228.38
62%23.4719580.4110.2141162408.17
64%23.4420350.4310.9542052577.93
66%23.4121230.4511.6942872747.76
68%23.3822160.4712.4643652917.61
70%23.3523000.4813.2444423097.44
72%23.3323940.5014.1645293307.25
74%23.3124830.5215.0346123507.09
76%23.2925640.5415.9546873716.90
78%23.2726590.5616.9147633936.76
80%23.2527450.5817.8548354156.62
90%23.2031870.6723.1751745375.93
100%23.0436340.7630.7355097085.13
MN4110
KV400
P15*540%23.867860.143.0737487310.7374
(Ambient
Temperature:
15℃)
42%23.858450.153.3938848110.45
44%23.859010.173.6940158810.23
46%23.849620.184.084149979.90
48%23.8210340.194.5442891089.56
50%23.8210910.204.8544091169.45
52%23.8011630.215.3145471269.20
54%23.7912350.225.7946801388.96
56%23.7813090.236.2748171498.78
58%23.7613810.256.7949481618.56
60%23.7514720.267.4250831768.35
62%23.7415350.287.9251971888.17
64%23.7216110.298.5353302027.96
66%23.7116880.309.1554612177.78
68%23.6917600.319.7955852327.59
70%23.6818470.3310.4857112487.44
72%23.6619290.3411.2058312657.28
74%23.6520120.3611.9459482827.12
76%23.6321010.3812.7560673016.97
78%23.6122200.4014.0162453316.71
80%23.6023230.4214.9063623526.61
90%23.5427460.4919.4469044586.00
100%23.4332930.5926.1475296125.38
MN4110
KV400
P16*5.440%24.069790.193.8936959410.45103
(Ambient
Temperature:
15℃)
42%24.0510190.194.1338339910.25
44%24.0310890.204.5639591109.93
46%24.0211640.225.0440871219.61
48%24.0112480.245.5442171339.39
50%24.0013240.255.9943251449.20
52%23.9814100.266.5744561588.95
54%23.9715090.287.2345941738.70
56%23.9515920.307.7947131878.53
58%23.9316850.318.5348392048.26
60%23.9217890.339.2949562228.06
62%23.9018790.3510.0250822397.84
64%23.8919850.3710.7851802577.71
66%23.8720840.3911.6353032777.51
68%23.8621560.4012.3354322947.33
70%23.8422420.4213.1755473147.14
72%23.8323260.4314.0556653356.95
74%23.8224370.4515.0157663586.81
76%23.8025330.4716.0358733826.64
78%23.7926210.4916.8959884026.52
80%23.7927070.5017.8661014256.37
90%23.6932530.6024.2566035745.66
100%23.5738070.7132.7171287714.94
Note: Motor temperature is motor surface temperature @100% throttle running 10 mins.
(Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.)
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.