Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AM20 PRO F3P-A Indoor Rc Plane Motor KV1500/KV1900

45.99

Available points: 2200 Points Points reward: 45 Points

1.very light weight only 10.1g
2. Considerate design with easy installation
3.Very light and easier to accomplish the task
4.Good throttle linear
KV:
  • KV1500
  • KV1900
Quantity:

45.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AM20 PRO F3P-A Indoor RC Plane Motor


T-Motor AM20 PRO F3P-A is the flagship of T-Motor Hobby for indoor competition

Which is hi-end motor weighing only 10.1 grams and Suitable for F3P indoor route aircraft of 50-100g. 


AM20 Pro Hightlight:

                              

1.Very light weight only 10.1g

2.Considerate design with easy installation 

3.Very light and easier to accomplish the task 

4.Good throttle linear


Packing List Includes:


1x T-MOTOR AM20 Motor

1x Hardware pack


Matching Guide:


T-MOTOR AM06A ESC

FS10*3.1 F3P-A Carbon Fiber Prop


Technical Drawing

Specification
Test ItemKV1500Weight (Incl. Cable)10.1g
Motor DimensionsΦ25.4*15mmInternal Resistance630mΩ
Lead40mmConfiguration12N14P
Shaft DiameterIN:3mmRated Voltage(Lipo)2S
Idle Current(10V)0.14APeak Current(180s)6A
Max. Power(180s)67.2W
Test ItemKV1900Weight (Incl. Cable)10.1g
Motor DimensionsΦ25.4*15mmInternal Resistance455mΩ
Lead40mmConfiguration12N14P
Shaft DiameterIN:3mmRated Voltage(Lipo)2S
Idle Current(10V)0.25APeak Current(180s)6A
Max. Power(180s)67.2W
Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating

Temperature

()
T-MOTOR
AM20
KV1500
T-MOTOR
10*3.1
30%8.230.342.8216480.0063713.1830
35%8.230.494.0518820.0074811.91
40%8.220.725.8920610.009589.85
45%8.220.897.3223220.010709.61
50%8.221.2510.2723950.011767.38
55%8.221.3611.1527050.014958.55
60%8.211.6313.3628560.0151067.95
65%8.201.9415.9129970.0171187.41
70%8.192.2718.5831470.0191286.92
75%8.192.6221.4232790.0201396.50
80%8.173.0925.2334600.0221546.11
85%8.173.4928.4735690.0241655.80
90%8.163.9031.8136580.0251765.52
95%8.154.3035.0237410.0261835.23
100%8.144.6838.0638360.0271894.98
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
T-MOTOR
AM20
KV1900
T-MOTOR
10*3.1
30%8.220.514.1918920.0074811.3730
35%8.220.756.1921260.009609.65
40%8.211.3210.8620320.008544.98
45%8.201.8314.9719380.007493.29
50%8.192.0216.5123610.011744.48
55%8.191.9616.0229280.0161126.98
60%8.192.3519.2230860.0181256.49
65%8.182.7922.7932260.0201375.99
70%8.173.2426.4533450.0211475.57
75%8.163.7030.2034680.0231585.23
80%8.154.1733.9435800.0241674.91
85%8.144.6537.8036770.0251754.64
90%8.135.1441.7537600.0261834.38
95%8.115.6545.8238200.0271904.16
100%8.106.1449.7238870.0281963.95
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.