Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
The T-Motor Slattfpv 2306.3 Motor continues the lineage of great FPV racing motors by T-Motor!
Slatts were designed in collaboration with SlattFPV for Bando, Flow, and Freestyle flying.
This motor features a 2306.3 stator and unibell design with a 5mm shaft in a classic gray color.
T-Motor Slattfpv 2306.3 Motor - 1700KV/2500KV
The T-Motor Slattfpv 2306.3 Motor continues the lineage of great FPV racing motors by T-Motor! Slaats was designed in collaboration with Slattfpv.
1xT-Motor x slattfpv Powerful Freestyle Motor 1700KV 2500KV
1x Hardware Set
5 Inch
F7 flight controller / Pacer F7 flight controller
KV | KV1700 | Configuration | 12N14P |
Shaft Diameter | 4mm | Lead | 20#150mm |
Weight (Incl. Cable) | 34.1g | Voltage | 25.2V |
Idle Current(10V) | 0.93A | Max. Power(10s) | 856.7W |
Peak Current(10s) | 34.7A |
KV | KV2500 | Configuration | 12N14P |
Shaft Diameter | 4mm | Lead | 20#150mm |
Weight (Incl. Cable) | 33.8g | Voltage | 25.2V |
Idle Current(10V) | 1.45A | Max. Power(10s) | 629.3W |
Peak Current(10s) | 38.7A |
Propeller | Type | Throttle | Voltage (V) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) |
T-MOTOR | 1700KV | 20% | 25.2 | 1.7 | 11559.6 | 148.0 | 42.5 | 3.48 |
40% | 25.1 | 6.0 | 18247.2 | 445.3 | 149.7 | 2.97 | ||
60% | 25.0 | 11.9 | 23370.1 | 756.4 | 297.0 | 2.55 | ||
80% | 24.9 | 23.8 | 29470.4 | 1191.8 | 591.7 | 2.01 | ||
100% | 24.7 | 34.7 | 32684.5 | 1463.0 | 856.7 | 1.71 | ||
2500KV | 20% | 16.8 | 2.1 | 10666.3 | 127.2 | 35.4 | 3.59 | |
40% | 16.7 | 7.4 | 16992.4 | 377.5 | 123.1 | 3.07 | ||
60% | 16.6 | 13.6 | 21227 | 612.2 | 226.3 | 2.71 | ||
80% | 16.5 | 26.1 | 26555.4 | 977.1 | 429.6 | 2.27 | ||
100% | 16.3 | 38.6 | 29911.7 | 1233.7 | 627.5 | 1.97 | ||
GF F3-3 | 1700KV | 20% | 25.2 | 1.7 | 11730.5 | 161.9 | 42.1 | 3.85 |
40% | 25.1 | 5.9 | 18390 | 484.2 | 148.3 | 3.27 | ||
60% | 25.1 | 11.6 | 23415.4 | 812.6 | 289.7 | 2.80 | ||
80% | 24.9 | 23.3 | 29720.8 | 1335.8 | 578.4 | 2.31 | ||
100% | 24.7 | 33.8 | 33130.2 | 1680.6 | 834.7 | 2.01 | ||
2500KV | 20% | 16.8 | 2.1 | 10845.6 | 140.4 | 35.3 | 3.98 | |
40% | 16.7 | 7.3 | 17109.5 | 417.4 | 122.4 | 3.41 | ||
60% | 16.7 | 13.4 | 21334.3 | 668.6 | 222.5 | 3.00 | ||
80% | 16.5 | 25.6 | 26706.9 | 1076.8 | 420.6 | 2.56 | ||
100% | 16.3 | 37.6 | 30188.1 | 1390.2 | 612.6 | 2.27 | ||
HQ J37-3 | 1700KV | 20% | 25.2 | 1.7 | 11655.2 | 160.1 | 42.3 | 3.78 |
40% | 25.1 | 5.9 | 18440.8 | 471.5 | 148.3 | 3.18 | ||
60% | 25.1 | 11.6 | 23394.9 | 783.2 | 291.1 | 2.69 | ||
80% | 24.9 | 23.8 | 29532.3 | 1244.4 | 591.9 | 2.10 | ||
100% | 24.7 | 34.6 | 32861.9 | 1468.9 | 853.4 | 1.72 | ||
2500KV | 20% | 16.8 | 2.1 | 10732.1 | 120.9 | 35.7 | 3.39 | |
40% | 16.7 | 7.4 | 17154 | 392.9 | 123.0 | 3.19 | ||
60% | 16.7 | 13.4 | 21314.8 | 634.9 | 223.9 | 2.84 | ||
80% | 16.5 | 26.1 | 26629.3 | 1017.2 | 428.9 | 2.37 | ||
100% | 16.3 | 38.7 | 29982 | 1280.8 | 629.3 | 2.04 |