P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor AM670 416g lightweight and robust, with a large diameter design for greater torque and faster response, and has been tested by professional platform and champions,
Suitable for 3D plane from 67 to 70 inches, 10.1kg extreme thrust,and can be used with different propellers to achieve light load, efficient or violent flight.
1.The open-back coverless design, combined with the embedded mounting base and reasonable center of gravity ratio, make 3D flight easier.
2.The overall strength of the motor is increased by 15%, and the weight is reduced by 44g. It can fly continuously and violently without any degradation in motor performance. 3.Match with T-Motor 18*8 carbon props10.1kg extreme thrust with instant release,and AMLink parameter return card, it helps you fly safely.
1x T-MOTOR AM670 6s Motor
1x Parts Back
Updating
Test Item | KV480 | Weight (Incl. Cable) | 416.1g |
Motor Dimensions | Φ63.5*103.6 | Internal Resistance | 12mΩ |
Lead | Enameled Wire*110mm | Configuration | 24N20P |
Shaft Diameter | IN:8 OUT:8 | Recomended battery/voltage | 6S |
Idle Current(10V) | 3.5A | Peak Current(180s) | 110A |
Max. Power(180s) | 2700W | Recomended ESC/Propeller | AM116A/18*10 |
Test Item | KV520 | Weight (Incl. Cable) | 416.3g |
Motor Dimensions | Φ63.5*103.6 | Internal Resistance | 10mΩ |
Lead | Enameled Wire*110mm | Configuration | 24N20P |
Shaft Diameter | IN:8 OUT:8 | Recomended battery/voltage | 6S |
Idle Current(10V) | 4.2A | Peak Current(180s) | 130A |
Max. Power(180s) | 3200W | Recomended ESC/Propeller | AM116A/18*8 |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
AM670 KV480 | 18*8 | 40% | 23.85 | 10.85 | 258.78 | 4008 | 0.411 | 1909 | 7.38 | / |
45% | 23.78 | 13.90 | 330.62 | 4414 | 0.499 | 2322 | 7.02 | |||
50% | 23.69 | 18.05 | 427.49 | 4860 | 0.609 | 2830 | 6.62 | |||
55% | 23.58 | 22.88 | 539.41 | 5296 | 0.728 | 3388 | 6.28 | |||
60% | 23.46 | 28.18 | 661.03 | 5700 | 0.848 | 3939 | 5.96 | |||
65% | 23.32 | 34.40 | 802.29 | 6108 | 0.977 | 4534 | 5.65 | |||
70% | 23.17 | 41.32 | 957.22 | 6489 | 1.112 | 5161 | 5.39 | |||
75% | 22.99 | 49.26 | 1132.43 | 6859 | 1.258 | 5834 | 5.15 | |||
80% | 22.80 | 57.78 | 1317.56 | 7207 | 1.401 | 6516 | 4.95 | |||
85% | 22.58 | 68.04 | 1536.18 | 7577 | 1.563 | 7235 | 4.71 | |||
90% | 22.35 | 78.25 | 1748.97 | 7887 | 1.715 | 7921 | 4.53 | |||
100% | 22.03 | 92.60 | 2039.95 | 8263 | 1.903 | 8733 | 4.28 | |||
18*10 | 40% | 23.81 | 12.46 | 296.78 | 3835 | 0.501 | 2068 | 6.97 | / | |
45% | 23.72 | 16.51 | 391.56 | 4270 | 0.623 | 2574 | 6.57 | |||
50% | 23.60 | 21.61 | 510.10 | 4713 | 0.762 | 3147 | 6.17 | |||
55% | 23.46 | 27.86 | 653.79 | 5140 | 0.919 | 3793 | 5.80 | |||
60% | 23.31 | 34.62 | 807.02 | 5522 | 1.073 | 4418 | 5.47 | |||
65% | 23.15 | 42.01 | 972.38 | 5894 | 1.232 | 5076 | 5.22 | |||
70% | 22.96 | 50.26 | 1154.08 | 6249 | 1.387 | 5707 | 4.95 | |||
75% | 22.76 | 59.69 | 1358.36 | 6596 | 1.559 | 6408 | 4.72 | |||
80% | 22.53 | 69.91 | 1575.19 | 6930 | 1.725 | 7061 | 4.48 | |||
85% | 22.31 | 80.31 | 1791.35 | 7219 | 1.887 | 7728 | 4.31 | |||
90% | 22.02 | 93.21 | 2052.68 | 7520 | 2.065 | 8464 | 4.12 | |||
100% | 21.65 | 109.93 | 2380.06 | 7858 | 2.289 | 9349 | 3.93 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AM670 KV520 | 18*8 | 40% | 23.58 | 13.44 | 316.98 | 4303 | 0.471 | 2183 | 6.89 | / |
45% | 23.52 | 17.20 | 404.44 | 4728 | 0.569 | 2649 | 6.55 | |||
50% | 23.40 | 22.11 | 517.21 | 5182 | 0.689 | 3212 | 6.21 | |||
55% | 23.29 | 27.79 | 647.05 | 5618 | 0.816 | 3802 | 5.88 | |||
60% | 23.16 | 34.44 | 797.57 | 6043 | 0.954 | 4433 | 5.56 | |||
65% | 23.01 | 41.91 | 964.42 | 6456 | 1.101 | 5110 | 5.30 | |||
70% | 22.84 | 50.41 | 1151.29 | 6860 | 1.256 | 5823 | 5.06 | |||
75% | 22.64 | 59.79 | 1353.52 | 7236 | 1.405 | 6534 | 4.83 | |||
80% | 22.41 | 71.29 | 1597.29 | 7633 | 1.589 | 7361 | 4.61 | |||
85% | 22.13 | 83.74 | 1852.97 | 8001 | 1.762 | 8137 | 4.39 | |||
90% | 21.88 | 95.82 | 2096.23 | 8314 | 1.916 | 8822 | 4.21 | |||
100% | 21.55 | 111.11 | 2394.77 | 8636 | 2.097 | 9617 | 4.02 | |||
18*10 | 40% | 23.63 | 15.75 | 372.12 | 4124 | 0.591 | 2440 | 6.56 | / | |
45% | 23.49 | 21.07 | 495.03 | 4599 | 0.735 | 3032 | 6.13 | |||
50% | 23.35 | 27.43 | 640.54 | 5060 | 0.889 | 3666 | 5.72 | |||
55% | 23.21 | 34.50 | 800.90 | 5481 | 1.046 | 4309 | 5.38 | |||
60% | 23.04 | 42.66 | 983.03 | 5872 | 1.217 | 5014 | 5.10 | |||
65% | 22.86 | 51.69 | 1181.44 | 6253 | 1.392 | 5728 | 4.85 | |||
70% | 22.63 | 62.12 | 1405.87 | 6618 | 1.576 | 6462 | 4.60 | |||
75% | 22.39 | 73.44 | 1644.20 | 6961 | 1.757 | 7199 | 4.38 | |||
80% | 22.14 | 85.44 | 1891.43 | 7276 | 1.932 | 7907 | 4.18 | |||
85% | 21.83 | 99.60 | 2174.43 | 7585 | 2.124 | 8649 | 3.98 | |||
90% | 21.52 | 113.60 | 2444.89 | 7854 | 2.297 | 9357 | 3.83 | |||
100% | 21.14 | 131.23 | 2773.70 | 8138 | 2.503 | 10132 | 3.65 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now