Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AM670 6S Freestyle Flight Plane Motor

141.90

Available points: 0 Points Points reward: 141 Points

AM670 specialized for 67”planes
3D flight can really be easier
KV:
  • KV480
  • KV520
Quantity:

141.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Relevant Products

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AM670 6S Fixed Wing Airpalne Motor


T-Motor AM670 416g lightweight and robust, with a large diameter design for greater torque and faster response, and has been tested by professional platform and champions,

Suitable for 3D plane from 67 to 70 inches, 10.1kg extreme thrust,and can be used with different propellers to achieve light load, efficient or violent flight. 


AM670 6S Hightlight:


1.The open-back coverless design, combined with the embedded mounting base and reasonable center of gravity ratio, make 3D flight easier.                            

2.The overall strength of the motor is increased by 15%, and the weight is reduced by 44g. It can fly continuously and violently without any degradation in motor performance.                                                         3.Match with T-Motor 18*8 carbon props10.1kg extreme thrust with instant release,and AMLink parameter return card, it helps you fly safely.          


Packing List Includes:


1x T-MOTOR AM670 6s Motor

1x Parts Back


Matching Guide:


Updating

Technical Drawing

Specification
Test ItemKV480Weight (Incl. Cable)416.1g
Motor DimensionsΦ63.5*103.6Internal Resistance12mΩ
LeadEnameled Wire*110mmConfiguration24N20P
Shaft DiameterIN:8 OUT:8Recomended battery/voltage6S
Idle Current(10V)3.5APeak Current(180s)110A
Max. Power(180s)2700WRecomended ESC/PropellerAM116A/18*10
Test ItemKV520Weight (Incl. Cable)416.3g
Motor DimensionsΦ63.5*103.6Internal Resistance10mΩ
LeadEnameled Wire*110mmConfiguration24N20P
Shaft DiameterIN:8 OUT:8Recomended battery/voltage6S
Idle Current(10V)4.2APeak Current(180s)130A
Max. Power(180s)3200WRecomended ESC/PropellerAM116A/18*8
Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating

Temperature

(℃)
AM670
KV480
18*840%23.8510.85258.7840080.41119097.38/
45%23.7813.90330.6244140.49923227.02
50%23.6918.05427.4948600.60928306.62
55%23.5822.88539.4152960.72833886.28
60%23.4628.18661.0357000.84839395.96
65%23.3234.40802.2961080.97745345.65
70%23.1741.32957.2264891.11251615.39
75%22.9949.261132.4368591.25858345.15
80%22.8057.781317.5672071.40165164.95
85%22.5868.041536.1875771.56372354.71
90%22.3578.251748.9778871.71579214.53
100%22.0392.602039.9582631.90387334.28
18*1040%23.8112.46296.7838350.50120686.97/
45%23.7216.51391.5642700.62325746.57
50%23.6021.61510.1047130.76231476.17
55%23.4627.86653.7951400.91937935.80
60%23.3134.62807.0255221.07344185.47
65%23.1542.01972.3858941.23250765.22
70%22.9650.261154.0862491.38757074.95
75%22.7659.691358.3665961.55964084.72
80%22.5369.911575.1969301.72570614.48
85%22.3180.311791.3572191.88777284.31
90%22.0293.212052.6875202.06584644.12
100%21.65109.932380.0678582.28993493.93
Note: Motor temperature is motor surface temperature @100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AM670
KV520
18*840%23.5813.44316.9843030.47121836.89/
45%23.5217.20404.4447280.56926496.55
50%23.4022.11517.2151820.68932126.21
55%23.2927.79647.0556180.81638025.88
60%23.1634.44797.5760430.95444335.56
65%23.0141.91964.4264561.10151105.30
70%22.8450.411151.2968601.25658235.06
75%22.6459.791353.5272361.40565344.83
80%22.4171.291597.2976331.58973614.61
85%22.1383.741852.9780011.76281374.39
90%21.8895.822096.2383141.91688224.21
100%21.55111.112394.7786362.09796174.02
18*1040%23.6315.75372.1241240.59124406.56/
45%23.4921.07495.0345990.73530326.13
50%23.3527.43640.5450600.88936665.72
55%23.2134.50800.9054811.04643095.38
60%23.0442.66983.0358721.21750145.10
65%22.8651.691181.4462531.39257284.85
70%22.6362.121405.8766181.57664624.60
75%22.3973.441644.2069611.75771994.38
80%22.1485.441891.4372761.93279074.18
85%21.8399.602174.4375852.12486493.98
90%21.52113.602444.8978542.29793573.83
100%21.14131.232773.7081382.503101323.65
Note: Motor temperature is motor surface temperature @100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.