Technical Drawing
P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
KV | 1000 | Rated Voltage(Lipo) | 3S-4S(4.2V/PC)/ 12.6V-16V |
Idle Current(10V) | 0.5A | Internal Resistance | 130±10mΩ |
Peak Current(180s) | 15A | Weight (Incl. Cable) | 52±2g |
Max. Power(180s) | 238W | Package Weight | / |
Size(L x W x H) | 53x22x7mm | Rated Voltage(Lipo) | 3-4s |
Con.Current | 20A | BEC | / |
Peak Current(10s) | 30A | Weight (Incl. Cable) | 21g |
Banana Plug | 3.5mm | Throttle Signal Frequency | 50Hz-600Hz |
Plastic Propeller | MF9545 | working Temp | -10℃ ~40℃ |
Weight (Single Propeller) | 3.36g | Storage Temp | 10℃ ~35℃ |
Material | Nylon+Glass fiber | Storage Humidity | 65±20%RH |
Surface Treatment | Matte Technology | Optimum RPM | 6000-7000RPM/min |
Propeller Type | Polymer Propeller | Thrust Limitation | 1.5kg |
Type | Propeller | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
AIR2213-KV1000 | MF9545 | 30% | 16 | 179 | 0.02 | 1.01 | 3419 | 16 | 11.04 | 47℃ |
35% | 16 | 238 | 0.03 | 1.41 | 3890 | 23 | 10.54 | |||
40% | 16 | 301 | 0.04 | 1.91 | 4378 | 31 | 9.84 | |||
45% | 16 | 357 | 0.05 | 2.46 | 4795 | 39 | 9.04 | |||
50% | 16 | 431 | 0.06 | 3.16 | 5256 | 51 | 8.49 | |||
55% | 16 | 517 | 0.07 | 4.05 | 5731 | 65 | 7.96 | |||
60% | 16 | 604 | 0.08 | 5.04 | 6186 | 81 | 7.48 | |||
65% | 16 | 691 | 0.09 | 6.13 | 6603 | 98 | 7.04 | |||
70% | 16 | 778 | 0.10 | 7.30 | 6997 | 117 | 6.66 | |||
75% | 16 | 857 | 0.11 | 8.46 | 7346 | 135 | 6.33 | |||
80% | 16 | 940 | 0.12 | 9.76 | 7681 | 156 | 6.02 | |||
85% | 16 | 1020 | 0.13 | 11.13 | 7998 | 178 | 5.74 | |||
90% | 16 | 1099 | 0.14 | 12.58 | 8292 | 200 | 5.48 | |||
95% | 16 | 1180 | 0.15 | 14.13 | 8585 | 225 | 5.24 | |||
100% | 16 | 1233 | 0.16 | 15.17 | 8768 | 241 | 5.11 | |||
Note: Motor temperature is motor surface temperature @100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now