Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AT8030 85CC VTOL UAV Fixed Wing Aircraft Long Shaft MotorKV160/KV190

469.00

Available points: 0 Points Points reward: 469 Points

KV:
  • KV160
  • KV190
Quantity:

469.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AT8030 85CC VTOL UAV Fixed Wing Aircraft Long Shaft Brushless Motor


AT8030 is a hi-end motor suitable for VTOL UAV fixed wings with a wingspan of 3.5-4.2m and a take-off weight of about 55kg. 

Its 1100g  weight can produce a powerful motor with a maximumthrust of 25kg. The maximum power is 6800w. It is suitable for 10-12s and AT195A ESC.        


AT8030 85CC Hightlights:


1.AT8030 can replace the 85cc engine in high-efficiency flight conditions, and can replace the 110cc engine in high-speed and high-load flight conditions.

2.The detachable propeller seat is suitable for the installation of fixed-wing and multi-rotor props, providing convenient and safe propeller locking. Method

3.The rear output shaft can pretend to be a magnetic braiding system and try to control the safe flight speed.

4.Use centrifugal active heat dissipation and fit the heat sink at the bottom of the motor for efficient heat dissipation.


Packing List Includes:


1x T-Motor AT8030 Motor 

1x Hardware Kit


Matching Guide:


AT 195A ESC



Technical Drawing

1.png

Specification
Test ItemKV160Weight (Incl. Cable)1110g
Motor DimensionsΦ90*80.8mmInternal Resistance10.5mΩ
LeadWound Wire Outlet 100mmConfiguration24N28P
Shaft DiameterIN:12mm
OUT:10mm
Rated Voltage(LiPo)10-14S
Idle Current(10V)4.5APeak Current(180s)135A,155A
Max. Power(180s)5600W/12S,7500W/14S

Test ItemKV190Weight (Incl. Cable)1115g
Motor DimensionsΦ90*80.8mmInternal Resistance8mΩ
LeadWound Wire Outlet 100mmConfiguration24N28P
Shaft DiameterIN:12mm
OUT:10mm
Rated Voltage(LiPo)10-12S
Idle Current(10V)5.2APeak Current(180s)165A
Max. Power(180s)6800W/12S

Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating

Temperature

(℃)

AT8030

KV160

25*1040%44.3512.08535.6129691.13436656.8472℃
45%44.1914.87657.1831821.33843386.60
50%43.9017.75779.1434541.57351546.61
55%43.8521.99964.3137271.87361036.33
60%44.0426.201154.0240302.16171576.20
65%43.7532.701430.6843332.52583195.81
70%43.7939.311721.4246062.91096075.58
75%43.4245.501975.7148783.328109765.56
80%43.2654.002335.9951813.724123425.28
85%42.9163.782736.8354244.173137575.03
90%42.6873.923154.8856964.601151264.79
100%42.1494.693990.0961515.478179864.51
26*1240%44.2513.47596.2327571.44543297.2687℃
45%44.1217.21759.1930601.77653497.05
50%44.0822.17977.4733332.12964546.60
55%43.9227.641214.0436362.53676556.31
60%43.7333.301456.3439392.96489666.16
65%43.5241.461804.4742123.413103815.75
70%43.3049.032123.0644843.916119105.61
75%43.0059.472557.0447274.408134025.24
80%42.7770.683022.8050004.933150574.98
85%42.5578.503340.1452425.446165864.97
90%42.3492.543918.3454545.992181284.63
100%41.50118.784929.3358787.062211224.29
27*1240%44.4014.57646.7127271.60547517.35105℃
45%44.0419.26848.1030302.01259427.01
50%44.1824.501082.4333332.44072376.69
55%43.7930.311327.4735752.88986176.49
60%43.7437.881656.9938483.371100456.06
65%43.3345.001949.9541213.863115525.92
70%43.1155.352385.9343944.430132415.55
75%43.0664.352770.9946664.976148725.37
80%42.4476.403242.3349095.585166025.12
85%42.3291.313864.2651516.174183464.75
90%41.91104.844393.6653636.762201014.58
100%41.11132.605451.1957577.918233744.29
24*1040%51.8813.92722.3334541.34844906.2289℃
45%51.8316.87874.4137271.57352896.05
50%51.8720.751076.1440001.86262895.84
55%51.8225.391315.6043332.19474145.64
60%51.5330.481570.5146662.57986565.51
65%51.3837.361919.6950602.985101315.28
70%50.8945.942337.9353633.456117825.04
75%50.7755.262805.7357273.959134004.78
80%50.4964.673265.0960304.462150924.62
85%50.4073.613710.1263024.911166544.49
90%50.0584.744241.3266055.425182664.31
100%49.42107.825328.6771216.420212403.99
25*1040%51.9614.54755.2433631.47747636.31107℃
45%51.6817.65911.9536661.74457236.28
50%51.5322.551162.1139692.09768855.92
55%51.6527.751433.5043032.49382265.74
60%51.2534.071745.9946062.92196435.52
65%51.2842.452176.9649693.392112215.15
70%50.8749.652525.8853033.916129215.12
75%50.5360.463054.8156064.462147024.81
80%50.5369.883531.0559395.008164584.66
85%50.1681.964110.9662125.553182014.43
90%49.8395.884777.7064546.120199494.18
100%49.06121.535962.4169697.287231583.88
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)

AT8030

KV190

24*1040%44.1715.71693.8233941.26342346.1089℃
45%44.2919.25852.4736661.50950565.93
50%44.0723.141019.9539691.77660195.90
55%43.8928.731261.1142722.11971965.71
60%43.7235.631557.6846062.47283515.36
65%43.3943.121870.7849392.85797025.19
70%43.1650.962199.4052723.296112135.10
75%43.0862.342685.7155753.756127564.75
80%42.7172.883112.6659094.194142594.58
85%42.6083.433553.9461514.687158214.45
90%42.2294.583993.3664245.136172684.32
100%41.68122.005085.0569396.078202073.97
25*1040%44.2916.49730.4933331.42346136.32102℃
45%44.1220.42900.9536061.69155506.16
50%44.0725.191110.3039092.03366856.02
55%43.8531.801394.5942422.39779275.68
60%43.6638.881697.6145752.83693675.52
65%43.2247.952072.4149093.296108975.26
70%43.0657.192462.6652123.777125525.10
75%42.7767.652893.2455154.280141564.89
80%42.4779.243365.4858184.783158314.70
85%42.2093.563948.4360905.286174164.41
90%41.97105.224416.2263335.778189414.29
100%40.96135.875565.4167876.837219883.95
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.png

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.