Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AKE80-8

339.90

Available points: 0 Points Points reward: 339 Points

• Robotic Actuator with a Planetary Gear
• Flexible Installation with Bi-directional Mounting
• Modular Design
• 9 Arcmin Backlash for High Precision
• Constantly Powerful Performance
KV:
  • KV30
Quantity:

339.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

CubeMars' AKE Quasi Direct Drive is the ideal choice for the industrial automation and robotics. This product integrates motor and gearbox, particularly suited for applications such as exoskeletons, bipedal robots, robotic arms, and industrial collaborative robots. The core components of the gearbox are optimized for design and manufacturing processes, offering higher load capacity and lighter weight, achieving a backlash of 9 arcminutes and a torque density of 46 N.m/kg. The modular design of the gearbox and motor facilitates easy installation and maintenance. The motor base is equipped with threaded and through holes for versatile bi-directional mounting, accommodating various installation requirements. CubeMars is dedicated to innovation and quality, ensuring each product meets high customer standards through advanced manufacturing technologies and stringent quality control processes.

AKE80-8

Robotic Actuator with Planetary Gear

QUASI DIRECT DRIVE

Light and Compact,Precise and Powerful

AKE80-8

PRECISION TRANSMISSION
WITH HEAVY LOAD CAPACITY

Achieve higher transmission accuracy within 9 arc backlash;
optimized reducer increases load capacity,reaching peak torque density of 52N.m/kg.

AKE80-8

QUIET OPERATION WITH
PRECISION EXCELLENCE

Utilizing grade 5 precision gears and optimized core components
in the reducer significantly reduces operational noise while extending motor lifespan

AKE80-8

WINDING UPGRADING FOR
EFFICIENCY BOOST

Enhanced winding process increases slot fill factor by 10% compared to AK series
reducing copper losses and temperature rise for superior torque output

AKE80-8

LIGHT AND COMPACT FOR
VERSATILE APPLICATIONS

Lightweight design and compact structure with bi-directional
mounting for diverse application

AKE80-8AKE80-8
AKE80-8

MODULAR DESIGN FOR
HASSLE-FREE MAINTENANCE

Motor and reducer feature separate modular design for
easy and quick disassembly and maintenance

Technical Drawing
Specification
ApplicationExoskeletonPeak torque (Nm)30
Driving wayFOCPeak current (ADC)12
Operation ambient temperature-20℃~50℃Kv (rpm/V)30
Winding typestarKt (Nm/A)0.32
Insulation classFKe (V/krpm)33
Insulation High-voltage (V)500Phase to Phase resistance (mΩ)870
Insulation resistance (MΩ)10Phase to Phase inductance (μH)990
Pole pairs21Inertia (gcm²)143
Backlash (arcmin)9Km (Nm/√W)0.34
Rated voltage (V)48Mechanical time constant (ms)2.3
No-load speed (rpm)195Electrical time constant (ms)1.13
Rated torque (Nm)12Weight (g)570
Rated speed (rpm)150Maximum torque weight ratio (Nm/kg)52
Rated current (ADC)4.8

Analysis Chart