Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

CINE77

65.90

Available points: 0 Points Points reward: 65 Points

KV:
  • KV477
  • KV777
  • KV977
Quantity:

65.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

CINE77

EXCEPTIONAL THRUST POWERFUL PERFORMANCE

The maximum thrust of the Cine77 is over 5kg, which can support more exceptional power, making your cinematic shots smoother and more stable

5kgper motor

maximum thrust over

HIGH EFFICIENCY

WORRY-FREE SHOOTING

With a 2.5kg load, the Cine77 Offers flight times exceeding 7 minutesacross 6s,8s, and 12s batteries, giving you a relaxed and uniterrupted filming experience

CINE77

ENHANCED TORQUE

SMOOTH CONTROL

The wider stator significantly boosts torque. At low throttle, the control, the control is more precise; at higher throttle, the power response is quicker. Even the X8 cinematic drone can bring the flight feeling of a freestyle drone

low throttlehigher throttle

At low throttle,the control is more precise

CINE77

STABLE AND RELIABLE
WORRY-FREE FLIGHT

Featuring a high-protection design, the Cine77 enhances motor durability. With its large diameter and excellent heat dissipation, it handles extended flights with high throttle without issues like thrust loss or overheating. Paired with the C80A 8s 4in1 ESC, the Cine77 maintains steady flight through demanding maneuvers without desync

C80A 8s 4in1

Recommended ESC

RECOMMENDED

CINE KV477

C10.5X5

C80A-12S

F7 PRO

Motor: Cine77 KV477*8PCS   Prop: C10.5X5X3*8PCS   ESC: C80A-12S single*8PCS+4IN 1 PDB*2PCS   FC: F7 PRO*1PC+BEC 12S to 8S below*1PC

CINE KV777

C10.5X5

C80A-4IN1-8S

F7 PRO

Motor: Cine77 KV777*8PCS   Prop: C10.5X5X3*8PCS   ESC: C80A-4IN1-8S*2PCS   FC: F7 PRO*1PC

CINE KV977

C10.5X5

C80A-4IN1-8S

F7 PRO

Motor: Cine77 KV977*8PCS   Prop: C10.5X5X3*8PCS   ESC: C80A-4IN1-8S*2PCS   FC: F7 PRO*1PC

CINEMATIC FEAST

Technical Drawing

1.jpg

Specification
TypeCINE77Motor DimensionΦ43.8*48.2mm
MagnetBlack nickel
plated arc magnet
Coil insulation test500V withstand voltage test
Waterproof anddustproof class/Configuration12N14P
Dynamic balance requirements standards≤5MgBearingsImported 686ZZ
Shaft Diameter5mmLead16AWG*400mm
Screw DiameterΦ19mm-4*M3Prop Adapter Shaft ThreadM5*10mm
Packing Size65*65*55mmPacking Weight200g
KV477Idle Current(10V)0.96A
Max Power(1s)2745WInternal Resistance84mΩ
Rated Voltage (Lipo)12SPeak Current(1s)58.8A
Max Thrust6429gWeight (incl.cable)133.4g
KV777Idle Current(10V)1.3A
Max Power(1s)2655WInternal Resistance40mΩ
Rated Voltage (Lipo)8SPeak Current(1s)88.8A
Max Thrust5730gWeight (incl.cable)133.6g
KV977Idle Current(10V)1.92A
Max Power(1s)2019WInternal Resistance25mΩ
Rated Voltage (Lipo)6SPeak Current(1s)92.8A
Max Thrust5505gWeight (incl.cable)134.8g
Recommended
MotorCINE77 KV477*8PCSFrame TypeX8
PropC10.5X5X3*8PCSLipo Cells12S
ESCC80A-12SSingle*8PCS
+4IN1 PDB*2PCS
Recommended
takeoff weight range
Within 9kg
FCF7 PRO*1PCS+BEC(12S to 8S below)*1PCSMax Takeoff Weight15kg
Test Data

1. 5500mah 12s battery (1.9kg), load weight 2kg, take-off weight 6.5g, flight time 11 minutes.
2. 5500mah 12s battery (1.9kg), load weight 4kg, take-off weight 8.5g, flight time 7 minutes.

MotorCINE77 KV777*8PCSFrame TypeX8
PropC10.5X5X3*8PCSLipo Cells8S
ESCC80A-4IN-8S*2PCSRecommended
takeoff weight range
Within 9kg
FCF7 pro*1PCSMax Takeoff Weight15kg
Test Data

1. 5500mah 8s battery (1.3kg), load weight 2kg, take-off weight 5.9g, flight time 10 minutes.
2. 5500mah 8s battery (1.3kg), load weight 4kg, take-off weight 7.9g, flight time 6 minutes.

MotorCINE77 KV977*8PCSFrame TypeX8
PropC10.5X5X3*8PCSLipo Cells6S
ESCC80A-4IN-8S*2PCSRecommended
takeoff weight range
Within 8kg
FCF7 pro*1PCSMax Takeoff Weight13kg
Test Data

1. 5500mah 6s battery (0.9kg), load weight 2kg, take-off weight 5.5g, flight time 8 minutes.
1. 5500mah 6s battery (0.9kg), load weight 4kg, take-off weight 7.5g, flight time 5 minutes.

Note: Recommended ESC settings: Startup power: 30%, Timing: AUTO, PWM frequency: 16- BY RPM, for best efficiency and flight experience (improper settings may cause desync)
Test Data
TypePropellerVoltage
(V)
Throttle
(%)
Current
(A)
RPMThrust
(g)
Power
(W)
Efficiency
(g/W)
Torque
(N*m)

CINE77
KV477

C9.5X5X348.0210%0.1219244066.890.01
48.0120%0.573976217277.960.04
47.9630%1.575894521756.910.09
47.9140%3.3677729371615.820.16
47.8550%6.07952914432904.970.24
47.7760%9.631119620114604.370.33
47.6570%14.611274226446963.800.44
47.5080%21.011425033439983.350.56
47.3190%29.1715684409913802.970.69
47.05100%40.0917070487918872.590.84

CINE77
KV477

C10.5X5X348.0110%0.1418825377.770.02
47.9920%0.743844297358.430.06
47.9430%2.1757187331047.040.14
47.8840%4.76750913102285.760.24
47.7950%8.65910219674134.760.35
47.6760%13.661062426986514.140.48
47.5070%20.991206535169973.530.63
47.3080%29.5413351432213973.090.78
47.0090%42.3414484513819902.580.93
46.64100%58.8615552580027452.111.11

CINE77
KV477

HQ1050X348.0410%0.1418875077.680.01
48.0320%0.703872263337.860.06
47.9730%2.065758662996.700.13
47.9140%4.53757312032175.550.22
47.8250%8.21919718213924.640.33
47.7060%13.161074625396284.050.46
47.5570%19.941216332979483.480.60
47.3480%28.7913488413113633.030.76
47.0490%41.4714671496419512.550.92
46.55100%56.8115869558326452.111.05

CINE77
KV477

P12X4X248.0410%0.1418896579.840.02
48.0320%0.693883323339.730.06
47.9830%1.985780760958.010.12
47.9140%4.28760813462056.570.21
47.8350%7.69927120213685.500.31
47.7260%12.351087128155904.780.43
47.5770%18.741230336608924.110.56
47.3880%27.0613692461612823.600.71
47.1190%38.5714919559618173.080.87
46.74100%52.8616152642924712.601.02

CINE77
KV777

C9.5X5X332.0510%0.2420694686.020.01
32.0220%1.104222244356.930.05
31.9830%2.866148573916.280.10
31.8840%5.96806310201905.370.17
31.7750%10.60987415503374.600.25
31.6260%16.931156421605354.040.35
31.4370%25.021296427747863.530.46
31.1980%35.2614414345311003.140.57
30.8990%48.0815732415614852.800.70
30.47100%64.9016915486219772.460.83

CINE77
KV777

C10.5X5X332.0410%0.2820116997.750.02
32.0220%1.364017340447.810.07
31.9630%3.8459247991236.510.14
31.8340%8.25772313982625.330.25
31.6850%14.65932320624644.440.36
31.4860%23.111081128167273.870.50
31.2170%34.7712132358810853.310.63
30.9080%48.0213291435314842.930.78
30.4390%66.3414269506220192.510.91
29.83100%85.2215031573025422.250.98

CINE77
KV777

HQ1050X332.0410%0.2720286297.260.02
32.0220%1.304054305427.350.06
31.9630%3.6759687261176.200.13
31.8340%7.85776612862505.140.23
31.6950%14.03940619254454.330.35
31.5060%22.091089626376963.790.47
31.2570%33.0312246336610323.260.61
30.9380%46.3713429411814342.870.75
30.4890%64.2714464484619592.470.89
29.90100%88.7815090529726552.000.98

CINE77
KV777

P12X4X232.0410%0.2720288199.300.02
32.0220%1.294077366418.880.06
31.9730%3.5059978261127.380.13
31.8540%7.44784314332376.050.22
31.7150%13.20952421294185.090.33
31.5360%20.801106729146564.440.45
31.3070%31.011240137209713.830.57
31.0080%43.7113664458213553.380.71
30.5890%60.2214780543018412.950.85
30.04100%82.8615552602924892.460.96

CINE77
KV977

C9.5X5X324.0310%0.3421495186.300.01
24.0020%1.564317265377.090.05
23.9530%3.976235594956.240.10
23.8540%8.19808510261955.250.17
23.7050%14.43983915463424.520.25
23.5160%22.801143621165363.950.35
23.2570%32.971274326577663.470.44
22.9580%45.2014021322710383.110.53
22.6090%60.2215178381613612.800.64
22.17100%78.3016212439417362.530.74

CINE77
KV977

C10.5X5X324.0310%0.40208872107.500.02
24.0020%1.884097350457.760.07
23.9130%5.3359788151286.390.15
23.7840%11.20768813762665.170.24
23.5850%19.50919719924604.330.35
23.3260%30.661051626247153.670.46
22.9970%43.5611708328510013.280.58
22.6180%59.5012708392213452.920.70
22.1790%78.3213561451417362.600.80
21.61100%92.5414225501519992.510.90

CINE77
KV977

HQ1050X324.0310%0.3821207297.940.02
23.9920%1.824137325447.440.06
23.9230%5.0759857451216.150.14
23.7940%10.73775112752554.990.23
23.6050%18.76928518644434.210.33
23.3460%29.661065224846923.590.44
23.0170%42.841187031439863.190.57
22.6580%58.0112873375313142.860.68
22.2190%76.8013770433417052.540.79
21.65100%92.5314481484020042.420.88

CINE77
KV977

P12X4X224.0310%0.40208872107.500.02
24.0020%1.884097350457.760.07
23.9130%5.3359788151286.390.15
23.7840%11.20768813762665.170.24
23.5850%19.50919719924604.330.35
23.3260%30.661051626247153.670.46
22.9970%43.5611708328510013.280.58
22.6180%59.5012708392213452.920.70
22.1790%78.3213561451417362.600.80
21.61100%92.5414225501519992.510.90
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.