T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AT5330A 25-30CC VTOL Fixed Wing Aircraft Shaft Motor KV220

179.00

Available points: 0 Points Points reward: 179 Points

• Packaging Weight:900g
• Packaging size:185*105*75mm
KV:
  • KV220
Quantity:

179.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AT5330A 25-30CC VTOL Fixed Wing Aircraft Shaft Motor


T-Motor AT5330A is a hi-end motor suitable for VTOL UAV fixed wing larger airplanes of the Outdoor category. 

features with excellent heat dissipation structure which ensures the powerful flight. 3500W maximum power which give strong power for 30CC RC airplane.

It is support 6-12s lipos with T-Motor AT115A.     


AT5330A Highlights:


1 Thanks to the solid structure and high-quality materials, the AT53 series engines provide unparalleled reliability and durability, allowing you to fly with confidence.

2.AT53 series engines use imported high-quality bearings and are designed with structural strength to be durable and reliable. Ensuring optimal engine performance and sustainable service life.

3.The steel shaft is divided into front-out shaft and rear-out shaft to adapt to various installation methods and meet the needs of different application scenarios.

          

Packing List Includes:


1x T-MOTOR AT5330A Motor

1x Hardware pack


Matching Guide:


AT 115A ESC

Technical Drawing

工程图.jpg

Specification Export to Excel
Model No./ KvAT5330 KV220Magnet Temperature Resistance Grade150℃
Motor Size (mm)Φ63*117.3Lead (mm)Enameled Wire 100
Stator TechnologyAnti-rust treatment; 180°C high temperature-resisting coatingsEnamelled Wires Temperature Resistance GradeClass C 220℃
Configuration12N14PCoil Withdraw Voltage1000V/5s
Shaft Diameter (mm)IN:10 OUT:8Rotor Dynamic Balance Standard≤5mg
BearingImported 6800/6900ZZIPIP35
KV ValueKV220Battery (lipo)/Voltage
Recommendation
12S(4.2V/Sl)/42-52V
Idle Current (18V)3.0AESC RecommendationAT115A (6-12S)
Peak Current (A)75A/Continuous180sPropeller Recommendation18-20寸
Max. Power (W)3600W/Continuous 180sMotor Weight (g)Weight (incl. cables) 685g
In ternal Resistance (mΩ)24Package Weight (g)900g
SternthrustmotorAT5330 KV220VTOL MotorV605 KV210
Sternthrustpropeller
recommendation
18-20寸VTOL PropV22*7.4
SternthrustESC
recommendation
AT115A(6-12S)VTOL ESCFLAME 80A HV
Sternthrustbattery(Lipo)/voltage
recommendation
12S(4.2V/Sl)/42-52VVTOL Battery (Lipo)/ Voltage12S(4.2V/Sl)/42-52V
Sternthrustpullrecommendation(kg)4-6VTOL Thrust per Motor4.5-6
MTOW (Quad) (kg)18-24
Test Data Export to Excel
Item No.PropThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMInputpower
(W)
Efficiency
(g/W)
Operating
Temperature
(℃)
AT5330
KV220
18*1040%44.2016650.415.443555240.506.9277℃
45%44.1720660.517.043949310.846.65
50%44.1125680.629.444390416.306.17
55%44.0332020.7813.064885574.965.57
60%43.9837540.9316.215277712.745.27
65%43.9242851.0719.455642854.215.02
70%43.8247631.2924.4860401072.854.44
75%43.7354091.4929.8464481304.904.15
80%43.6260671.6835.3368031540.793.94
90%43.4074042.0847.8974882078.383.56
100%43.0782762.6165.3480752814.252.94
19*1040%44.1819360.486.203509273.707.0891℃
45%44.1324030.598.013899353.386.80
50%44.0429670.7310.864324478.306.20
55%43.7437020.9215.104807660.325.61
60%43.6543241.0718.495185806.945.36
65%43.6149581.2221.935538956.505.18
70%43.5257291.4127.0559341177.094.87
75%43.4365811.6332.9963401433.074.59
80%43.3173291.8238.5166641668.084.39
90%43.0689642.2552.1273132244.063.99
100%42.76105182.7368.9278982947.273.57
20*1040%44.0622010.546.713471295.507.45102℃
45%43.9427330.678.963852393.756.94
50%43.8633710.8311.914267522.496.45
55%43.6641561.0216.384728715.045.81
60%43.5548831.2020.415115888.925.49
65%43.5155911.3724.4954651065.785.25
70%43.4464441.5929.8258421295.524.97
75%43.2873991.8236.3362231572.194.71
80%43.1782482.0442.5065441834.724.50
90%43.00100622.5157.5871892475.764.06
100%42.68119133.0075.3477563215.343.70
Notes:Motor temperature is the motor surface temperature aftering running at 100% for 3 mins.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation. )
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.