T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AT5230A 30CC VTOL Fixed Wing Aircraft long shaft Motor KV200

149.00

Available points: 0 Points Points reward: 149 Points

KV:
  • KV200
Quantity:

149.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AT5230A 30CC VTOL Fixed Wing Aircraft long shaft Motor


T-Motor AT5230A is a hi-end motor suitable for VTOL UAV fixed wing larger airplanes of the Outdoor category. 

features with excellent heat dissipation structure which ensures the powerful flight. 3500W maximum power which give strong power for 30CC RC airplane.

It is support 6-12s lipos with T-Motor AT115A.    


AT5230A Highlights:


1 Thanks to the solid structure and high-quality materials, the AT52 series engines provide unparalleled reliability and durability, allowing you to fly with confidence.

2.AT52 series engines use imported high-quality bearings and are designed with structural strength to be durable and reliable. Ensuring optimal engine performance and sustainable service life.

3.The steel shaft is divided into front-out shaft and rear-out shaft to adapt to various installation methods and meet the needs of different application scenarios.

          

Packing List Includes:


1x T-MOTOR AT5230A Motor

1x Hardware pack


Matching Guide:


AT 115A ESC

Technical Drawing

工程图.jpg

Specification Export to Excel
Test ItemLong Shaft KV200Weight (Incl. Cable)610g
Motor DimensionsΦ60*122.3mmInternal Resistance22mΩ
LeadEnameled Wire 100mmConfiguration24N28P
Shaft DiameterIN:10mm
OUT:8mm
Rated Voltage(Lipo)6-12S
Idle Current(10V)2.7APeak Current(180s)75A
Max Power (180S)3500WRecommendation/
Test Data Export to Excel
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating

Temperature

(℃)
AT5230-A
Long Shaft
KV200

FALCON

20*10

40%36.885.40199.0230320.46016038.0578

(Ambient

Temperature:

/)

45%36.847.06260.1333780.56119877.64
50%36.789.60353.2037850.68524887.05
55%36.7013.09480.5242110.83730916.43
60%36.6316.86617.3546490.99937506.08
65%36.5620.15736.6649711.13142635.79
70%36.4524.81904.3953091.29549185.44
75%36.3529.621076.7156561.46155855.19
80%36.2534.441248.3459411.61562144.98
90%36.0245.451637.0665142.08975534.61
100%35.7757.412053.4969732.43489054.34

FALCON

21*10

40%36.856.17227.2529930.55118998.3686

(Ambient

Temperature:

/)

45%36.818.07297.0833210.65623467.90
50%36.7511.07406.8337160.89629847.34
55%36.6714.89546.1141190.99136526.69
60%36.5519.99730.8345671.21244936.15
65%36.4624.19882.0148751.46951485.84
70%36.3629.071056.8452011.69758685.55
75%36.2335.041269.7155211.89867075.28
80%36.1340.181451.8457982.05573305.05
90%35.8553.341912.2163142.60888844.65
100%35.5666.542366.3467652.977101674.30

FALCON

22*10

40%36.846.98257.1429240.66622128.60102

(Ambient

Temperature:

/)

45%36.789.27340.8732480.78527338.02
50%36.7012.83470.9636341.04134637.35
55%36.6117.30633.1740281.20542106.65
60%36.4823.56859.5444701.47952126.06
65%36.3927.791011.3247531.72059255.86
70%36.2633.811226.0950671.97967265.49
75%36.1240.681469.5453672.21676495.20
80%35.9946.541675.2656242.39783454.98
90%35.6761.482193.1761052.852100034.56
100%35.3576.512704.9865183.339115004.25
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT5230-A
Long Shaft
KV200

FALCON

18*10

40%44.275.74254.1936540.49616816.6183

(Ambient

Temperature:

/)

45%44.237.45329.5040580.59920796.31
50%44.1511.13491.4346790.75127605.62
55%44.0714.49638.5151340.93233155.19
60%44.0017.60774.5255511.08938985.03
65%43.9420.84915.8359131.22744534.86
70%43.8425.661124.7063401.49952094.63
75%43.7330.911351.6267541.68958924.36
80%43.6136.431588.9670781.85062493.93
90%43.3648.532104.2077362.23872963.47
100%43.0662.542692.8582802.64381113.01

FALCON

19*10

40%44.276.12270.9836090.54618946.9992

(Ambient

Temperature:

/)

45%44.237.99353.3240100.65323176.56
50%44.1312.47550.3346190.86331905.80
55%44.0515.71691.8450481.00737815.47
60%43.9819.51858.1454771.17344735.21
65%43.8923.391026.3558221.31850694.94
70%43.7828.551250.0562491.50358414.67
75%43.6534.741516.6666471.71167124.43
80%43.5440.311755.1869651.89574554.25
90%43.2653.732324.2475992.28989933.87
100%42.9767.292891.4381392.685102633.55

FALCON

20*10

40%44.246.89304.7335590.60422007.22100

(Ambient

Temperature:

/)

45%44.208.93394.7739400.73427116.87
50%44.1013.71604.5145400.96136235.99
55%44.0117.55772.5749641.14943655.65
60%43.9221.86960.1654001.33651095.32
65%43.8325.991139.2557491.50157845.08
70%43.7231.561379.7261451.71266394.81
75%43.5738.291668.4165351.93475294.51
80%43.4544.351926.7468492.13783374.33
90%43.1359.002544.6574622.573100793.96
100%42.8074.313180.3279732.990116413.66
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.