T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AT4130 Long Shaft Fixed Wing VTOL Motor KV230/KV300/KV450

119.99

Available points: 0 Points Points reward: 119 Points

Quantity:

119.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AT4130 Long Shaft Fixed Wing VTOL Motor


T-MOTOR AT4130 LONG SHAFT 230KV motor with three different KV options which include 230KV 300KV and 450KV. 

It can be worked under 6-12S lipos. Lightweight yet robust efficiecny design with around 405-408g. The AT4130 supporting a maximum power of approximately 3200W. And it also can be worked for 12-15kg VTOL fixed-wing.Recommended to be used with T-Motor AT115A and T-Motor FS15*8 folding propellers


AT4130 Highlights:


1.The T-Motor AT4130 Long Axis is a powerful and durable brushless motor ideal for multi-rotor applications. The engine's long-shaft design delivers superior performance and efficiency, making it ideal for heavy payloads and long flight times.

2.The motor is carefully built with high-quality materials, advanced in design, reliable and stable. Perfectly balanced rotors ensure smooth operation and reduce vibration, improving overall flight and image quality.

3.With its impressive power range, the T-Motor AT4130 Long Axis delivers the power needed for demanding flight applications.

4.The T-Motor AT4130 Long Axis is an essential engine for anyone looking for power, stability and durability in a multi-rotor platform. With its advanced features and reliable performance, this motor is an excellent choice for demanding drone applications.

          

Packing List Includes:


1x T-MOTOR AT4130 Motor

1x Hardware pack


Matching Guide:


AT 115A ESC

Technical Drawing

工程图.jpg

Specification Export to Excel
Test ItemLong ShaftKV230Weight (Incl. Cable)408g
Motor DimensionsΦ50*79mmInternal Resistance60mΩ
LeadEnameled Wire100mmConfiguration12N14P
Shaft DiameterIN:6mm
OUT:6mm
Rated Voltage(Lipo)12S
Idle Current(10V)1.4APeak Current(180s)60A
Max Power (180S)2500WRecommendation/
Test ItemLong ShaftKV300Weight (Incl. Cable)405g
Motor DimensionsΦ50*79mmInternal Resistance32mΩ
LeadEnameled Wire100mmConfiguration12N14P
Shaft DiameterIN:6mm
OUT:6mm
Rated Voltage(Lipo)6-12S
Idle Current(10V)1.8APeak Current(180s)75A
Max Power (180S)3200WRecommendation/
Test ItemLong ShaftKV450Weight (Incl. Cable)408g
Motor DimensionsΦ50*79mmInternal Resistance16.8mΩ
LeadEnameled Wire100mmConfiguration12N14P
Shaft DiameterIN:6mm
OUT:6mm
Rated Voltage(Lipo)6S
Idle Current(10V)2.5APeak Current(180s)75A
Max Power (180S)1800WRecommendation/
Test Data Export to Excel
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating

Temperature

(℃)
AT4130
Long Shaft
KV230
APC
16*8
40%44.402.87127.5837010.22610878.5278

(Ambient

Temperature:

/)

45%44.383.73165.4641050.28413418.10
50%44.365.18229.8846640.36617447.59
55%44.346.83302.6751430.45021397.07
60%44.318.56302.6755460.53125136.63
65%44.2610.59468.7659410.61629066.20
70%44.2213.10579.1063630.71933665.81
75%44.1616.32720.8868270.84139035.41
80%44.1019.63865.5472150.95844075.09
90%43.9627.661215.7878751.17452934.35
100%43.7838.251674.4586461.52163953.82
APC
17*10
40%44.523.84171.0835120.34914598.5397

(Ambient

Temperature:

/)

45%44.514.81213.8938690.42417688.27
50%44.476.96309.4043950.54722857.38
55%44.439.59426.0349020.69028676.73
60%44.3413.34591.6353590.83534595.85
65%44.3015.79699.5256790.94839055.58
70%44.2419.07843.6360381.08744285.25
75%44.1623.841052.6764381.24850694.82
80%44.0828.301247.6568061.41056504.53
90%43.8839.961753.6774681.78069393.96
100%43.6255.632426.6378912.10176303.14
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT4130
Long Shaft
KV300
APC
17*10
40%29.904.05121.0831480.28411759.7068

(Ambient

Temperature:

/)

45%29.885.27157.6134710.35114589.25
50%29.828.14242.7839590.45819037.84
55%29.7611.40339.1143990.56623556.94
60%29.7314.01416.4047470.66927736.66
65%29.6617.51519.3350850.77231876.14
70%29.5921.50636.1954750.90036965.81
75%29.5026.67787.0158211.02741985.33
80%29.4331.27920.2761261.14546625.07
90%29.2143.471269.7967171.41156524.45
100%29.0155.721616.4272151.67065774.07
APC
18*8
40%29.904.08122.1131240.285124610.2085

(Ambient

Temperature:

/)

45%29.875.54165.5734780.35515739.50
50%29.828.36249.2039690.46220618.27
55%29.7811.20333.5944040.57725427.62
60%29.7114.42428.5747810.68130277.07
65%29.6717.26512.2650930.77134386.71
70%29.5921.71642.5754760.90640196.26
75%29.4926.99796.1658001.03446015.78
80%29.4132.15945.5461471.16951455.44
90%29.2243.461269.8367211.42862244.90
100%29.0155.771617.9172011.67272314.47
APC
14*7
40%44.533.40151.5147780.20210867.1782

(Ambient

Temperature:

/)

45%44.504.53201.7853560.25813756.81
50%44.476.46287.4460770.33917966.25
55%44.418.76388.8266590.41821835.62
60%44.3811.21497.3673060.50926335.29
65%44.3513.42595.2377830.58629895.02
70%44.2817.04754.6883710.69935364.69
75%44.1922.48993.3490450.83741464.17
80%44.1126.781181.1795280.96746863.97
90%43.8939.411729.89104751.29054323.14
100%43.6753.212323.39113291.59562832.70
APC
15*8
40%44.324.37193.7046050.29414317.3985

(Ambient

Temperature:

/)

45%44.315.73253.8951420.36617797.01
50%44.258.48375.2158850.48423426.24
55%44.2011.61513.3365020.61329285.70
60%44.1315.12667.0870640.73134845.22
65%44.0718.52816.0675260.84840104.91
70%44.0122.29981.0480390.98345694.66
75%43.8430.921355.6386231.20850803.75
80%43.7238.651689.8891421.42056943.37
90%43.4355.532412.0299311.80167512.80
100%43.1472.263117.41105722.17177872.50
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT4130
Long Shaft
KV450
APC
17*10
40%22.249.57212.8337060.39716327.6763

(Ambient

Temperature:

/)

45%22.2111.55256.5839690.45718737.30
50%22.1614.22315.1742850.53321826.92
55%22.0818.77414.6147050.65526716.44
60%22.0123.17510.0350780.76431246.13
65%21.9228.60627.0054180.88536105.76
70%21.8234.25747.1857330.99340395.41
75%21.7240.63882.5160901.11344865.08
80%21.5749.201061.3964051.27451134.82
90%21.3165.241390.4869261.54060914.38
100%21.1674.271571.6871671.67665344.16
APC
18*8
40%22.249.57212.8036960.40017788.3581

(Ambient

Temperature:

/)

45%22.2111.36252.3239530.45420167.99
50%22.1614.17314.1442830.53323567.50
55%22.0918.30404.3346840.64328307.00
60%22.0123.22511.0250820.76533746.60
65%21.9328.09615.9354030.87038246.21
70%21.8433.66735.0057190.99443555.93
75%21.7240.51879.7560481.12049085.58
80%21.6047.541026.9863601.24854095.27
90%21.3463.111346.9469051.50364714.80
100%21.1872.701540.0672011.64170174.56
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.